Hi,
According the Bluetooth LE developers guide "The connection interval is the amount of time between two connection events, in units of 1.25ms. The connection interval can range from a minimum value of 6 (7.5ms) to a maximum of 3200 (4.0s)"
In BTool Discover and Connect page there are two fields Min Connection Interval and Max connection interval
Which of these is chosen for connection interval or is it supposed to be a range between minimum to maximum