Other Parts Discussed in Thread: CC2652P
Hi, Sir,
We received one RFQ from customer and plan to propose TI CC2652R for BLE/Zigbee applicaton.
Please help to chec if the following specificaiton could be reached.
BLE:
- Standard: Blue tooth core Specification version 5.0
- Bluetooth: Class Class 1 transmitter operation
- Frequency Range: 2400MHz to 2480MHz
- Transmit Power : GFSK TX Power 10dBm (minimum) / EDR TX Power 10dBm (minimum)
- Power Control step: 0.5 dB
- Modulation Accuracy: -10 to +10 KHz
- Receiver sensitivity: GFSK, 1Mbps -93dBm / π/4-DQPSK, 2Mbps -95dBm / 8-DPSK, 3Mbps -89dBm
- Receiver out of-Band Blocking Performance: 776 – 915MHz -10dBm/ 1710 – 1980MHz -25dBm/ 2000-2399MHz -30dBm/ 2498 – 3000 MHz -30dBm/ 3000 – 12750 MHz -20dBm
- Range: 150 feet (minimum)
Zigbee:
- Standard: IEEE 802.15.4
- Frequency Range: 2402 MHz to 2480 MHz
- Transmit Power; +10dBm +/- 1dB
- Power Control step: 1 dB
- Data rate: 20 kbps to 250 kbps
- Receiver sensitivity: -97 dBm
- Range: 10 to 100 meters
Please also tell us if we need extra circuits/components to meet it.
Thank you.
Jeff