Hi!
I work on integration of CC1120 to a part of system that based on CC1020.
I work in transparent mode but when i in receive mode i get a lot of noise on the data stream and it's cause a lot of error.
anyone have a solution for this problem?
my system parameters is:
CC1020 parameters :
X-tal frequency: 14.745600 MHz Internal
X-tal accuracy: +/- 3 ppm
RF frequency A: 915.000000 MHz Active Rx
RF frequency B: 915.000000 MHz Inactive Tx
Frequency separation: 16.200 kHz
Data rate: 9.600 kBaud
Data Format: UART Accurate
RF output power: 5 dBm
Channel width: 100 kHz
Modulation: FSK Dithering enabled
Lock: Continuous
Carrier sense offset: 0 dBm DCLK squelch disabled
Operator Mode: Rx
CC1120 parameters :
X-tal frequency: 32 MHz
Carrier frequency: 915.000000 MHz
Deviation: 7.995605 kHz
Data rate: 9.599999 kBaud
Tx power: 10 dBm
RX Filter BW: 40 kHz
Modulation format: 2-FSK