Part Number: PTN04050A
Tool/software:
We recently procured your Non Isolated DC converter model [PTN04050AAH] for use in an avionics application. During our qualification testing, we observed that the unit is not meeting the following performance conditions:
1. 48 Hrs burn in test @65 Deg c, -5V@0.5A & -12V@0.4A
2. Pre Vibration @ 8g 5min each (X,Y,Z Axis)
3. Thermal Cycling -40 Deg C 1Hr, +65 Deg C 1Hr, Total 13 cycles
4. Post Vibration @ 8g 5min each (X,Y,Z Axis)
5. 8 Hrs endurance test at ambient temperature
6. The whole LRU testing takes another 8 Hrs at ambient temperature
Given the critical nature of this application, we would appreciate your immediate assistance in identifying the root cause and providing guidance to resolve these issues. Kindly let us know if there are any recommended configuration changes, documentation updates, or diagnostic procedures that could support our effort.