Hi,
The documentation to the Antenna kit has now been released on the internet: http://focus.ti.com/lit/an/swra328/swra328.pdf
The main purpose of the Antenna Kit is to ease the decision for which type of low cost antenna can be implemented and an estimation of the performance that can be achieved. The frequency range of the antennas is from 136 MHz to 2480 MHz. The A4 sized PCB panel contains 16 different boards; 13 antenna designs and 3 boards for calibration purposes. Each board has been v-cut and can be snapped out of the PCB panel.
All antennas are tuned for connecting to an EM board on the EB platform. A matching network is used on each antenna design so the antenna boards can matched for various GND sizes than the EB board. For each antenna, a CTIA measurement summary is provided in this report with a link to the full measurement CITA report. DN6xx is designated for CTIA measurement reports.
· 169 MHz (136 MHz - 240MHz) Antenna · 315 MHz (273 MHz - 348MHz) Antenna · 433 MHz (387 MHz - 510MHz) Antenna · 868 MHz (779 MHz - 960MHz) Antenna · 915 MHz (779 MHz - 960MHz) Antenna · 2440 MHz Antenna · PCB Antenna · Wire Antenna · Ceramic Chip Antenna · Antenna Kit · Dual Band Antenna (868 MHz & 2440 MHz) · Mitsubishi Chip Antenna · Pulse Chip Antenna · Helical Wire Antenna · Pulse Helical Wire Antenna Regards, Richard.