What is the read/write range of the RF37S114 tags? I tried it with the DLP-RFID2 demo board which has the TRF7970 transceiver and the range is only about 0.5cm. I am using external antenna #6 and running full RF power. What is the product life of the TI ISO15693 tags and the TRF7970 IC? I am working on a new design and our product has very long life cycle>15 years.