Tool/software:
Dear TI team,
we have a customer who works in hotel automation with existing products and would like to improve them.
The current system allows the hotel to:
- Supervise the system (remote control and event logging);
- Control access;
- Manage the system;
- Control the air conditioning (even when the guest is away from the room).
The system consists of:
- At the reception: PC equipped with management software;
- On each floor: Gateway;
- Each room: Master device and terminals.
The system uses the following communications:
- PC (reception) – Gateway (floor): Ethernet via cable
- Gateway (floor) – Master (room): Modbus RTU via cable
- Master (room) – Terminals (room): Proprietary protocol via cable
When the devices are turned on, there is an initial phase of very intense data exchange during which the various devices are configured. Once the initial configuration phase is complete, periodic messages with a small payload are sent approximately every 30 seconds.
All the system devices are powered by the mains, so reducing consumption is not a priority.
The client's request is to be able to replace the wired "Gateway (floor) - Master (room)" and "Master (room) - Terminals (room)" communication with wireless communication, when required (hotels with wiring difficulties). The "PC (reception) - Gateway (floor)" communication will remain wired.
Regarding system size, a typical hotel has 30-40 rooms and a maximum of 15 rooms per floor. However, the solution must be scalable, given the hotel's high variability in size and topology.
As previously mentioned, there is one gateway per floor, with each room having a master and 4-5 terminals.
We've been asked to submit a proposal for the development of new products, and we're trying to determine the best solution to offer the client.
We'd like to understand your thoughts on the best solution and which products you have in your catalog to implement it.