HI,
We are porting the wl1273 chip into our board (OMAP4430). The WI-FI works well, but Bluetooth can't scan any results even the chip up (BT_EN High). I can see the HCI message from HCIdump, as follows (always no results):
# hcidump
HCI sniffer - Bluetooth packet analyzer ver 1.42
device: hci0 snap_len: 1028 filter: 0xffffffff
bluetoothd[2020]: Discovery session 0xf418 with :1.0 activated
< HCI Command: Periodic Inquiry Mode (0x01|0x0003) plen 9
> HCI Event: Command Complete (0x0e) plen 4
> HCI Event: Inquiry Complete (0 cmd 1x01) plen 1
< HCI Command: Exit Periodic Inquiry Mode (0x01|0x0004) plen 0
bluetoothd[2020]: Stopping discovery
> HCI Event: Command Complete (0x0e) plen 4
---
My SW Env:
TI release package: 27.12.1-P1
Kernel Version: 2.6.35.7
---
# lsmod
btwilink 3332 2 - Live 0xbf00a000
st_drv 14997 2 btwilink, Live 0xbf000000
# cat /sys/kernel/debug/ti-st/version
1D1F 7.2.31
# cat /sys/kernel/debug/ti-st/protocols
[3]
BT=R
FM=U
GPS=U
# cat /sys/devices/platform/kim/dev_name
/dev/ttyO1
# cat /sys/devices/platform/kim/baud_rate (I already try the 3M and get the same)
115200
# cat /sys/devices/platform/kim/flow_cntrl
1
---
# hciconfig -a
hci0: Type: BR/EDR Bus: UART
BD Address: 00:23:D4:85:DB:75 ACL MTU: 1021:4 SCO MTU: 180:4
UP RUNNING PSCAN
RX bytes:1126 acl:0 sco:0 events:57 errors:0
TX bytes:1752 acl:0 sco:0 commands:51 errors:0
Features: 0xff 0xff 0x2d 0xfe 0x9b 0xff 0x79 0x83
Packet type: DM1 DM3 DM5 DH1 DH3 DH5 HV1 HV2 HV3
Link policy: RSWITCH HOLD SNIFF
Link mode: SLAVE ACCEPT
Name: 'Full Android on Blaze or SDP'
Class: 0x58020c
Service Classes: Capturing, Object Transfer, Telephony
Device Class: Phone, Smart phone
HCI Version: 2.1 (0x4) Revision: 0x0
LMP Version: 2.1 (0x4) Subversion: 0x1d1f
Manufacturer: Texas Instruments Inc. (13)