The solution is omap3630+wl1271+TQM679002 which is on board chip, not module.
When we do wlan calibration according to "Tx BIT procedure", the log is
Could not create FILE!!! !!!!
Entering FillMACAddressToNVS
Segmentation fault
The detail command and log is listed:
# tiwlan_cu
ERROR - IpcWpa_Sockets_Open - can't connect the socket
******************************************************
Connection to supplicant failed
******************************************************
user_main, start
\> Driver/, Connection/, Management/, Show/, Privacy/, scAn/, roaminG/, qOs/, po
Wer/, eVents/, Bt coexsistance/, Report/, dEbug/, biT/, aboUt, Quit
/ w p 1 l 2 f 2
\> Driver/, Connection/, Management/, Show/, Privacy/, scAn/, roaminG/, qOs/, po
Wer/, eVents/, Bt coexsistance/, Report/, dEbug/, biT/, aboUt, Quit
.../poWer> set_Power_mode, set_powersave_powerLevel, set_deFault_powerlevel, set
_doZe_mode_in_auto, traffic_Thresholds, eNable, Disable, set_dcO_itrim
/ t r h 0 7
\> Driver/, Connection/, Management/, Show/, Privacy/, scAn/, roaminG/, qOs/, po
Wer/, eVents/, Bt coexsistance/, Report/, dEbug/, biT/, aboUt, Quit
.../biT> Bip/, Radio debug/
.../Radio debug> Get hdk version, cHannel tune, Tx debug/, rx Statistics/
Channel tune of channel 7 was performed OK
/ t b b 375 128 0
\> Driver/, Connection/, Management/, Show/, Privacy/, scAn/, roaminG/, qOs/, po
Wer/, eVents/, Bt coexsistance/, Report/, dEbug/, biT/, aboUt, Quit
.../biT> Bip/, Radio debug/
.../Bip> update Buffer calref point, Tx bip, Rx bip/, set nvs Version
BufferCalReferencePoint was configured succesfully
/ t b t 1 0 0 0 0 0 0 0
\> Driver/, Connection/, Management/, Show/, Privacy/, scAn/, roaminG/, qOs/, po
Wer/, eVents/, Bt coexsistance/, Report/, dEbug/, biT/, aboUt, Quit
.../biT> Bip/, Radio debug/
.../Bip> update Buffer calref point, Tx bip, Rx bip/, set nvs Version
Could not create FILE!!! !!!!
Entering FillMACAddressToNVS
Segmentation fault
#
Would you give us some advice? thank you!