Part Number: LAUNCHCC3235MOD
Other Parts Discussed in Thread: SYSCONFIG
This error is wearing out a usb port:
**** Clean-only build of configuration MCU+Image for project tcpMSGS ****
"C:\\ti\\ccs1240\\ccs\\utils\\bin\\gmake" -k -j 8 clean -O
DEL /F "syscfg\tcpMSGS.sli" "syscfg\ti_drivers_config.h" "syscfg\ti_utils_build_linker.cmd.genlibs" "syscfg\syscfg_c.rov.xs" "syscfg\ti_sysbios_config.h" "syscfg\RegDomainSum5.csv" "syscfg\RegDomainSum24.csv" "syscfg\ti_drivers_net_wifi_config.json" "syscfg\ti_drivers_config.c" "syscfg\ti_net_config.c" "syscfg\ti_sysbios_config.c" "syscfg\ti_drivers_net_wifi_config.c" "tcpMSGS.bin" "tcpMSGS.out"
DEL /F "syscfg\ti_drivers_config.o" "syscfg\ti_net_config.o" "syscfg\ti_sysbios_config.o" "syscfg\ti_drivers_net_wifi_config.o" "main_tirtos.o" "platform.o" "tcpEcho.o"
DEL /F "syscfg\ti_drivers_config.d" "syscfg\ti_net_config.d" "syscfg\ti_sysbios_config.d" "syscfg\ti_drivers_net_wifi_config.d" "main_tirtos.d" "platform.d" "tcpEcho.d"
RMDIR /S/Q "syscfg\" "syscfg\"
Finished clean
**** Build Finished ****
**** Build of configuration MCU+Image for project tcpMSGS ****
"C:\\ti\\ccs1240\\ccs\\utils\\bin\\gmake" -k -j 8 all -O
Building file: "../image.syscfg"
Invoking: SysConfig
"C:/ti/ccs1240/ccs/utils/sysconfig_1.17.0/sysconfig_cli.bat" -s "C:/ti/simplelink_cc32xx_sdk_7_10_00_13/.metadata/product.json" --script "D:/c/ti/workspace_v12/tcpMSGS/image.syscfg" -o "syscfg" --compiler ticlang
Running script...
Validating...
Generating Code (image.syscfg)...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\RegDomainSum5.csv...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\RegDomainSum24.csv...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_drivers_net_wifi_config.json...
Finished building: "../image.syscfg"
Building file: "../common.syscfg"
Invoking: SysConfig
"C:/ti/ccs1240/ccs/utils/sysconfig_1.17.0/sysconfig_cli.bat" -s "C:/ti/simplelink_cc32xx_sdk_7_10_00_13/.metadata/product.json" --script "D:/c/ti/workspace_v12/tcpMSGS/common.syscfg" -o "syscfg" --compiler ticlang
Running script...
Validating...
Generating Code (common.syscfg)...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_drivers_config.c...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_drivers_config.h...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_net_config.c...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_utils_build_linker.cmd.genlibs...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\syscfg_c.rov.xs...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_sysbios_config.h...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_sysbios_config.c...
Writing D:\c\ti\workspace_v12\tcpMSGS\MCU+Image\syscfg\ti_drivers_net_wifi_config.c...
Finished building: "../common.syscfg"
Building file: "syscfg/ti_drivers_net_wifi_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"syscfg/ti_drivers_net_wifi_config.d_raw" -MT"syscfg/ti_drivers_net_wifi_config.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"syscfg/ti_drivers_net_wifi_config.o" "syscfg/ti_drivers_net_wifi_config.c"
Finished building: "syscfg/ti_drivers_net_wifi_config.c"
Building file: "syscfg/ti_drivers_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"syscfg/ti_drivers_config.d_raw" -MT"syscfg/ti_drivers_config.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"syscfg/ti_drivers_config.o" "syscfg/ti_drivers_config.c"
Finished building: "syscfg/ti_drivers_config.c"
Building file: "syscfg/ti_net_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"syscfg/ti_net_config.d_raw" -MT"syscfg/ti_net_config.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"syscfg/ti_net_config.o" "syscfg/ti_net_config.c"
Finished building: "syscfg/ti_net_config.c"
Building file: "../main_tirtos.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"main_tirtos.d_raw" -MT"main_tirtos.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"main_tirtos.o" "../main_tirtos.c"
Finished building: "../main_tirtos.c"
Building file: "../tcpEcho.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"tcpEcho.d_raw" -MT"tcpEcho.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"tcpEcho.o" "../tcpEcho.c"
../tcpEcho.c:96:45: warning: implicitly declaring library function 'toupper' with type 'int (int)' [-Wimplicit-function-declaration]
for (int i=0;i<MSGSZ;i++)acmsg[iout][i]=toupper(acmsg[in][i]);
^
../tcpEcho.c:96:45: note: include the header <ctype.h> or explicitly provide a declaration for 'toupper'
../tcpEcho.c:135:23: warning: implicit declaration of function 'usleep' is invalid in C99 [-Wimplicit-function-declaration]
if (bfound==0)usleep(20000);
^
../tcpEcho.c:138:46: warning: passing 'volatile char *' to parameter of type 'void *' discards qualifiers [-Wincompatible-pointer-types-discards-qualifiers]
while ((ibytesRcvd = recv(iclientfd, &acmsg[iuse][0] + ibytesMSG, MSGSZ, 0) ) > 0) {
^~~~~~~~~~~~~~~~~~~~~~~~~~~~
C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd\sys/socket.h:116:28: note: passing argument to parameter 'pBuf' here
ssize_t recv(int fd, void *pBuf, size_t Len, int flags);
^
../tcpEcho.c:168:23: warning: implicit declaration of function 'usleep' is invalid in C99 [-Wimplicit-function-declaration]
if (bfound==0)usleep(20000);
^
../tcpEcho.c:172:46: warning: passing 'volatile char *' to parameter of type 'const void *' discards qualifiers [-Wincompatible-pointer-types-discards-qualifiers]
while ((ibytesSent = send(iclientfd, &acmsg[iuse][0] + ibytesMSG, MSGSZ, 0) ) > 0) {
^~~~~~~~~~~~~~~~~~~~~~~~~~~~
C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd\sys/socket.h:119:34: note: passing argument to parameter 'pBuf' here
ssize_t send(int fd, const void *pBuf, size_t Len, int flags);
^
5 warnings generated.
Finished building: "../tcpEcho.c"
Building file: "../platform.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"platform.d_raw" -MT"platform.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"platform.o" "../platform.c"
Finished building: "../platform.c"
Building file: "syscfg/ti_sysbios_config.c"
Invoking: Arm Compiler
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -I"D:/c/ti/workspace_v12/tcpMSGS" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/bsd" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -I"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/posix/ticlang" -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -MMD -MP -MF"syscfg/ti_sysbios_config.d_raw" -MT"syscfg/ti_sysbios_config.o" -I"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -o"syscfg/ti_sysbios_config.o" "syscfg/ti_sysbios_config.c"
Finished building: "syscfg/ti_sysbios_config.c"
Building target: "tcpMSGS.out"
Invoking: Arm Linker
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang.exe" -mcpu=cortex-m4 -mfloat-abi=soft -mfpu=none -mlittle-endian -mthumb -Oz -DDeviceFamily_CC3220 -gdwarf-3 -march=armv7e-m -Wl,-m"tcpMSGS.map" -Wl,-i"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/net/lib" -Wl,-i"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/drivers/net/wifi/slnetif" -Wl,-i"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source" -Wl,-i"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/drivers/net/wifi" -Wl,-i"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/kernel/tirtos7/packages" -Wl,-i"D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg" -Wl,-i"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/lib" -Wl,--diag_wrap=off -Wl,--display_error_number -Wl,--warn_sections -Wl,--xml_link_info="tcpMSGS_linkInfo.xml" -Wl,--rom_model -o "tcpMSGS.out" "./syscfg/ti_drivers_config.o" "./syscfg/ti_net_config.o" "./syscfg/ti_sysbios_config.o" "./syscfg/ti_drivers_net_wifi_config.o" "./main_tirtos.o" "./platform.o" "./tcpEcho.o" "../cc32xxsf_tirtos7.cmd" -Wl,-lti_utils_build_linker.cmd.genlibs -Wl,-l"ti/devices/cc32xx/driverlib/ticlang/Release/driverlib.a" -Wl,-llibc.a
Finished building target: "tcpMSGS.out"
Building secondary target: "tcpMSGS.bin"
Invoking: TI Arm ObjCopy
"C:/ti/ccs1240/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmobjcopy" -O binary --only-section .text --only-section .const --only-section .cinit --only-section .rodata --only-section .resetVecs "tcpMSGS.out" "tcpMSGS.bin"
Finished building secondary target: "tcpMSGS.bin"
Building secondary target: "syscfg/tcpMSGS.sli"
Invoking: Image Creator
"C:/ti/simplelink_cc32xx_sdk_7_10_00_13/source/ti/drivers/net/imagecreator/bin/SLImageCreator.exe" syscfg create_image --sdk_path "C:/ti/simplelink_cc32xx_sdk_7_10_00_13" --json "D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg/ti_drivers_net_wifi_config.json" --file "D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg/tcpMSGS.sli" --mcu "D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/tcpMSGS.bin"
INFO:root:FTDI not detected, trying XDS
INFO:slbootloader.slbootloader:Connecting to device
INFO:slbootloader.slbootloader:Power off
INFO:slbootloader.slbootloader:Set break signal
INFO:slbootloader.slbootloader:Power on
INFO:slbootloader.slbootloader:Clear break signal
INFO:slbootloader.slbootloader:Connection succeeded
INFO:slbootloader.slbootloader:Received storage list
partitionBitMap 0 00000000
partitionBitMap24 0 00000000
checkSum 0 00000000
------------------------
Copyright 2014 TI.com. All rights reserved, SimpleLink programming image builder
Builder = 5.0.0.2
Interface version = 1.0.2.16
Recommended command line window resolution W124 X H67
The output directory is :[D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg\sl_image]
The XML file is :[D:/c/ti/workspace_v12/tcpMSGS/MCU+Image/syscfg\sl_image\ImageConfig.xml]
Validate the XML against the schema.
The XML validation passed.
------------------------
Commands Set Number = 0
CommandNum = 0
CommandFormatStorage:
CommandNum = 1
CommandWriteCertificateStore:
FileLocation = C:/ti/simplelink_cc32xx_sdk_7_10_00_13\tools/cc32xx_tools/certificate-playground\certcatalogPlayGround20160911.lst
FileSystemName = /sys/certstore.lst