Tool/software:
I have ported the “cc33xx_rtos_mcu_package_R7_1” driver to SDIO (it was originally on SPI). Everything works correctly, and I’ve managed to connect to both 2.4 GHz and 5.8 GHz Wi-Fi networks, transmitting packets on each frequency for 24 hours without any loss or TCP retransmissions. However, when I use Wireshark in monitor mode, I see some odd packets: after a Clear-to-Send frame sent by the Linksys router, 16 corrupted frames appear, each filled entirely with the byte 0x1D.
This behavior repeats with different models of Wi-Fi routers.
No. Time Source Destination Protocol Length Info
9958 16.409809 TpLinkTechno_XX:XX:XX TexasInstrum_XX:XX:XX 802.11 358 Probe Response, SN=3736, FN=0, Flags=....R...C, BI=100, SSID="SERGIO"
9959 16.410341 TpLinkTechno_XX:XX:XX WistronNeweb_5d:08:e6 802.11 35 Request-to-send, Flags=........C
9960 16.410353 TpLinkTechno_XX:XX:XX 802.11 29 Clear-to-send, Flags=........C
9961 16.411234 802.11 586 Unknown protocol version: 3
9962 16.411259 TpLinkTechno_XX:XX:XX 802.11 29 Acknowledgement, Flags=........C
9963 16.411356 TpLinkTechno_XX:XX:XX Broadcast 802.11 35 CF-End (Control-frame), Flags=........C
9964 16.412565 TexasInstrum_XX:XX:XX 802.11 29 Clear-to-send, Flags=........C
9965 16.417300 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9966 16.417847 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9967 16.418273 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9968 16.418890 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9969 16.419444 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9970 16.419974 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9971 16.420455 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9972 16.421049 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 815 PV1 Extension (currently reserved)
9973 16.422347 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9974 16.424148 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9975 16.425958 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9976 16.427766 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9977 16.429766 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9978 16.431631 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9979 16.433426 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
9980 16.435231 1d:1d:1d:1d:1d:1d 0x1d1d 802.11 1415 PV1 Extension (currently reserved)
Wireshark information of frame 9972:
Frame 9972: 815 bytes on wire (6520 bits), 815 bytes captured (6520 bits) on interface \Device\NPF_{xxxxxxxxx}, id 0
Radiotap Header v0, Length 15
Header revision: 0
Header pad: 0
Header length: 15
Present flags
Flags: 0x50
Channel frequency: 0
Channel flags: 0x0000
Antenna signal: -11 dBm
802.11 radio information
IEEE 802.11 PV1 Extension (currently reserved)
Frame Control Field: 0x1d1d
Receiver SID
Transmitter address: 1d:1d:1d:1d:1d:1d (1d:1d:1d:1d:1d:1d)
Frame check sequence: 0x180021aa [unverified]
[FCS Status: Unverified]
Where could the problem be?