Part Number: CC3300
Hi Team,
I’m evaluating the TI CC3300MODENIAMOZR Wi-Fi module for an embedded Android project (i.MX8M Mini platform) and would like to understand the level of Android support compared to typical Android Wi-Fi chipsets (Qualcomm/Broadcom).
I’ve seen Linux support for the CC33xx family, but I’m specifically interested in Android compatibility.
Questions:
-
Android support status
-
Is the CC3300 officially supported on Android (AOSP)?
-
Are there reference Android BSPs or integrations available?
-
-
Driver architecture
-
Are the Linux drivers compatible with Android kernels directly, or are Android-specific modifications required?
-
Is the solution based on mac80211/nl80211 (standard cfg80211 stack)?
-
-
Android Wi-Fi stack compatibility
-
Does the module work with the standard Android Wi-Fi framework (wpa_supplicant / hostapd)?
-
Any limitations related to:
-
Wi-Fi Direct
-
SoftAP
-
Concurrent STA/AP modes
-
-
-
Firmware and calibration
-
Is firmware loading handled via standard Linux mechanisms?
-
Any special considerations for Android boot flow?
-
-
Documentation
-
Are there any Android-specific integration guides or application notes?
-
Appreciate any guidance from TI engineers or developers who have worked with CC33xx on Android.
Thanks!