Hi TI.
We have implemented the WL1807MOD into our product running Yocto linux.
What maximum Wireless Speed can we expect to connect with when running the in AP mode with hostapd configuration?
Can we use both 2.4 and 5 GHZ at the same time?
Please see the attached files (hostapd.conf and dump from iw list command).
interface=wlan0 ht_capab=[SHORT-GI-20][GF][HT20] ieee80211n=1 wme_enabled=1 driver=nl80211 logger_syslog=-1 logger_syslog_level=2 logger_stdout=-1 logger_stdout_level=2 dump_file=/tmp/hostapd.dump ctrl_interface=/var/run/hostapd ctrl_interface_group=0 hw_mode=g channel=1 beacon_int=100 dtim_period=2 max_num_sta=255 rts_threshold=2347 fragm_threshold=2346 macaddr_acl=0 auth_algs=3 ignore_broadcast_ssid=0 wmm_enabled=1 wmm_ac_bk_cwmin=4 wmm_ac_bk_cwmax=10 wmm_ac_bk_aifs=7 wmm_ac_bk_txop_limit=0 wmm_ac_bk_acm=0 wmm_ac_be_aifs=3 wmm_ac_be_cwmin=4 wmm_ac_be_cwmax=10 wmm_ac_be_txop_limit=0 wmm_ac_be_acm=0 wmm_ac_vi_aifs=2 wmm_ac_vi_cwmin=3 wmm_ac_vi_cwmax=4 wmm_ac_vi_txop_limit=94 wmm_ac_vi_acm=0 wmm_ac_vo_aifs=2 wmm_ac_vo_cwmin=2 wmm_ac_vo_cwmax=3 wmm_ac_vo_txop_limit=47 wmm_ac_vo_acm=0 ieee80211n=1 wme_enabled=1 eapol_key_index_workaround=0 eap_server=0 own_ip_addr=127.0.0.1 wpa=2 wpa_passphrase=************* wpa_key_mgmt=WPA-PSK rsn_pairwise=CCMP ssid=**************
Wiphy phy0
max # scan SSIDs: 1
max scan IEs length: 441 bytes
Retry short limit: 7
Retry long limit: 4
Coverage class: 0 (up to 0m)
Device supports AP-side u-APSD.
Supported Ciphers:
* WEP40 (00-0f-ac:1)
* WEP104 (00-0f-ac:5)
* TKIP (00-0f-ac:2)
* CCMP (00-0f-ac:4)
* WPI-SMS4 (00-14-72:1)
Available Antennas: TX 0 RX 0
Supported interface modes:
* managed
* AP
* AP/VLAN
* monitor
* P2P-client
* P2P-GO
Band 1:
Capabilities: 0x1072
HT20/HT40
Static SM Power Save
RX Greenfield
RX HT20 SGI
RX HT40 SGI
No RX STBC
Max AMSDU length: 3839 bytes
DSSS/CCK HT40
Maximum RX AMPDU length 16383 bytes (exponent: 0x001)
Minimum RX AMPDU time spacing: 16 usec (0x07)
HT TX/RX MCS rate indexes supported: 0-7
Bitrates (non-HT):
* 1.0 Mbps
* 2.0 Mbps (short preamble supported)
* 5.5 Mbps (short preamble supported)
* 11.0 Mbps (short preamble supported)
* 6.0 Mbps
* 9.0 Mbps
* 12.0 Mbps
* 18.0 Mbps
* 24.0 Mbps
* 36.0 Mbps
* 48.0 Mbps
* 54.0 Mbps
Frequencies:
* 2412 MHz [1] (20.0 dBm)
* 2417 MHz [2] (20.0 dBm)
* 2422 MHz [3] (20.0 dBm)
* 2427 MHz [4] (20.0 dBm)
* 2432 MHz [5] (20.0 dBm)
* 2437 MHz [6] (20.0 dBm)
* 2442 MHz [7] (20.0 dBm)
* 2447 MHz [8] (20.0 dBm)
* 2452 MHz [9] (20.0 dBm)
* 2457 MHz [10] (20.0 dBm)
* 2462 MHz [11] (20.0 dBm)
* 2467 MHz [12] (20.0 dBm) (no IR)
* 2472 MHz [13] (20.0 dBm) (no IR)
* 2484 MHz [14] (20.0 dBm) (no IR)
Band 2:
Capabilities: 0x72
HT20/HT40
Static SM Power Save
RX Greenfield
RX HT20 SGI
RX HT40 SGI
No RX STBC
Max AMSDU length: 3839 bytes
No DSSS/CCK HT40
Maximum RX AMPDU length 16383 bytes (exponent: 0x001)
Minimum RX AMPDU time spacing: 16 usec (0x07)
HT TX/RX MCS rate indexes supported: 0-7
Bitrates (non-HT):
* 6.0 Mbps
* 9.0 Mbps
* 12.0 Mbps
* 18.0 Mbps
* 24.0 Mbps
* 36.0 Mbps
* 48.0 Mbps
* 54.0 Mbps
Frequencies:
* 5040 MHz [8] (disabled)
* 5060 MHz [12] (disabled)
* 5080 MHz [16] (disabled)
* 5170 MHz [34] (disabled)
* 5180 MHz [36] (20.0 dBm) (no IR)
* 5190 MHz [38] (20.0 dBm) (no IR)
* 5200 MHz [40] (20.0 dBm) (no IR)
* 5210 MHz [42] (20.0 dBm) (no IR)
* 5220 MHz [44] (20.0 dBm) (no IR)
* 5230 MHz [46] (20.0 dBm) (no IR)
* 5240 MHz [48] (20.0 dBm) (no IR)
* 5260 MHz [52] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5280 MHz [56] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5300 MHz [60] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5320 MHz [64] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5500 MHz [100] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5520 MHz [104] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5540 MHz [108] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5560 MHz [112] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5580 MHz [116] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5600 MHz [120] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5620 MHz [124] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5640 MHz [128] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5660 MHz [132] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5680 MHz [136] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5700 MHz [140] (20.0 dBm) (no IR, radar detection)
DFS state: usable (for 222 sec)
DFS CAC time: 60000 ms
* 5745 MHz [149] (disabled)
* 5765 MHz [153] (disabled)
* 5785 MHz [157] (disabled)
* 5805 MHz [161] (disabled)
* 5825 MHz [165] (disabled)
Supported commands:
* new_interface
* set_interface
* new_key
* start_ap
* new_station
* set_bss
* authenticate
* associate
* deauthenticate
* disassociate
* join_ibss
* remain_on_channel
* set_tx_bitrate_mask
* frame
* frame_wait_cancel
* set_wiphy_netns
* set_channel
* set_wds_peer
* start_sched_scan
* probe_client
* set_noack_map
* register_beacons
* start_p2p_device
* set_mcast_rate
* channel_switch
* Unknown command (104)
* testmode
* connect
* disconnect
Supported TX frame types:
* IBSS: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* managed: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* AP: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* AP/VLAN: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* mesh point: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* P2P-client: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* P2P-GO: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
* P2P-device: 0x00 0x10 0x20 0x30 0x40 0x50 0x60 0x70 0x80 0x90 0xa0 0xb0 0xc0 0xd0 0xe0 0xf0
Supported RX frame types:
* IBSS: 0x40 0xb0 0xc0 0xd0
* managed: 0x40 0xd0
* AP: 0x00 0x20 0x40 0xa0 0xb0 0xc0 0xd0
* AP/VLAN: 0x00 0x20 0x40 0xa0 0xb0 0xc0 0xd0
* mesh point: 0xb0 0xc0 0xd0
* P2P-client: 0x40 0xd0
* P2P-GO: 0x00 0x20 0x40 0xa0 0xb0 0xc0 0xd0
* P2P-device: 0x40 0xd0
software interface modes (can always be added):
* AP/VLAN
* monitor
valid interface combinations:
* #{ managed } <= 3, #{ AP, P2P-client, P2P-GO } <= 1,
total <= 3, #channels <= 2, radar detect widths: { 20 MHz (no HT), 20 MHz, 40 MHz, 80 MHz }
* #{ AP } <= 2,
total <= 2, #channels <= 1, radar detect widths: { 20 MHz (no HT), 20 MHz, 40 MHz, 80 MHz }
* #{ managed } <= 1, #{ AP } <= 1, #{ P2P-client } <= 1,
total <= 3, #channels <= 2, radar detect widths: { 20 MHz (no HT), 20 MHz, 40 MHz, 80 MHz }
* #{ managed } <= 1, #{ AP } <= 1, #{ P2P-GO } <= 1,
total <= 3, #channels <= 1
HT Capability overrides:
* MCS: ff ff ff ff ff ff ff ff ff ff
* maximum A-MSDU length
* supported channel width
* short GI for 40 MHz
* max A-MPDU length exponent
* min MPDU start spacing
Device supports TX status socket option.
Device supports HT-IBSS.
Device supports scan flush.
Kasper