For a point to point audio streaming application (7.1, high resolution), I need a wireless solution. the questions is can the CC31xx or CC32 be configured to minimize the latency, and make it predictable. (ie - no need for re-transmission etc. ).
Some background of the system: The application can be though of as a "wireless 7.1 channels sound card". all 8 channels are going to the same unit, NOT to 8 distributed speakers..).
Thanks!
Dudi