Other Parts Discussed in Thread: WL1837
Tool/software: Linux
I am running a WL1837 module in multirole mode and would like to know what configuration techniques I could use to reduce the overall power draw of the module.
I have tried changing various settings (idle duty cycle, tx power level) in my wl18xx-conf.bin using wlconf with no success.
I have also noticed that the power draw of the module jumps considerably the moment I turn on the access point.
I referred to this site for setting up multirole: processors.wiki.ti.com/.../Portable_Wireless_Gateway
Here is a text dump of my wl18xx-conf.bin:
header.magic = 0x10e100ca header.version = 0x00070007 header.checksum = 0x00000000 core.sg.params = 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x0000000f, 0x0000001b, 0x00000011, 0x000000aa, 0x00000032, 0x00000064, 0x00000320, 0x000000c8, 0x000000c8, 0x00000000, 0x00000000, 0x00000000, 0x00000001, 0x00000000, 0x0000003c, 0x00001388, 0x000004b0, 0x000003e8, 0x00000001, 0x00000003, 0x00000006, 0x0000000a, 0x0000000a, 0x00000002, 0x00000005, 0x0000001e, 0x00000003, 0x0000000a, 0x00000002, 0x00000000, 0x00000019, 0x00000019, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000, 0x00000000 core.sg.state = 0x01 core.rx.rx_msdu_life_time = 0x0007d000 core.rx.packet_detection_threshold = 0x00000000 core.rx.ps_poll_timeout = 0x000f core.rx.upsd_timeout = 0x000f core.rx.rts_threshold = 0x0931 core.rx.rx_cca_threshold = 0x0000 core.rx.irq_blk_threshold = 0xffff core.rx.irq_pkt_threshold = 0x0000 core.rx.irq_timeout = 0x0258 core.rx.queue_type = 0x00 core.tx.tx_energy_detection = 0x00 core.tx.sta_rc_conf.enabled_rates = 0x00000000 core.tx.sta_rc_conf.short_retry_limit = 0x0a core.tx.sta_rc_conf.long_retry_limit = 0x0a core.tx.sta_rc_conf.aflags = 0x00 core.tx.ac_conf_count = 0x04 core.tx.ac_conf0.ac = 0x00 core.tx.ac_conf0.cw_min = 0x0f core.tx.ac_conf0.cw_max = 0x003f core.tx.ac_conf0.aifsn = 0x03 core.tx.ac_conf0.tx_op_limit = 0x0000 core.tx.ac_conf1.ac = 0x01 core.tx.ac_conf1.cw_min = 0x0f core.tx.ac_conf1.cw_max = 0x003f core.tx.ac_conf1.aifsn = 0x07 core.tx.ac_conf1.tx_op_limit = 0x0000 core.tx.ac_conf2.ac = 0x02 core.tx.ac_conf2.cw_min = 0x0f core.tx.ac_conf2.cw_max = 0x003f core.tx.ac_conf2.aifsn = 0x01 core.tx.ac_conf2.tx_op_limit = 0x0bc0 core.tx.ac_conf3.ac = 0x03 core.tx.ac_conf3.cw_min = 0x0f core.tx.ac_conf3.cw_max = 0x003f core.tx.ac_conf3.aifsn = 0x01 core.tx.ac_conf3.tx_op_limit = 0x05e0 core.tx.max_tx_retries = 0x64 core.tx.ap_aging_period = 0x012c core.tx.tid_conf_count = 0x04 core.tx.tid_conf0.queue_id = 0x00 core.tx.tid_conf0.channel_type = 0x01 core.tx.tid_conf0.tsid = 0x00 core.tx.tid_conf0.ps_scheme = 0x00 core.tx.tid_conf0.ack_policy = 0x00 core.tx.tid_conf0.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf1.queue_id = 0x01 core.tx.tid_conf1.channel_type = 0x01 core.tx.tid_conf1.tsid = 0x01 core.tx.tid_conf1.ps_scheme = 0x00 core.tx.tid_conf1.ack_policy = 0x00 core.tx.tid_conf1.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf2.queue_id = 0x02 core.tx.tid_conf2.channel_type = 0x01 core.tx.tid_conf2.tsid = 0x02 core.tx.tid_conf2.ps_scheme = 0x00 core.tx.tid_conf2.ack_policy = 0x00 core.tx.tid_conf2.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf3.queue_id = 0x03 core.tx.tid_conf3.channel_type = 0x01 core.tx.tid_conf3.tsid = 0x03 core.tx.tid_conf3.ps_scheme = 0x00 core.tx.tid_conf3.ack_policy = 0x00 core.tx.tid_conf3.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf4.queue_id = 0x00 core.tx.tid_conf4.channel_type = 0x00 core.tx.tid_conf4.tsid = 0x00 core.tx.tid_conf4.ps_scheme = 0x00 core.tx.tid_conf4.ack_policy = 0x00 core.tx.tid_conf4.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf5.queue_id = 0x00 core.tx.tid_conf5.channel_type = 0x00 core.tx.tid_conf5.tsid = 0x00 core.tx.tid_conf5.ps_scheme = 0x00 core.tx.tid_conf5.ack_policy = 0x00 core.tx.tid_conf5.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf6.queue_id = 0x00 core.tx.tid_conf6.channel_type = 0x00 core.tx.tid_conf6.tsid = 0x00 core.tx.tid_conf6.ps_scheme = 0x00 core.tx.tid_conf6.ack_policy = 0x00 core.tx.tid_conf6.apsd_conf = 0x00000000, 0x00000000 core.tx.tid_conf7.queue_id = 0x00 core.tx.tid_conf7.channel_type = 0x00 core.tx.tid_conf7.tsid = 0x00 core.tx.tid_conf7.ps_scheme = 0x00 core.tx.tid_conf7.ack_policy = 0x00 core.tx.tid_conf7.apsd_conf = 0x00000000, 0x00000000 core.tx.frag_threshold = 0x0930 core.tx.tx_compl_timeout = 0x015e core.tx.tx_compl_threshold = 0x000a core.tx.basic_rate = 0x00000001 core.tx.basic_rate_5 = 0x00000008 core.tx.tmpl_short_retry_limit = 0x0a core.tx.tmpl_long_retry_limit = 0x0a core.tx.tx_watchdog_timeout = 0x00001388 core.tx.slow_link_thold = 0x03 core.tx.fast_link_thold = 0x1e core.conn.wake_up_event = 0x02 core.conn.listen_interval = 0x01 core.conn.suspend_wake_up_event = 0x04 core.conn.suspend_listen_interval = 0x03 core.conn.bcn_filt_mode = 0x01 core.conn.bcn_filt_ie_count = 0x03 core.conn.bcn_filt_ie0.ie = 0x25 core.conn.bcn_filt_ie0.rule = 0x02 core.conn.bcn_filt_ie0.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie0.type = 0x00 core.conn.bcn_filt_ie0.version = 0x00, 0x00 core.conn.bcn_filt_ie1.ie = 0x3d core.conn.bcn_filt_ie1.rule = 0x01 core.conn.bcn_filt_ie1.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie1.type = 0x00 core.conn.bcn_filt_ie1.version = 0x00, 0x00 core.conn.bcn_filt_ie2.ie = 0x2a core.conn.bcn_filt_ie2.rule = 0x01 core.conn.bcn_filt_ie2.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie2.type = 0x00 core.conn.bcn_filt_ie2.version = 0x00, 0x00 core.conn.bcn_filt_ie3.ie = 0x00 core.conn.bcn_filt_ie3.rule = 0x00 core.conn.bcn_filt_ie3.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie3.type = 0x00 core.conn.bcn_filt_ie3.version = 0x00, 0x00 core.conn.bcn_filt_ie4.ie = 0x00 core.conn.bcn_filt_ie4.rule = 0x00 core.conn.bcn_filt_ie4.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie4.type = 0x00 core.conn.bcn_filt_ie4.version = 0x00, 0x00 core.conn.bcn_filt_ie5.ie = 0x00 core.conn.bcn_filt_ie5.rule = 0x00 core.conn.bcn_filt_ie5.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie5.type = 0x00 core.conn.bcn_filt_ie5.version = 0x00, 0x00 core.conn.bcn_filt_ie6.ie = 0x00 core.conn.bcn_filt_ie6.rule = 0x00 core.conn.bcn_filt_ie6.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie6.type = 0x00 core.conn.bcn_filt_ie6.version = 0x00, 0x00 core.conn.bcn_filt_ie7.ie = 0x00 core.conn.bcn_filt_ie7.rule = 0x00 core.conn.bcn_filt_ie7.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie7.type = 0x00 core.conn.bcn_filt_ie7.version = 0x00, 0x00 core.conn.bcn_filt_ie8.ie = 0x00 core.conn.bcn_filt_ie8.rule = 0x00 core.conn.bcn_filt_ie8.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie8.type = 0x00 core.conn.bcn_filt_ie8.version = 0x00, 0x00 core.conn.bcn_filt_ie9.ie = 0x00 core.conn.bcn_filt_ie9.rule = 0x00 core.conn.bcn_filt_ie9.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie9.type = 0x00 core.conn.bcn_filt_ie9.version = 0x00, 0x00 core.conn.bcn_filt_ie10.ie = 0x00 core.conn.bcn_filt_ie10.rule = 0x00 core.conn.bcn_filt_ie10.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie10.type = 0x00 core.conn.bcn_filt_ie10.version = 0x00, 0x00 core.conn.bcn_filt_ie11.ie = 0x00 core.conn.bcn_filt_ie11.rule = 0x00 core.conn.bcn_filt_ie11.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie11.type = 0x00 core.conn.bcn_filt_ie11.version = 0x00, 0x00 core.conn.bcn_filt_ie12.ie = 0x00 core.conn.bcn_filt_ie12.rule = 0x00 core.conn.bcn_filt_ie12.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie12.type = 0x00 core.conn.bcn_filt_ie12.version = 0x00, 0x00 core.conn.bcn_filt_ie13.ie = 0x00 core.conn.bcn_filt_ie13.rule = 0x00 core.conn.bcn_filt_ie13.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie13.type = 0x00 core.conn.bcn_filt_ie13.version = 0x00, 0x00 core.conn.bcn_filt_ie14.ie = 0x00 core.conn.bcn_filt_ie14.rule = 0x00 core.conn.bcn_filt_ie14.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie14.type = 0x00 core.conn.bcn_filt_ie14.version = 0x00, 0x00 core.conn.bcn_filt_ie15.ie = 0x00 core.conn.bcn_filt_ie15.rule = 0x00 core.conn.bcn_filt_ie15.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie15.type = 0x00 core.conn.bcn_filt_ie15.version = 0x00, 0x00 core.conn.bcn_filt_ie16.ie = 0x00 core.conn.bcn_filt_ie16.rule = 0x00 core.conn.bcn_filt_ie16.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie16.type = 0x00 core.conn.bcn_filt_ie16.version = 0x00, 0x00 core.conn.bcn_filt_ie17.ie = 0x00 core.conn.bcn_filt_ie17.rule = 0x00 core.conn.bcn_filt_ie17.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie17.type = 0x00 core.conn.bcn_filt_ie17.version = 0x00, 0x00 core.conn.bcn_filt_ie18.ie = 0x00 core.conn.bcn_filt_ie18.rule = 0x00 core.conn.bcn_filt_ie18.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie18.type = 0x00 core.conn.bcn_filt_ie18.version = 0x00, 0x00 core.conn.bcn_filt_ie19.ie = 0x00 core.conn.bcn_filt_ie19.rule = 0x00 core.conn.bcn_filt_ie19.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie19.type = 0x00 core.conn.bcn_filt_ie19.version = 0x00, 0x00 core.conn.bcn_filt_ie20.ie = 0x00 core.conn.bcn_filt_ie20.rule = 0x00 core.conn.bcn_filt_ie20.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie20.type = 0x00 core.conn.bcn_filt_ie20.version = 0x00, 0x00 core.conn.bcn_filt_ie21.ie = 0x00 core.conn.bcn_filt_ie21.rule = 0x00 core.conn.bcn_filt_ie21.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie21.type = 0x00 core.conn.bcn_filt_ie21.version = 0x00, 0x00 core.conn.bcn_filt_ie22.ie = 0x00 core.conn.bcn_filt_ie22.rule = 0x00 core.conn.bcn_filt_ie22.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie22.type = 0x00 core.conn.bcn_filt_ie22.version = 0x00, 0x00 core.conn.bcn_filt_ie23.ie = 0x00 core.conn.bcn_filt_ie23.rule = 0x00 core.conn.bcn_filt_ie23.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie23.type = 0x00 core.conn.bcn_filt_ie23.version = 0x00, 0x00 core.conn.bcn_filt_ie24.ie = 0x00 core.conn.bcn_filt_ie24.rule = 0x00 core.conn.bcn_filt_ie24.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie24.type = 0x00 core.conn.bcn_filt_ie24.version = 0x00, 0x00 core.conn.bcn_filt_ie25.ie = 0x00 core.conn.bcn_filt_ie25.rule = 0x00 core.conn.bcn_filt_ie25.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie25.type = 0x00 core.conn.bcn_filt_ie25.version = 0x00, 0x00 core.conn.bcn_filt_ie26.ie = 0x00 core.conn.bcn_filt_ie26.rule = 0x00 core.conn.bcn_filt_ie26.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie26.type = 0x00 core.conn.bcn_filt_ie26.version = 0x00, 0x00 core.conn.bcn_filt_ie27.ie = 0x00 core.conn.bcn_filt_ie27.rule = 0x00 core.conn.bcn_filt_ie27.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie27.type = 0x00 core.conn.bcn_filt_ie27.version = 0x00, 0x00 core.conn.bcn_filt_ie28.ie = 0x00 core.conn.bcn_filt_ie28.rule = 0x00 core.conn.bcn_filt_ie28.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie28.type = 0x00 core.conn.bcn_filt_ie28.version = 0x00, 0x00 core.conn.bcn_filt_ie29.ie = 0x00 core.conn.bcn_filt_ie29.rule = 0x00 core.conn.bcn_filt_ie29.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie29.type = 0x00 core.conn.bcn_filt_ie29.version = 0x00, 0x00 core.conn.bcn_filt_ie30.ie = 0x00 core.conn.bcn_filt_ie30.rule = 0x00 core.conn.bcn_filt_ie30.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie30.type = 0x00 core.conn.bcn_filt_ie30.version = 0x00, 0x00 core.conn.bcn_filt_ie31.ie = 0x00 core.conn.bcn_filt_ie31.rule = 0x00 core.conn.bcn_filt_ie31.oui = 0x00, 0x00, 0x00 core.conn.bcn_filt_ie31.type = 0x00 core.conn.bcn_filt_ie31.version = 0x00, 0x00 core.conn.synch_fail_thold = 0x0000000c core.conn.bss_lose_timeout = 0x00000190 core.conn.beacon_rx_timeout = 0x00002710 core.conn.broadcast_timeout = 0x00004e20 core.conn.rx_broadcast_in_ps = 0x01 core.conn.ps_poll_threshold = 0x0a core.conn.sig_weights.rssi_bcn_avg_weight = 0x00 core.conn.sig_weights.rssi_pkt_avg_weight = 0x00 core.conn.sig_weights.snr_bcn_avg_weight = 0x00 core.conn.sig_weights.snr_pkt_avg_weight = 0x00 core.conn.bet_enable = 0x01 core.conn.bet_max_consecutive = 0x32 core.conn.psm_entry_retries = 0x08 core.conn.psm_exit_retries = 0x10 core.conn.psm_entry_nullfunc_retries = 0x03 core.conn.dynamic_ps_timeout = 0x0096 core.conn.forced_ps = 0x00 core.conn.keep_alive_interval = 0x0000d6d8 core.conn.max_listen_interval = 0x14 core.conn.sta_sleep_auth = 0xff core.conn.suspend_rx_ba_activity = 0x00 core.itrim.enable = 0x00 core.itrim.timeout = 0x0000c350 core.pm_config.host_clk_settling_time = 0x00001388 core.pm_config.host_fast_wakeup_support = 0x01 core.roam_trigger.trigger_pacing = 0x0001 core.roam_trigger.avg_weight_rssi_beacon = 0x14 core.roam_trigger.avg_weight_rssi_data = 0x0a core.roam_trigger.avg_weight_snr_beacon = 0x14 core.roam_trigger.avg_weight_snr_data = 0x0a core.scan.min_dwell_time_active = 0x00001d4c core.scan.max_dwell_time_active = 0x00007530 core.scan.min_dwell_time_active_long = 0x000061a8 core.scan.max_dwell_time_active_long = 0x0000c350 core.scan.dwell_time_passive = 0x000186a0 core.scan.dwell_time_dfs = 0x000249f0 core.scan.num_probe_reqs = 0x0002 core.scan.split_scan_timeout = 0x0000c350 core.sched_scan.base_dwell_time = 0x00001d4c core.sched_scan.max_dwell_time_delta = 0x000057e4 core.sched_scan.dwell_time_delta_per_probe = 0x000007d0 core.sched_scan.dwell_time_delta_per_probe_5 = 0x0000015e core.sched_scan.dwell_time_passive = 0x000186a0 core.sched_scan.dwell_time_dfs = 0x000249f0 core.sched_scan.num_probe_reqs = 0x02 core.sched_scan.rssi_threshold = 0xa6 core.sched_scan.snr_threshold = 0x00 core.sched_scan.num_short_intervals = 0x0d core.sched_scan.long_interval = 0x7530 core.ht.rx_ba_win_size = 0x20 core.ht.tx_ba_win_size = 0x40 core.ht.inactivity_timeout = 0x2710 core.ht.tx_ba_tid_bitmap = 0x3f core.mem.num_stations = 0x01 core.mem.ssid_profiles = 0x01 core.mem.rx_block_num = 0x28 core.mem.tx_min_block_num = 0x28 core.mem.dynamic_memory = 0x01 core.mem.min_req_tx_blocks = 0x2d core.mem.min_req_rx_blocks = 0x16 core.mem.tx_min = 0x1b core.fm_coex.enable = 0x01 core.fm_coex.swallow_period = 0x05 core.fm_coex.n_divider_fref_set_1 = 0xff core.fm_coex.n_divider_fref_set_2 = 0x0c core.fm_coex.m_divider_fref_set_1 = 0xffff core.fm_coex.m_divider_fref_set_2 = 0x0094 core.fm_coex.coex_pll_stabilization_time = 0xffffffff core.fm_coex.ldo_stabilization_time = 0xffff core.fm_coex.fm_disturbed_band_margin = 0xff core.fm_coex.swallow_clk_diff = 0xff core.rx_streaming.duration = 0x00000096 core.rx_streaming.queues = 0x01 core.rx_streaming.interval = 0x14 core.rx_streaming.always = 0x00 core.fwlog.mode = 0x00 core.fwlog.mem_blocks = 0x02 core.fwlog.severity = 0x00 core.fwlog.timestamp = 0x00 core.fwlog.output = 0x01 core.fwlog.threshold = 0x00 core.rate.rate_retry_score = 0x7d00 core.rate.per_add = 0x2000 core.rate.per_th1 = 0x0800 core.rate.per_th2 = 0x1000 core.rate.max_per = 0x1fa4 core.rate.inverse_curiosity_factor = 0x05 core.rate.tx_fail_low_th = 0x04 core.rate.tx_fail_high_th = 0x0a core.rate.per_alpha_shift = 0x04 core.rate.per_add_shift = 0x0d core.rate.per_beta1_shift = 0x0a core.rate.per_beta2_shift = 0x08 core.rate.rate_check_up = 0x02 core.rate.rate_check_down = 0x0c core.rate.rate_retry_policy = 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00 core.hangover.recover_time = 0x00000000 core.hangover.hangover_period = 0x14 core.hangover.dynamic_mode = 0x01 core.hangover.early_termination_mode = 0x01 core.hangover.max_period = 0x14 core.hangover.min_period = 0x01 core.hangover.increase_delta = 0x01 core.hangover.decrease_delta = 0x02 core.hangover.quiet_time = 0x04 core.hangover.increase_time = 0x01 core.hangover.window_size = 0x10 core.recovery.bug_on_recovery = 0x00 core.recovery.no_recovery = 0x00 wl18xx.ht.mode = 0x01 wl18xx.phy.phy_standalone = 0x00 wl18xx.phy.spare0 = 0x08 wl18xx.phy.enable_clpc = 0x00 wl18xx.phy.enable_tx_low_pwr_on_siso_rdl = 0x00 wl18xx.phy.auto_detect = 0x00 wl18xx.phy.dedicated_fem = 0x00 wl18xx.phy.low_band_component = 0x02 wl18xx.phy.low_band_component_type = 0x04 wl18xx.phy.high_band_component = 0x01 wl18xx.phy.high_band_component_type = 0x09 wl18xx.phy.number_of_assembled_ant2_4 = 0x02 wl18xx.phy.number_of_assembled_ant5 = 0x01 wl18xx.phy.pin_muxing_platform_options = 0x00, 0x00 wl18xx.phy.external_pa_dc2dc = 0x00 wl18xx.phy.tcxo_ldo_voltage = 0x00 wl18xx.phy.xtal_itrim_val = 0x04 wl18xx.phy.srf_state = 0x00 wl18xx.phy.srf1 = 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00 wl18xx.phy.srf2 = 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00 wl18xx.phy.srf3 = 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00 wl18xx.phy.io_configuration = 0x01 wl18xx.phy.sdio_configuration = 0x00 wl18xx.phy.settings = 0x00 wl18xx.phy.rx_profile = 0x00 wl18xx.phy.per_chan_pwr_limit_arr_11abg = 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0x2f, 0xff, 0xff, 0xff, 0xff, 0xff, 0x2f, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff wl18xx.phy.pwr_limit_reference_11_abg = 0x64 wl18xx.phy.per_chan_pwr_limit_arr_11p = 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff wl18xx.phy.pwr_limit_reference_11p = 0x64 wl18xx.phy.spare1 = 0x00 wl18xx.phy.per_chan_bo_mode_11_abg = 0x40, 0x00, 0x04, 0x70, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x18 wl18xx.phy.per_chan_bo_mode_11_p = 0x00, 0x00, 0x00, 0x00 wl18xx.phy.primary_clock_setting_time = 0x05 wl18xx.phy.clock_valid_on_wake_up = 0x00 wl18xx.phy.secondary_clock_setting_time = 0x05 wl18xx.phy.board_type = 0x02 wl18xx.phy.psat = 0x00 wl18xx.phy.low_power_val = 0x08 wl18xx.phy.med_power_val = 0x12 wl18xx.phy.high_power_val = 0x18 wl18xx.phy.per_sub_band_tx_trace_loss = 0x10, 0x18, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00 wl18xx.phy.per_sub_band_rx_trace_loss = 0x10, 0x18, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00 wl18xx.phy.tx_rf_margin = 0x01 wl18xx.phy.low_power_val_2nd = 0x05 wl18xx.phy.med_power_val_2nd = 0x0a wl18xx.phy.high_power_val_2nd = 0x14 wl18xx.phy.padding = 0x00 wl18xx.ap_sleep.idle_duty_cycle = 0x00 wl18xx.ap_sleep.connected_duty_cycle = 0x00 wl18xx.ap_sleep.max_stations_thresh = 0x04 wl18xx.ap_sleep.idle_conn_thresh = 0x08