We're looking at a number of legacy product with 8-bit Intel in need of upgrade.
From my reading of the CC3220SF data sheet, the GPIO levels of the 3.3 V part are too low for the 5 V circuit. Agree? Adding level shifters and other circiutry would exceed available space and likely makes us bite the bullet and do a new layout.
Very interested in adding OTA, but little interest in the AD features. What TI microcontrollers are in this performance category and 5 V?
We're looking at an Altera fpga and a NIOS. Do TI microcontrollers have on-chip programmable logic?
A Zynq part is physically larger and overkill performance-wise. I looked at “Products” in the TI website and don’t see parts with programmable logic sections a’la Xilinx.
Grateful for any ideas.