Part Number: AM3352
Other Parts Discussed in Thread: TPS65217, TCA8418, TCA6416
Tool/software: Linux
root@beaglebone:~# dmesg
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.1.18-g6b41ca0b94 (siva@bsp) (gcc version 4.9.2 (GCC) ) #2 SMP Mon Jul 1 15:14:19 IST 2019
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine model: TI AM335x BeagleBone Black
[ 0.000000] cma: Reserved 16 MiB at 0x9f000000
[ 0.000000] Memory policy: Data cache writeback
[ 0.000000] On node 0 totalpages: 131072
[ 0.000000] free_area_init_node: node 0, pgdat c08a5040, node_mem_map deb71000
[ 0.000000] Normal zone: 1152 pages used for memmap
[ 0.000000] Normal zone: 0 pages reserved
[ 0.000000] Normal zone: 131072 pages, LIFO batch:31
[ 0.000000] CPU: All CPU(s) started in SVC mode.
[ 0.000000] AM335X ES2.1 (neon )
[ 0.000000] PERCPU: Embedded 13 pages/cpu @deb3b000 s22848 r8192 d22208 u53248
[ 0.000000] pcpu-alloc: s22848 r8192 d22208 u53248 alloc=13*4096
[ 0.000000] pcpu-alloc: [0] 0
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920
[ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext4 rootwait fixrtc fixrtc coherent_pool=10M
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 485544K/524288K available (5808K kernel code, 392K rwdata, 2304K rodata, 332K init, 8181K bss, 22360K reserved, 16384K cma-rese)
[ 0.000000] Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xe0800000 - 0xff000000 ( 488 MB)
lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc07f443c (8114 kB)
.init : 0xc07f5000 - 0xc0848000 ( 332 kB)
.data : 0xc0848000 - 0xc08aa358 ( 393 kB)
.bss : 0xc08ad000 - 0xc10aa5b4 (8182 kB)
[ 0.000000] Running RCU self tests
[ 0.000000] Hierarchical RCU implementation.
[ 0.000000] RCU lockdep checking is enabled.
[ 0.000000] Additional per-CPU info printed with stalls.
[ 0.000000] RCU restricting CPUs from NR_CPUS=2 to nr_cpu_ids=1.
[ 0.000000] RCU: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[ 0.000022] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[ 0.000060] clocksource timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[ 0.000135] OMAP clocksource: timer1 at 24000000 Hz
[ 0.001507] Console: colour dummy device 80x30
[ 0.001596] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar
[ 0.001612] ... MAX_LOCKDEP_SUBCLASSES: 8
[ 0.001626] ... MAX_LOCK_DEPTH: 48
[ 0.001640] ... MAX_LOCKDEP_KEYS: 8191
[ 0.001653] ... CLASSHASH_SIZE: 4096
[ 0.001666] ... MAX_LOCKDEP_ENTRIES: 32768
[ 0.001679] ... MAX_LOCKDEP_CHAINS: 65536
[ 0.001692] ... CHAINHASH_SIZE: 32768
[ 0.001705] memory used by lock dependency info: 5167 kB
[ 0.001719] per task-struct memory footprint: 1152 bytes
[ 0.001758] Calibrating delay loop... 545.58 BogoMIPS (lpj=2727936)
[ 0.097478] pid_max: default: 32768 minimum: 301
[ 0.098087] Security Framework initialized
[ 0.098363] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.098392] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.103374] Initializing cgroup subsys blkio
[ 0.103442] Initializing cgroup subsys memory
[ 0.103591] Initializing cgroup subsys devices
[ 0.103737] Initializing cgroup subsys freezer
[ 0.103948] Initializing cgroup subsys perf_event
[ 0.104051] CPU: Testing write buffer coherency: ok
[ 0.106338] CPU0: thread -1, cpu 0, socket -1, mpidr 0
[ 0.106513] Setting up static identity map for 0x80008280 - 0x800082f0
[ 0.113340] Brought up 1 CPUs
[ 0.113378] SMP: Total of 1 processors activated (545.58 BogoMIPS).
[ 0.113396] CPU: All CPU(s) started in SVC mode.
[ 0.119175] devtmpfs: initialized
[ 0.183877] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 0.292915] omap_hwmod: debugss: _wait_target_disable failed
[ 0.351908] clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.355614] pinctrl core: initialized pinctrl subsystem
[ 0.364824] NET: Registered protocol family 16
[ 0.393496] DMA: preallocated 10240 KiB pool for atomic coherent allocations
[ 0.397069] cpuidle: using governor ladder
[ 0.397117] cpuidle: using governor menu
[ 0.415881] gpiochip_add: registered GPIOs 0 to 31 on device: gpio
[ 0.418097] OMAP GPIO hardware version 0.1
[ 0.420385] gpiochip_add: registered GPIOs 32 to 63 on device: gpio
[ 0.424351] gpiochip_add: registered GPIOs 64 to 95 on device: gpio
[ 0.428227] gpiochip_add: registered GPIOs 96 to 127 on device: gpio
[ 0.464861] No ATAGs?
[ 0.464910] hw-breakpoint: debug architecture 0x4 unsupported.
[ 0.537270] edma 49000000.edma: TI EDMA DMA engine driver
[ 0.539219] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]'
[ 0.545444] SCSI subsystem initialized
[ 0.546677] libata version 3.00 loaded.
[ 0.548134] usbcore: registered new interface driver usbfs
[ 0.548416] usbcore: registered new interface driver hub
[ 0.548669] usbcore: registered new device driver usb
[ 0.550553] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe
[ 0.550734] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring probe
[ 0.550878] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe
[ 0.551326] media: Linux media interface: v0.10
[ 0.551564] Linux video capture interface: v2.00
[ 0.551749] pps_core: LinuxPPS API ver. 1 registered
[ 0.551767] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.551857] PTP clock support registered
[ 0.555334] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[ 0.556634] Advanced Linux Sound Architecture Driver Initialized.
[ 0.562823] Switched to clocksource timer1
[ 0.780470] NET: Registered protocol family 2
[ 0.783897] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.784205] TCP bind hash table entries: 4096 (order: 5, 147456 bytes)
[ 0.786385] TCP: Hash tables configured (established 4096 bind 4096)
[ 0.786747] UDP hash table entries: 256 (order: 2, 20480 bytes)
[ 0.787061] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes)
[ 0.788484] NET: Registered protocol family 1
[ 0.790996] CPU PMU: Failed to parse /pmu/interrupt-affinity[0]
[ 0.791145] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available
[ 0.799455] futex hash table entries: 256 (order: 2, 16384 bytes)
[ 0.799830] audit: initializing netlink subsys (disabled)
[ 0.800401] audit: type=2000 audit(0.790:1): initialized
[ 0.808234] VFS: Disk quotas dquot_6.6.0
[ 0.808684] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.822474] io scheduler noop registered
[ 0.822703] io scheduler deadline registered
[ 0.822797] io scheduler cfq registered (default)
[ 0.826948] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568
[ 0.834657] pwm-backlight backlight: GPIO lookup for consumer enable
[ 0.834693] pwm-backlight backlight: using device tree for GPIO lookup
[ 0.834724] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/backlight[0]'
[ 0.834747] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/backlight[0]'
[ 0.834767] pwm-backlight backlight: using lookup tables for GPIO lookup
[ 0.834988] pwm-backlight backlight: lookup for GPIO enable failed
[ 0.835037] backlight supply power not found, using dummy regulator
[ 0.840096] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle
[ 0.844387] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[ 0.854662] omap_uart 44e09000.serial: no wakeirq for uart0
[ 0.854707] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@44e09000[0]'
[ 0.855610] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a OMAP UART0
[ 1.592749] console [ttyO0] enabled
[ 1.599432] omap_uart 48022000.serial: no wakeirq for uart1
[ 1.605405] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@48022000[0]'
[ 1.605934] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a OMAP UART1
[ 1.617929] omap_uart 48024000.serial: no wakeirq for uart2
[ 1.623882] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@48024000[0]'
[ 1.624374] 48024000.serial: ttyO2 at MMIO 0x48024000 (irq = 160, base_baud = 3000000) is a OMAP UART2
[ 1.636315] omap_uart 481a8000.serial: no wakeirq for uart4
[ 1.642173] of_get_named_gpiod_flags: can't parse 'rts-gpio' property of node '/ocp/serial@481a8000[0]'
[ 1.642765] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 161, base_baud = 3000000) is a OMAP UART4
[ 1.654820] [drm] Initialized drm 1.1.0 20060810
[ 1.661444] panel panel: GPIO lookup for consumer enable
[ 1.661471] panel panel: using device tree for GPIO lookup
[ 1.661497] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/panel[0]'
[ 1.661521] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/panel[0]'
[ 1.661540] panel panel: using lookup tables for GPIO lookup
[ 1.661566] panel panel: lookup for GPIO enable failed
[ 1.672279] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
[ 1.679413] [drm] No driver support for vblank timestamp query.
[ 1.705059] Console: switching to colour frame buffer device 40x30
[ 1.713805] tilcdc 4830e000.fb: fb0: frame buffer device
[ 1.719470] tilcdc 4830e000.fb: registered panic notifier
[ 1.725354] [drm] Initialized tilcdc 1.0.0 20121205 on minor 0
[ 1.782134] brd: module loaded
[ 1.815154] loop: module loaded
[ 1.828216] omap2_mcspi 481a0000.spi: registered master spi1
[ 1.830065] spi spi1.1: setup: speed 16000000, sample leading edge, clk normal
[ 1.830112] spi spi1.1: setup mode 0, 8 bits/w, 16000000 Hz max --> 0
[ 1.831378] spidev spi1.1: buggy DT: spidev listed directly in DT
[ 1.837990] ------------[ cut here ]------------
[ 1.842921] WARNING: CPU: 0 PID: 1 at /home/siva/source_poky_486/build/tmp/work-shared/beaglebone/kernel-source/drivers/spi/spidev.c:733 spidev_pro)
[ 1.858263] Modules linked in:
[ 1.861493] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 4.1.18-g6b41ca0b94 #2
[ 1.868780] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 1.875188] [<c00164dc>] (unwind_backtrace) from [<c0012f5c>] (show_stack+0x10/0x14)
[ 1.883317] [<c0012f5c>] (show_stack) from [<c057e314>] (dump_stack+0xb0/0xe4)
[ 1.890895] [<c057e314>] (dump_stack) from [<c0035e48>] (warn_slowpath_common+0x7c/0xb8)
[ 1.899374] [<c0035e48>] (warn_slowpath_common) from [<c0035f20>] (warn_slowpath_null+0x1c/0x24)
[ 1.908582] [<c0035f20>] (warn_slowpath_null) from [<c03b1494>] (spidev_probe+0x1a4/0x1e8)
[ 1.917245] [<c03b1494>] (spidev_probe) from [<c03aec34>] (spi_drv_probe+0x50/0x74)
[ 1.925279] [<c03aec34>] (spi_drv_probe) from [<c03542a0>] (driver_probe_device+0x174/0x2bc)
[ 1.934123] [<c03542a0>] (driver_probe_device) from [<c0352858>] (bus_for_each_drv+0x64/0x98)
[ 1.943054] [<c0352858>] (bus_for_each_drv) from [<c03540f8>] (device_attach+0x74/0x8c)
[ 1.951442] [<c03540f8>] (device_attach) from [<c03537c0>] (bus_probe_device+0x88/0xb0)
[ 1.959828] [<c03537c0>] (bus_probe_device) from [<c0351b0c>] (device_add+0x3b8/0x568)
[ 1.968125] [<c0351b0c>] (device_add) from [<c03af548>] (spi_add_device+0x8c/0x158)
[ 1.976151] [<c03af548>] (spi_add_device) from [<c03af9a0>] (of_register_spi_device+0x204/0x2fc)
[ 1.985356] [<c03af9a0>] (of_register_spi_device) from [<c03b0ccc>] (spi_register_master+0x26c/0x4a8)
[ 1.995016] [<c03b0ccc>] (spi_register_master) from [<c03b0f34>] (devm_spi_register_master+0x2c/0x68)
[ 2.004676] [<c03b0f34>] (devm_spi_register_master) from [<c03b47d8>] (omap2_mcspi_probe+0x2f0/0x3e4)
[ 2.014338] [<c03b47d8>] (omap2_mcspi_probe) from [<c0355b8c>] (platform_drv_probe+0x44/0xa4)
[ 2.023271] [<c0355b8c>] (platform_drv_probe) from [<c03542a0>] (driver_probe_device+0x174/0x2bc)
[ 2.032568] [<c03542a0>] (driver_probe_device) from [<c03544c0>] (__driver_attach+0x94/0x98)
[ 2.041409] [<c03544c0>] (__driver_attach) from [<c03527ac>] (bus_for_each_dev+0x6c/0xa0)
[ 2.049978] [<c03527ac>] (bus_for_each_dev) from [<c0353a34>] (bus_add_driver+0x144/0x1f0)
[ 2.058637] [<c0353a34>] (bus_add_driver) from [<c0354c28>] (driver_register+0x78/0xf8)
[ 2.067026] [<c0354c28>] (driver_register) from [<c0009724>] (do_one_initcall+0x80/0x1dc)
[ 2.075605] [<c0009724>] (do_one_initcall) from [<c07f5e8c>] (kernel_init_freeable+0x1fc/0x2c8)
[ 2.084723] [<c07f5e8c>] (kernel_init_freeable) from [<c057bbd4>] (kernel_init+0x8/0xec)
[ 2.093209] [<c057bbd4>] (kernel_init) from [<c000f4f8>] (ret_from_fork+0x14/0x3c)
[ 2.103143] ---[ end trace 4b9877b3d20dd880 ]---
[ 2.111866] omap2_mcspi 481a0000.spi: registered child spi1.1
[ 2.182664] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[ 2.189077] davinci_mdio 4a101000.mdio: detected phy mask fffffffe
[ 2.200974] libphy: 4a101000.mdio: probed
[ 2.205380] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver SMSC LAN8710/LAN8720
[ 2.217107] cpsw 4a100000.ethernet: Detected MACID = f4:e1:1e:52:f0:67
[ 2.228944] PPP generic driver version 2.4.2
[ 2.235271] PPP BSD Compression module registered
[ 2.240316] PPP Deflate Compression module registered
[ 2.245776] PPP MPPE Compression module registered
[ 2.250823] NET: Registered protocol family 24
[ 2.257213] usbcore: registered new interface driver usb-storage
[ 2.264124] usbcore: registered new interface driver usbserial
[ 2.270397] usbcore: registered new interface driver ftdi_sio
[ 2.277232] usbserial: USB Serial support registered for FTDI USB Serial Device
[ 2.285198] usbcore: registered new interface driver option
[ 2.291221] usbserial: USB Serial support registered for GSM modem (1-port)
[ 2.303767] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset
[ 2.303800] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup
[ 2.303831] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]'
[ 2.303855] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]'
[ 2.303875] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup
[ 2.303904] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed
[ 2.303928] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect
[ 2.303947] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup
[ 2.303970] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]'
[ 2.303993] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]'
[ 2.304013] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup
[ 2.304038] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed
[ 2.304154] 47401300.usb-phy supply vcc not found, using dummy regulator
[ 2.317826] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
[ 2.317862] musb-hdrc: MHDRC RTL version 2.0
[ 2.317880] musb-hdrc: setup fifo_mode 4
[ 2.317912] musb-hdrc: 28/31 max ep, 16384/16384 memory
[ 2.319042] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver
[ 2.326523] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1
[ 2.338051] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 2.345375] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 2.353043] usb usb1: Product: MUSB HDRC host driver
[ 2.358251] usb usb1: Manufacturer: Linux 4.1.18-g6b41ca0b94 musb-hcd
[ 2.365041] usb usb1: SerialNumber: musb-hdrc.0.auto
[ 2.377694] hub 1-0:1.0: USB hub found
[ 2.382238] hub 1-0:1.0: 1 port detected
[ 2.398273] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset
[ 2.398313] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup
[ 2.398345] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]'
[ 2.398369] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]'
[ 2.398389] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup
[ 2.398418] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO reset failed
[ 2.398442] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect
[ 2.398461] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup
[ 2.398486] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]'
[ 2.398509] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]'
[ 2.398528] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup
[ 2.398552] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO vbus-detect failed
[ 2.398651] 47401b00.usb-phy supply vcc not found, using dummy regulator
[ 2.410742] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
[ 2.410775] musb-hdrc: MHDRC RTL version 2.0
[ 2.410793] musb-hdrc: setup fifo_mode 4
[ 2.410821] musb-hdrc: 28/31 max ep, 16384/16384 memory
[ 2.411401] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver
[ 2.417663] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2
[ 2.427828] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[ 2.435131] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 2.442751] usb usb2: Product: MUSB HDRC host driver
[ 2.447974] usb usb2: Manufacturer: Linux 4.1.18-g6b41ca0b94 musb-hcd
[ 2.454761] usb usb2: SerialNumber: musb-hdrc.1.auto
[ 2.463968] hub 2-0:1.0: USB hub found
[ 2.468240] hub 2-0:1.0: 1 port detected
[ 2.510397] omap_rtc 44e3e000.rtc: already running
[ 2.521369] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[ 2.529946] i2c /dev entries driver
[ 2.536655] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd
[ 2.536691] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup
[ 2.536760] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@48060000[0]' - status (0)
[ 2.536914] omap_hsmmc 48060000.mmc: Got CD GPIO
[ 2.541775] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp
[ 2.541796] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup
[ 2.541820] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@48060000[0]'
[ 2.541843] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@48060000[0]'
[ 2.541863] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup
[ 2.541889] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed
[ 2.584956] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd
[ 2.584994] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup
[ 2.585023] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]'
[ 2.585047] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]'
[ 2.585067] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup
[ 2.585095] omap_hsmmc 481d8000.mmc: lookup for GPIO cd failed
[ 2.585125] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp
[ 2.585143] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup
[ 2.585165] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]'
[ 2.585187] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]'
[ 2.585206] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup
[ 2.585229] omap_hsmmc 481d8000.mmc: lookup for GPIO wp failed
[ 2.620808] mmc0: host does not support reading read-only switch, assuming write-enable
[ 2.631002] usbcore: registered new interface driver usbkbd
[ 2.637268] usbcore: registered new interface driver usbmouse
[ 2.644889] remoteproc0: wkup_m3 is available
[ 2.649563] remoteproc0: Note: remoteproc is still under development and considered experimental.
[ 2.659073] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 2.674786] mmc0: new high speed SDXC card at address 0001
[ 2.684677] mmcblk0: mmc0:0001 BC2QT 59.6 GiB
[ 2.697686] mmcblk0: p1 p2
[ 2.714847] oprofile: using arm/armv7
[ 2.719989] Initializing XFRM netlink socket
[ 2.724903] NET: Registered protocol family 17
[ 2.729696] NET: Registered protocol family 15
[ 2.735333] Key type dns_resolver registered
[ 2.740774] omap_voltage_late_init: Voltage driver support not added
[ 2.750284] PM: bootloader does not support rtc-only!
[ 2.757359] ThumbEE CPU extension supported.
[ 2.761898] Registering SWP/SWPB emulation handler
[ 2.828396] mmc1: MAN_BKOPS_EN bit is not set
[ 2.838398] mmc1: new high speed MMC card at address 0001
[ 2.846323] tps65217 0-0024: TPS65217 ID 0xe version 1.2
[ 2.852215] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz
[ 2.860371] mmcblk1: mmc1:0001 4FPD3R 3.64 GiB
[ 2.866075] mmcblk1boot0: mmc1:0001 4FPD3R partition 1 4.00 MiB
[ 2.876971] mmcblk1boot1: mmc1:0001 4FPD3R partition 2 4.00 MiB
[ 2.886586] mmcblk1: p1 p2
[ 2.906206] input: tca8418 as /devices/platform/ocp/4802a000.i2c/i2c-1/1-0034/input/input0
[ 2.918637] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz
[ 2.944890] gpiochip_find_base: found new base at 496
[ 2.946225] gpiochip_add: registered GPIOs 496 to 511 on device: tca6416
[ 2.947783] rtc-pcf8563 2-0051: chip found, driver version 0.4.3
[ 2.957650] rtc-pcf8563 2-0051: low voltage detected, date/time is not reliable.
[ 2.965529] rtc-pcf8563 2-0051: retrieved date/time is not valid.
[ 2.973403] rtc-pcf8563 2-0051: rtc core: registered rtc-pcf8563 as rtc1
[ 2.981381] at24 2-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write
[ 2.989642] at24 2-0054: 32768 byte 24c256 EEPROM, writable, 1 bytes/write
[ 2.997845] at24 2-0055: 32768 byte 24c256 EEPROM, writable, 1 bytes/write
[ 3.006033] at24 2-0056: 32768 byte 24c256 EEPROM, writable, 1 bytes/write
[ 3.014151] at24 2-0057: 32768 byte 24c256 EEPROM, writable, 1 bytes/write
[ 3.021474] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 100 kHz
[ 3.030063] remoteproc0: powering up wkup_m3
[ 3.034825] remoteproc0: rproc_boot failed
[ 3.040968] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_buttons@0/switch@3[0]' - status (0)
[ 3.043589] input: gpio_buttons@0 as /devices/platform/gpio_buttons@0/input/input1
[ 3.056380] rtc-pcf8563 2-0051: low voltage detected, date/time is not reliable.
[ 3.064310] rtc-pcf8563 2-0051: retrieved date/time is not valid.
[ 3.070703] rtc-pcf8563 2-0051: hctosys: unable to read the hardware clock
[ 3.112408] ALSA device list:
[ 3.115692] No soundcards found.
[ 3.160048] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 3.168926] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 3.189750] devtmpfs: mounted
[ 3.194018] Freeing unused kernel memory: 332K (c07f5000 - c0848000)
[ 4.887947] udevd[91]: starting version 182
[ 5.634187] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 6.818771] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[ 7.590371] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[ 8.180976] random: dd urandom read with 44 bits of entropy available
[ 16.405198] EXT4-fs (mmcblk1p2): mounted filesystem with ordered data mode. Opts: (null)
[ 16.620565] FAT-fs (mmcblk1p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[ 18.351065] net eth0: initializing cpsw version 1.12 (0)
[ 18.359613] net eth0: phy found : id is : 0x7c0f1
[ 18.364891] libphy: PHY 4a101000.mdio:01 not found
[ 18.369977] net eth0: phy 4a101000.mdio:01 not found on slave 1
[ 20.096827] NET: Registered protocol family 10
[ 20.162898] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 20.826538] random: nonblocking pool is initialized
[ 21.988732] of_get_named_gpiod_flags: can't parse 'wakeup-gpios' property of node '/ocp/i2c@4819c000/edt-ft5x06@38[0]'
[ 22.020925] ts_probe: ft5x06 touchscreen irq=54, gp=-1
[ 22.027730] input: ft5x06 as /devices/virtual/input/input2
[ 22.124133] ft5x06: May 3 2017
[ 22.533154] usb 2-1: new high-speed USB device number 2 using musb-hdrc
[ 22.687357] write_reg: set register 0x00 to 0x00
[ 22.687393] set_mode: changed mode to 0x00
[ 22.688171] write_reg: set register 0x00 to 0x00
[ 22.688193] set_mode: changed mode to 0x00
[ 22.704543] usb 2-1: New USB device found, idVendor=1a40, idProduct=0201
[ 22.711593] usb 2-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0
[ 22.719174] usb 2-1: Product: USB 2.0 Hub [MTT]
[ 22.798407] hub 2-1:1.0: USB hub found
[ 22.837530] hub 2-1:1.0: 7 ports detected
root@beaglebone:~# echo 504 > /sys/class/gpio/export
-sh: echo: write error: Device or resource busy
root@beaglebone:~# echo out > /sys/class/gpio/gpio504/direction
root@beaglebone:~# echo 1 > /sys/class/gpio/gpio504/value
root@beaglebone:~# [ 513.442667] usb 2-1.3: new high-speed USB device number 3 using musb-hdrc
[ 513.564119] usb 2-1.3: New USB device found, idVendor=0bda, idProduct=b720
[ 513.571345] usb 2-1.3: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 513.579128] usb 2-1.3: Product: 802.11n WLAN Adapter
[ 513.584376] usb 2-1.3: Manufacturer: Realtek
[ 513.588853] usb 2-1.3: SerialNumber: 00e04c000001
[ 513.895432] cfg80211: Calling CRDA to update world regulatory domain
[ 514.000105] RTL871X: module init start
[ 514.004244] RTL871X: rtl8723bu v4.3.6.11_12942.20141204_BTCOEX20140507-4E40
[ 514.011540] RTL871X: rtl8723bu BT-Coex version = BTCOEX20140507-4E40
[ 514.083818] cfg80211: World regulatory domain updated:
[ 514.089244] cfg80211: DFS Master region: unset
[ 514.093959] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp), (dfs_cac_time)
[ 514.104218] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A)
[ 514.112686] cfg80211: (2457000 KHz - 2482000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A)
[ 514.121071] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 mBm), (N/A)
[ 514.129497] cfg80211: (5170000 KHz - 5250000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (N/A)
[ 514.139497] cfg80211: (5250000 KHz - 5330000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (0 s)
[ 514.149469] cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s)
[ 514.157995] cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 mBm), (N/A)
[ 514.166425] cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0 mBm), (N/A)
[ 514.414165] RTL871X: rtw_ndev_init(wlan0)
[ 514.425876] usbcore: registered new interface driver rtl8723bu
[ 514.432008] RTL871X: module init ret=0
[ 515.437723]
[ 515.439326] =============================================
[ 515.444979] [ INFO: possible recursive locking detected ]
[ 515.450639] 4.1.18-g6b41ca0b94 #2 Tainted: G W O
[ 515.456469] ---------------------------------------------
[ 515.462121] wpa_supplicant/717 is trying to acquire lock:
[ 515.467772] (pmutex){+.+...}, at: [<bf16d70c>] usbctrl_vendorreq+0x7c/0x268 [8723bu]
[ 515.476454]
[ 515.476454] but task is already holding lock:
[ 515.482573] (pmutex){+.+...}, at: [<bf16c564>] netdev_open+0x28/0x50 [8723bu]
[ 515.490382]
[ 515.490382] other info that might help us debug this:
[ 515.497229] Possible unsafe locking scenario:
[ 515.497229]
[ 515.503436] CPU0
[ 515.506000] ----
[ 515.508563] lock(pmutex);
[ 515.511512] lock(pmutex);
[ 515.514459]
[ 515.514459] *** DEADLOCK ***
[ 515.514459]
[ 515.520669] May be due to missing lock nesting notation
[ 515.520669]
[ 515.527790] 2 locks held by wpa_supplicant/717:
[ 515.532538] #0: (rtnl_mutex){+.+.+.}, at: [<c05323e0>] devinet_ioctl+0xc8/0x7d0
[ 515.540447] #1: (pmutex){+.+...}, at: [<bf16c564>] netdev_open+0x28/0x50 [8723bu]
[ 515.548706]
[ 515.548706] stack backtrace:
[ 515.553288] CPU: 0 PID: 717 Comm: wpa_supplicant Tainted: G W O 4.1.18-g6b41ca0b94 #2
[ 515.562495] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 515.568911] [<c00164dc>] (unwind_backtrace) from [<c0012f5c>] (show_stack+0x10/0x14)
[ 515.577050] [<c0012f5c>] (show_stack) from [<c057e314>] (dump_stack+0xb0/0xe4)
[ 515.584646] [<c057e314>] (dump_stack) from [<c0084144>] (__lock_acquire+0x1b98/0x1f3c)
[ 515.592959] [<c0084144>] (__lock_acquire) from [<c0084dec>] (lock_acquire+0xa8/0x120)
[ 515.601183] [<c0084dec>] (lock_acquire) from [<c0582200>] (mutex_lock_interruptible_nested+0x40/0x454)
[ 515.611137] [<c0582200>] (mutex_lock_interruptible_nested) from [<bf16d70c>] (usbctrl_vendorreq+0x7c/0x268 [8723bu])
[ 515.622584] [<bf16d70c>] (usbctrl_vendorreq [8723bu]) from [<bf19bb2c>] (usb_read8+0x30/0x3c [8723bu])
[ 515.632672] [<bf19bb2c>] (usb_read8 [8723bu]) from [<bf13e5ac>] (rtw_read8+0x18/0x1c [8723bu])
[ 515.642023] [<bf13e5ac>] (rtw_read8 [8723bu]) from [<bf199e38>] (rtl8723bu_hal_init+0x30/0xc1c [8723bu])
[ 515.652378] [<bf199e38>] (rtl8723bu_hal_init [8723bu]) from [<bf17f580>] (rtw_hal_init+0x18/0x154 [8723bu])
[ 515.662951] [<bf17f580>] (rtw_hal_init [8723bu]) from [<bf16c328>] (_netdev_open+0x64/0x278 [8723bu])
[ 515.672961] [<bf16c328>] (_netdev_open [8723bu]) from [<bf16c56c>] (netdev_open+0x30/0x50 [8723bu])
[ 515.682622] [<bf16c56c>] (netdev_open [8723bu]) from [<c04c6434>] (__dev_open+0xa8/0x110)
[ 515.691210] [<c04c6434>] (__dev_open) from [<c04c66b4>] (__dev_change_flags+0x88/0x14c)
[ 515.699612] [<c04c66b4>] (__dev_change_flags) from [<c04c6790>] (dev_change_flags+0x18/0x48)
[ 515.708467] [<c04c6790>] (dev_change_flags) from [<c05329cc>] (devinet_ioctl+0x6b4/0x7d0)
[ 515.717058] [<c05329cc>] (devinet_ioctl) from [<c04a6e34>] (sock_ioctl+0x1d4/0x2a8)
[ 515.725102] [<c04a6e34>] (sock_ioctl) from [<c0169acc>] (do_vfs_ioctl+0x408/0x670)
[ 515.733049] [<c0169acc>] (do_vfs_ioctl) from [<c0169da0>] (SyS_ioctl+0x6c/0x7c)
[ 515.740729] [<c0169da0>] (SyS_ioctl) from [<c000f420>] (ret_fast_syscall+0x0/0x54)
[ 516.485655] RTL871X: RTW_ADAPTIVITY_EN_AUTO, chplan:0x20, Regulation:0,0
[ 516.492814] RTL871X: RTW_ADAPTIVITY_MODE_NORMAL
[ 517.177801] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready
[ 517.188812] RTL871X: set bssid:00:00:00:00:00:00
[ 519.064004] RTL871X: nolinked power save enter
root@beaglebone:~#
root@beaglebone:~# iwconfig wlan0 essid "Sivaraj"
[ 531.486374] RTL871X: RTW_ADAPTIVITY_EN_AUTO, chplan:0x20, Regulation:0,0
[ 531.493534] RTL871X: RTW_ADAPTIVITY_MODE_NORMAL
[ 532.176624] RTL871X: nolinked power save leave
[ 532.397731] RTL871X: set ssid [Sivaraj] fw_state=0x00000008
root@beaglebone:~# [ 532.511462] RTL871X: start auth
[ 532.520434] RTL871X: auth success, start assoc
[ 532.534764] RTL871X: rtw_cfg80211_indicate_connect(wlan0) BSS not found !!
[ 532.542015] RTL871X: assoc success
[ 532.546138] IPv6: ADDRCONF(NETDEV_CHANGE): wlan0: link becomes ready
[ 532.556253] ------------[ cut here ]------------
[ 532.561452] WARNING: CPU: 0 PID: 37 at /home/siva/source_poky_486/build/tmp/work-shared/beaglebone/kernel-source/net/wireless/sme.c:714 cfg80211_pr)
[ 532.579345] Modules linked in: 8723bu(O) cfg80211 rfkill ft5x06_ts ipv6 omap_rng rng_core omap_wdt
[ 532.588917] CPU: 0 PID: 37 Comm: kworker/u2:1 Tainted: G W O 4.1.18-g6b41ca0b94 #2
[ 532.597842] Hardware name: Generic AM33XX (Flattened Device Tree)
[ 532.604369] Workqueue: cfg80211 cfg80211_event_work [cfg80211]
[ 532.610536] [<c00164dc>] (unwind_backtrace) from [<c0012f5c>] (show_stack+0x10/0x14)
[ 532.618679] [<c0012f5c>] (show_stack) from [<c057e314>] (dump_stack+0xb0/0xe4)
[ 532.626271] [<c057e314>] (dump_stack) from [<c0035e48>] (warn_slowpath_common+0x7c/0xb8)
[ 532.634764] [<c0035e48>] (warn_slowpath_common) from [<c0035f20>] (warn_slowpath_null+0x1c/0x24)
[ 532.644097] [<c0035f20>] (warn_slowpath_null) from [<bf0a12a0>] (cfg80211_process_wdev_events+0x150/0x194 [cfg80211])
[ 532.655429] [<bf0a12a0>] (cfg80211_process_wdev_events [cfg80211]) from [<bf0a1310>] (cfg80211_process_rdev_events+0x2c/0x64 [cfg80211])
[ 532.668467] [<bf0a1310>] (cfg80211_process_rdev_events [cfg80211]) from [<bf09c200>] (cfg80211_event_work+0x14/0x1c [cfg80211])
[ 532.680597] [<bf09c200>] (cfg80211_event_work [cfg80211]) from [<c004ded8>] (process_one_work+0x1b4/0x4b0)
[ 532.690730] [<c004ded8>] (process_one_work) from [<c004e210>] (worker_thread+0x3c/0x4a0)
[ 532.699226] [<c004e210>] (worker_thread) from [<c0053948>] (kthread+0xd4/0xf0)
[ 532.706817] [<c0053948>] (kthread) from [<c000f4f8>] (ret_from_fork+0x14/0x3c)
[ 532.714623] ---[ end trace 4b9877b3d20dd882 ]---
root@beaglebone:~#
root@beaglebone:~#
root@beaglebone:~# ifconfig
eth0 Link encap:Ethernet HWaddr F4:E1:1E:52:F0:67
UP BROADCAST MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
Interrupt:178
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
inet6 addr: ::1/128 Scope:Host
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
wlan0 Link encap:Ethernet HWaddr 00:13:EF:F1:17:49
inet6 addr: fe80::213:efff:fef1:1749/64 Scope:Link
inet6 addr: 2405:204:71cc:a507:213:efff:fef1:1749/64 Scope:Global
UP BROADCAST MULTICAST MTU:1500 Metric:1
RX packets:2 errors:0 dropped:296 overruns:0 frame:0
TX packets:8 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:268 (268.0 B) TX bytes:824 (824.0 B)
root@beaglebone:~# ping 8.8.8.8
PING 8.8.8.8 (8.8.8.8): 56 data bytes
ping: sendto: Network is unreachable
root@beaglebone:~#