i couldn't catch the first oops but here what i have :
[57615.414776] ---[ end trace d0cd6148893ed135 ]---
[57615.4192 ut here ]td wl18xx wlcore mt9v032 wlcore_sdio stm32_dcmi videobuf2_dma_contig v4l2_fwnode videobuf2_memops videobuf2_v4l2 vin videodev mc sch_fq_codel ipv6
[57615.458216] CPU: 0 PID: 29585 Comm: kworker/0:1 Tainted: G W 5.4.5.465973] Hardware name: STM32 ([<c0bf6594>] (dump_stack+0xb0/0xc4)
[57615.491935] [<c0bf6594>] (dump_stack) from0] [<c01259fc>] (__warn) from [<c0125dd8>] (warn_slowpath_fmt+0x98/0xc4)
[57615.506307] [<c0125dd8>] (warn_<c0b86504>] (drv_sta_state+0x17c/0x680)
[57615.514558] 13] [<c0b8cff0>] (__sta_info_destroy_part2) from [<c0b8d384>] (__sta_in_info_flush) from [<c0bde450>] (ieee80211_set_disassoc+0xa4/0x5f0)
[57615.550345] [<c0bde450>] (ieee80211_c0be2db8>] (ieee80211_mgd_deauth+0x144/0x270)
[57615.559648] [<c0be2db815.577483] [<c0b5d41c>] (cfg80211_mlme_down) from [<c0b61d18>] (cfg80211_discfg80211_disconnect) from [<c0b26b6c>] (cfg80211_leave+0x24/0x30)
[57615.594730] [<c0b26b6c>] (cfg80211_leav (cfg80211_netdev_notifier_call+0x2a0/0x600)
[57615.604114] [<c0b26ee8>] (cfg80211_netdev_notifier_call) from [<c01496a4>x20)
[57615.622906] [<c0149754>] (raw_not9c5814>] (__dev_close_many) from [<c09c5964>] (dev_close_many+0x80/0x118)
[57615.640048] [<c09c5964>] (dev_close_many) from [<c09c81a0>] (dev_close.part.0+0x44/0x74)
[57615.648141] [<c09c81a0>] (dev_close.part.0) from [<c0interfaces+[<c0b82184>] (ieee80211_restart_work) from [<c014243c>] (process_one_work+0x1dc/0x58c)
[576_work) from [<c0142838>] (worker_thread+0x4c/0x528)
[57615.693825] [<c0142838>] (worker_thread) from [<c01487f4>] (kthread+0x11c/0x144)
[57615.701223] [<c01487f4>] (kth468] ffc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[57615.729846] ffe0: 00000000 000000 00000000 00000013 00000000
[57615.736623] ---[ end trace d0cd6148893ed136 ]---
[57615.741101] --------
[57615.745798] WARNING: CPU: 0 PID: 2958re mt9v032 wlcore_sdio stm32_dcmi videobuf2_dma_contig v4l2_fwnode videobuf2_memops videobuf2_vsch_fq_codel ipv6
[57615.780052] CPU: 0 PID: 29585 Comm: kworker/0:1 Tainted: G W 50ware name: STM32 (Device Tree Support)
[57615.792950] Workqueue: evdump_stack+0xb0/0xc4)
[57615.813747] [<c0bf6594>] (dump_sta] (__warn) from [<c0125dd8>] (warn_slowpath_fmt+0x98/0xc4)
[57615.828103] [<c0125dd8>] (warn_slorv_sta_state+0x17c/0x680)
[57615.836368] [<c0b86504>] (drv_sta_state) from [<c0b8c018>] (>] (__sta_info_destroy_part2) fromrom [<c0bde450>] (ieee80211_set_disassoc+0xa4/0x5f0)
[57615.872133] [<c0bde450>] (ieee80211_set_ee80211_mgd_deauth+0x144/0x270)
[57615.881445] [<c0be2db8>] (ieee80211_mgd_deauth) from [<c0b5cf50>] (cfg802/nect) from [<c0b26b6c>] (cfg80211_leave+0x24/0x30)
[57615.916521] [<c0b26b6c>] (cfg80211_leavedev_notifier_call+0x2a0/0x600)
[57615.925920] [<c0b26ee8>] (cfg80211_netdev_notifier_call) from [<c01496a4>] (notifiein+0x48/0x84)
[57615.935578] [<c014472v_close_many) from [<c09c5964>] (dev_close_many+0x80/0x118)
[57615.961865] [<c09c5964>] (dev_close_mr_close.part.0+0x44/0x74)
[57615.969959] [<c09c81a0>] (dev_close.part.0) from [<c0b26454>] (cfg80211_shutdown4/0xe0)
[57615.979620] [<c0b26454>] (cfgieee80211_restart_work) from [<c014243c>] (process_one_work+0x1dc/0x58c)c0142838>] (worker_thread+0x4c/0x528)
[57616.015648] [<c0142838>] (worker_thread) from [<c01487f4>] (kthrea16.023047] [<c01487f4>] (kthread) from [<c01010e8>] (ret_from_fork+0x10000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[57000013 00000000
[57616.058422] ---[ end trace d0cd6148893ed137 ]---
[57616.062929] ------------[ cu6.067668] WARNING: CPU: 0 PID: 29585 at net/mac80211/driver-ops.h:17 drv_sta_state+0x17c/0x680
[5761ore_sdio stm32_dcmi videobuf2_dma_contig v4l2_fwnode videobuf2_mepv6
[57616.101936] CPU: 0 PID: 29585 Comm: kworker/0:1 Tainted: G W 5.4.31 #1
[57616.109632]32 (Device Tree Support)
[57616.114784] Workqueue: events_freezable ieee80211_restart_work
[57616.120624] [<c01124_0/0xc1m [<c0125dd8>] (warn_slowpath_fmt+0x98/0xc4)
[57616.149938] [<c0125dd8>] (warn_slowpath_fmt) from [<c0b86504>] (drv_sta_state+x17c/0x680)
0b8c018>] (sta_info_move_>] (ieee80211_set_disassoc+0xa4/0x5f0)sta_info_move_state+0x1b0/0x27c)
[57616.193975] [<c0bde450>] (ieee80211_set_disassoc) fromauth+0x144/0x270)
[57616.203289] [<c0be2db8>] (ieee80211_mgd_deauth) from [<c0b5cf50>] (cf6.212338] [<c0b5cf50>] (cfg80211_mlme_0b26b6c>] (cfg80211_leave+0x24/0x30)
[57616.238363] [<c0b26b6c>] (cfg80211_leave) from [<c0b26ee8>] (cfg8021all+0x2a0/0x600)
[57616.247764] [<c0b26ee8>] (cfg80211_netdev_notifier_call) from [<c01496a4>] (notifier_call_chain+0x48/0x84)
[57616.257423] [<c01496a4>] (notifier_call_chafrom [<c09c5964>] (dev_close_many+0x80/0x118)
[57616.283714] [<c09c5964>0x44/0x74)
[57616.291810] [<c09c81a0>] (dev_close.part.0) from [<c0b26454>] (cfg80211_shutdown_all6.301472] [<c0b26454>] (cfg80211_shutdown_all_interfaces) from [<c0bcart_work) from [<c014243c>] (process_one_work+0x1dc/0x58c)
[57616.3rker_thread+0x4c/0x528)
[57616.337496] [<c0142838>] (worker_thread) from [<c01487f4>] (kthread+0x11c/0x144)
[01487f4>] (kthread) from [<c01010e8>] (ret_from_fork+0x14/0x2c)
[57616.352107] Exc00000000 0000]0
[57616.380256] ---[ end trace d0cd6148893ed138 ]---
[57616.384793] ------------[ cut here ]------------ING: CPU: 0 PID: 29585 at net/mac80211/driver-ops.h:17 drv_sta_state+0x17c/0x680
[576_dcmi videobuf2_dma_contig v4l2_fwnode 3704] CPU: 0 PID: 29585 Comm: kworker/0:1 Tainted: G W 5.4.31 #1
[57616.431483] e Support)
[57616.436625] Workqueue: events_freezable ieee80211_restart_work
[57616.442462] [<c0112om [<c010d786.457423] (warn_slowpath_fmt+0x98/0xc4)
[57616.471779] [<c0125dd8>] (warn_slowpath_fmt) from [<c0b86504>] (drv57616.480046] [<c0b86504>] (drv_sta_state) from [<c0b8c018>] (sta_info_move_state+0x1b0/0x27c)
[576_info_move_state) from [<c0b8cff0>] (_set_disassoc+0xa4/0x5f0)
[57616.515816] [<c0bde450>] (ieee80211_set_disassoc) from [<c0be2db8>]70)
[57616.525129] [<c0be2db8>] (ieee80211_mgd_deauth) from [<c0b5cf50>] (cfg80211_mlme_deauth+0xb8/0xb5cf50>] (cfg80211_mlme_deauth) from [<c0b5d41c>] (cfg80211_mlme_down+0x64/0x88)
[57616.542969] [<c0b5d41c>] (cfn) from [<c0b61d18>] (cfg80211_disconnect+0x1b8/0x27c)
[57616.551849] [<c0b61d18>] (c0)
[57616.56960] [<c01496a4>] (notifier_call_chain) from [<c0149754>] (raw_notifier_call_chain+0x18/0x20)
[57616ifier_call_chain) from [<c09c5814>] (__dev_close_many+0x54/0x124)
[57616.597362] [<c09c5814>] (__dev_c4>] (dev_close_many+0x80/0x118)
[57616.605542] [<c09c5964>] (dev_close_many) from [<c09c81a0>] (dev_close.part.07616.613635] [<c09c81a0>] (dev_close.part.0) from [<c0b264e80211_reconfig) from [<c0b82184>] (ieee80211_restart_work+0xb0/0xe8)
[57616.64226 [<c014243c>] (process_one_work+0x1dc/0x58c)
[57616.651229] [<c014243c>] (process_one_work) from [<c0142838>] (worker_thread+0x4c/0x528)
[57616.659324] [<c0142838>] (worker_thread) from [<c01487f4>] (kthread+0x11c/0x144)
[57616.666724] [<c01487fread) from [<c01010e8>] (ret_from_fork+0x14/0x2c)
[57616.673938] Exception stack(0xcf48ffb0 to 0xcf48fff8)
[:000 00000000 00000000 00000000 89] ---[ end trace d0cd6148893ed139 ]---
[57616.706631] ------------[ cut here ]------------
[57616.711231] WARND: 29585 at net/mac80211/driver-ops.h:17 drv_sta_state+0x17c/0x680
[57616.720058] wlan0: Failed check-sdata-in-driver check, flags: 0x4
[57616.726209] Modules linked in: aes_arm_bs crypto_simd cryptd wl18xx wlcore mt9v032 wlcore_sdio stm32_dcmi viu2_dma_contig v4l2_fwnode videobuf2_memops videobuf2_v4l2 videobuf2_commo7616.758456] Workqueue: events_freezable ieee80211_restart_] (show_stack+0x10/0x14)
[57616.772030] [<c010d784>] (show_stack) from [<c0bf6594>] (dump_stack+0xb0/0xc4)
[57616.779251] [<bf6594>] (dump_stack) from [<c01259fc>] (__warn+0xd0/0xf8)
[57616.786125] [<c01259fc>] (__warn) from [<c0125dd8>] (warn_slh_fmt+0x98/0xc4)
[57616.793608] [<c0125dd8>] (warn_slowpath_fmt) from [<c0b86504>] (drv_sta_state+0x17c/0x68[<c0b86504>] (drv_sta_state) frte384>] (__sta_info_flush+0x140/0x1c0)
[57616.828760] [<c0b8d384>] (__sta_info_flush) from [<c0bde450>] (ieee8xa4/0x5f0)
[57616.837636] [<c0bde450>] (ieee80211_set_disassoc) from [<c0be2db8>] (ieee80211_mgd_deau6947] [<c0be2db8>] (ieee80211_mgd_deauth) from [<c0b5cf50>] (cfg80211_mlme_deauth+0xb8/0x2a0)
[57616.855996] [<c0b5cf50>] (cfg80211_mlme_deauth) from [<c0b5d41c>] (cfg80211_mlme_down+0x64/0x88)
[57616.864786] [<c0b5d41c>24/0x30)
[57616.882021] [<c0b26b6c>] (cfg80211_leave) from419] [<c0b26ee8>] (cfg80211_netdev_notifier_call) from [<c01496a4>] (notifier_call_chain+0x48/0x84)
[57616.901077] [<c01496a4>] (notifier_call_chain) from [<c0149754>] (raw_notifier_call_chain+0x18/0x20)
[57616.910219] [<c0149754>] (raw_notifier_call_in) from [<c09c5814>] (__dev_close_many+0x54/0x124)
[57616.919184] [<c09c5814>] (__dev_close_many) from [<c09c5964>_many+0x80/0x118)
[57616.927365] [<c090211_shutdown_all_interfaces) from [<c0bc0844>] (ieee80211_reconfig+0xf0/0xg) from [<c0b82184>] (ieee80211_restart_work+0xb0/0xe8)
[57616.964093] [<c0b82184>] (ieee80211_restart_work) (process_one_work+0x1dc/0x58c)
[57616.973055] [<c014243c>] (process_one_work) from [<c0142838>] (worker_thread+0x4c/616.981151] [<c0142838>] (worker_thread) from [<c01487f4>] (kthread+0x11c/0x144)
[57616.98 0000000 00000000 00000000
[57617.017177] ffe0: 00000000 00000000 00000000 00000000 00000013 000000race d0cd6148893ed13a ]---
[57617.028450] ------------[ cut here ]------------
[57617.033058] WARNt/mac80211/driver-ops.h:17 drv_sta_state+0x17c/0x680
[57617.041887] wlan0: Failed check-sdata-in-driver ch617.048031] Modules linked in: aes_arm_bs crypto_simd cryptd wl18xx: kworker/0:1 Tainted: G W 5.4.31 #1
[57617.075137] Hardwarorkqueue: events_freezable ieee80211_restart_work
[57617.086128] [<c01124dc>] (unwind_backtrace) fro0x10/0x14)
[57617.093865] [<c010d784>] (show_stack) from [<c0bf6594>] (dump_stack+0xb0/0xc4)
[57617.1010_stack) from [<c01259fc>] (__warn+0xd0/0xf8)
[57617.107962] [<c01259fc>] (__warn) from [<c0125dd8>] (94)
[57617.11drv_sta_state) from8cff0>] (__sta_info_destroy_part2+0x3c/0x1e0)
[57617.141468] [<c0b8cff0>] (__sta_info_destnfo_flush+0x140/0x1c0)
[57617.150604] [<c0b8d384>] (__sta_info_flush) from [<c0bde450>] (ieee80211_s7617.159480] [<c0bde450>] (ieee80211_set_disassoc) from [<c0be2db8>] (ieee80211_mgd_deauth+0x144/0x270)
[5b8>] (ieee80211_mgd_deauth) from [<c0b5cf50>] (cfg80211_mlme_deau11_disconnect+0x1b8/0x27c)
[57617.195512] +17.203868] [<c0b26b6c>] (cfg80211_leave) from [<c0b26ee8>] (cfg80211_netdev_notifier_call+0x2a0/0x600)
[57617.213268] [<c0b26ee8>] (cfg80211_netdev_notifier_call) from [<c01496a4>] (notifier_call_chain+0x48/0x84)
[57617.222926] [<l_chain) from [<c0149754>] (raw_notifier_call_chain+0x18/0x20)
[57617.232069] [<c0149754>] (raw_notifier_call_chc5814>] (__dev_close_ma18)
[57617.249216] [ev_close.part.0) from [<c0b26454>] (cfg80211_shutdown_all_interfaces+0x74/0xe0)
[57617.26697all_interfaces) from [<c0bc0844>] (ieee80211_reconfig+0xf0/0x1948)
[57617.276983] [<c0bc0844>] (ie2184>] (ieee80211_restart_work+0xb0/0xe8)
[57617c0142838>] (worker_thread) from [<c01487f4>] (kthread+0x1_from_fork+0x14/0x2c)
[57617.317618] Exception stack(0xcf48ffb0 to 0xcf48fff8)
[57617.322671] ffa0: 00000000 00000000 00000000 00000000
[57617.330856] ffc0: 00000000 00000000 00000000 00000000 00000000 0000000000 00000000
[57617.339035] ffe0: 00000000 00000000 00000000 00000000 00000013 00000000
dules linked in: aes_arm_bs crypto_simd cryptd wl18xx wlcore mt9v032 wlcore_sdio stm32_dcmi videobuf2_dma_ceobuf2_memops videobuf2_v4l2 videobuf2_common videodev mc sch_fq_codel ipv6
[57617.389332] CPU: 0 PID: 295Tainted: G ts_freezau7617.415722] [<c010d784>] (show_stack) from [<c0bf6594>] (dump_stack+..
it's happening once in a day or so.
Operating System: ST OpenSTLinux - ComputerVision - (A Yocto Project Based Distro) 3.1-snapshot-20201206 (dunfell)
Kernel: Linux 5.4.56
Architecture: arm