Part Number: CC2531EMK
Other Parts Discussed in Thread: Z-STACK
Hi,
So I sent an AF_DATA_REQUEST to read an attribute ( cluster ID = 0x0001, attributeID = 0x0021 -> getbatteryPercentage)
AF_DATA_REQUEST (0x2401)
DstAddr: 0x4F16
DestEndpoint: 0x01
SrcEndpoint: 0x01
ClusterID: 0x0001
TransID: 0x03
Options: 0x00
Radius: 0x1E
Len: 0x05
Data: ...!. (0x10, 0x03, 0x00, 0x21, 0x00)
And I receive packet right here:
AF_INCOMING_MSG (0x4481)
GroupID: 0x0000
ClusterID: 0x0001
SrcAddr: 0x4F16
SrcEndpoint: 0x01
DstEndpoint: 0x01
WasBroadcast: 0x00
LinkQuality: 0x3F
SecurityUse: 0x00
Timestamp: 0x008CF245
TransSeqNumber: 0x00
Len: 0x08
Data: ...!.. . (0x08, // START OF ZCL HEADER
0x03,
0x01, // END OF ZCL HEADER
0x21, // 0x0021 ATTRIBUTE ID
0x00,
0x00, // Status?
0x20, // 0x8820 is the value? is out of range
0x88)
Don't really know how to read it.