Part Number: CC1352P
Hi, TI Team
The SDK is simplelink_cc13x2_26x2_sdk_5_20_00_52 example rtos\CC1352P_2_LAUNCHXL\ti154stack\collector_2_4g
I found the maximum power of channel 26 is 5dbm lower than that of other channels.
Why is the maximum power of channel 26 deliberately reduced?
/******************************************************************************
* GLOBAL VARIABLES
*/
int8_t PLTableIeee[RF_CONFIG_IEEE_PL_NO_CHANNELS] =
{
20, //20dBm max for Channel = 11
20, //20dBm max for Channel = 12
20, //20dBm max for Channel = 13
20, //20dBm max for Channel = 14
20, //20dBm max for Channel = 15
20, //20dBm max for Channel = 16
20, //20dBm max for Channel = 17
20, //20dBm max for Channel = 18
20, //20dBm max for Channel = 19
20, //20dBm max for Channel = 20
20, //20dBm max for Channel = 21
20, //20dBm max for Channel = 22
20, //20dBm max for Channel = 23
20, //20dBm max for Channel = 24
19, //19dBm max for Channel = 25
15, //15dBm max for Channel = 26
};
macRfCfg_maxPower_t maxPowerIeee =
{
RF_CONFIG_IEEE_PL_FIRST_CHANNEL,
RF_CONFIG_IEEE_PL_NO_CHANNELS,
PLTableIeee
};
Regards,
LiuMengyang