Part Number: CC2755R10
Other Parts Discussed in Thread: CC2755P20
Tool/software:
Hello All,
Two New Platform Support Released for TI Matter And Thread Solutions:
- CC2755P20 Platform Support: The first release for the CC2755P20 platform is now available on both the TI Thread and TI Matter GitHub projects.
- CC35x1E Platform Support: The first release for the CC35x1E platform has been added to the TI Matter GitHub project.
Details:
- CC2755P20 and CC35x1E Matter v1.4 Early Access is now on GitHub!
- Release notes: Release TI Matter matter-v1.4-ti-1.0-EA-1.0 Release · TexasInstruments/matter – see what’s new section for added features.
- Code: TexasInstruments/matter at matter-v1.4-ti-1.0-EA-1.0
- CC2755P20 Thread v1.4 Early Access is now on GitHub!
- Release notes: Release TI-OpenThread v1.4-ti-1.0-EA-1.2 Release · TexasInstruments/ot-ti – see what’s new section for added features.
- Code: TexasInstruments/ot-ti at thread-v1.4-ti-1.0-EA-1.2
Note: Both these releases will require request to a TI contact and download of the 9.20.00.10 EA SDK manually from TI's Secure Resources portal, which will provide details on where to install the SDK.
Regards,
Ryan