Part Number: CC2340R5
Tool/software:
Hello all,
The SIMPLELINK-LOWPOWER-F3-SDK includes full production support for Zigbee stack solutions as of v9.10 onwards.
Key features of the SimpleLink F3 SDK Zigbee stack:
- Zigbee certified stack - Zigbee Pro 2023 (R23) and Zigbee Pro 2017 (R22), Green Power Proxy v1.1.2 (Zigbee Core v1.0.0.0)
- Zigbee Cluster Library (ZCL) 8 integration
- Standalone on/off light and switch sample applications to jump start development
- Secure on-chip or off-chip Over-the-Air Download (OAD) firmware upgrade support and Over-the-Air Update (OTA) examples for updating Zigbee device firmware wirelessly
- Green Power Device (GPD) and Sink (GPS) examples support battery-less devices
- Green Power Device (GPD) supports bi-direction communication.
- Full integration with FreeRTOS for real-time scheduling, automatic power management and utilizing peripheral device drivers
- Free code development option with Code Composer Studio
(CCS)
- ZED, ZC, ZR, GPD and GPP roles are supported.
Please refer to the SDK Release Notes and Documentation for additional details.
Regards,
Ryan