SENSOR-CONTROLLER-STUDIO: Can a small piezoelectric element detect chewing and rumination through a cattle collar?

Part Number: SENSOR-CONTROLLER-STUDIO

Complete probe: Ø16 mm × 1.5 mm
Piezoelectric ceramic element is integrated inside the probe.

  • Hi Liu,

    Can you provide more details about your question? I believe you are in the incorrect forum.

    If your question is whether the Sensor Controller's ADC can detect the output level of a piezoelectric, then this is the right place. But I'll need you to provide the MCU your are using (CC13xx/CC26xx) and the output interface of the piezoelectric,

    Best regards,

    Daniel