Hello,
our application requires low power consumption and fast transmission speed (~200kbit/s) over short distances (less than 10m) which one of the protocols ZigBee, 6LoWPAN or BLE can meet these requirements? I know the theoretical limit for BLE is 0.27mbit/s but in practice we have seen maximum baud rate of approx 115kbit/s. Thank you for your answer!
Regards,
Sammy