Other Parts Discussed in Thread: Z-STACK, CC2530
Hello E2E Community,
Below is a list of topics commonly discussed on the Zigbee E2E Forum along with resources that may help address such questions. Though not fully extensive by nature or able to encompass all key points, please consider referring to this list before posting a new thread to the forum.
- Additional features in Z-Stack 3.0 and compatibility with Z-Stack HA 1.2.2a: What's New in Zigbee 3.0 White Paper
- Begin evaluation of the SimpleLink SDK: Z-Stack Quick Start Guide or Zigbee Project Zero SLA Lab
- Configurable Zigbee Settings: Z-Stack User Guide Network Configuration and Application Preprocessor Configuration Sections
- TX power and ZED power consumption: Z-Stack ZED Power Consumption Measurement Application Report
- Develop your own Zigbee product: Designing a Custom Zigbee 3.0-Certifiable Product SLA Lab
- Creating manual binds, sending OTA raw data messages, configure cluster reporting, or registering cluster options: Zigbee Fundamentals SLA Lab
- Change devices or update SDKs: SimpleLink SDK Migration Guide
- Use UART communication: Reference CUI interface of Z-Stack User's Guide Example Applications or add a MT Interface Sections
- Modifying NV items: Non-Volatile Memory Items Section of the Z-Stack User's Guide
- Add OTA upgrades to your design: Z-Stack User's Guide Zigbee Over-The-Air Firmware Upgrade Section
- Zigbee 3.0 gateway reference: ZIGBEE-LINUX-SENSOR-TO-CLOUD software download page
- Limited CC2530 memory for large applications or connecting several nodes to a ZC: Optimizing CC2530 Z-Stack Flash and RAM White Paper
- Creating a large Zigbee network: Z-Stack Large Mesh Network Performance Using the SimpleLink™ Wireless MCU Family Application Report
- Current CC13X2 CC26X2 SDK Zigbee Known Issues and Fixes: E2E sticky page
If your question is not addressed by this material then please provide all of the following pertinent information when creating a new thread:
- Z-Stack version, device, and hardware platforms used
- Replication steps which caused unexpected behavior, specifically changes from TI example code and actions from the User Interface
- Ubiqua or Wireshark sniffer logs with APS & NWK keys included (Zigbee Packet Sniffing Solutions E2E FAQ page)
- Links to other E2E posts which have already been reviewed or analyzed
Regards,
Ryan