Part Number: CC2530
Hi Team,
Chip: CC2530
ZSTACK: ZHA 1.2.2a
Network structure: one ZC, one ZED
Problem description:
1.Powered down ZC and woke up ZED, ZED would send Orphan Notification and back to sleep. [please check the row 4~26 in ubiqua]
2.Powered down ZC and woke up ZED in a few minutes, ZED would send beacon request and back to sleep. [Row 237]
3.Powered down ZC and kept it a long time[half an hour to a couple of hours], then woke up ZED. ZED sent data request and could not rejoin the network when powered on ZC. Only reset the ZED could work. [Row 601]
Question:
1.When powered down the ZC for a long time, why would ZED send data request?
2.ZED could not restore network with data request, is there any other operation except reset?
Please check the ubiqua data here: rejoin problem.zip