Hello everyone,
I am using EVM -Dm355 and I have recently downloaded the MV5 from TI.I am using NFS and uImage is on TFTP.I can boot up successfully but I cant LOGIN as root and a blank password...HELP !!
May this can help ,
/**************************************************************************************************************************************************************************
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfec20000 (irq = 40) is a 16550A
serial8250.0: ttyS1 at MMIO map 0x1c20400 mem 0xfec20400 (irq = 41) is a 16550A
serial8250 serial8250.0: unable to register port at index 2 (IO0 MEM1e06000 IRQ1
4): -28
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
dm9000 Ethernet Driver
eth0: dm9000 at c785e000,c7860002 IRQ 45 MAC: 00:0e:99:02:c7:66
netconsole: not configured, aborting
Linux video capture interface: v2.00
vpfe vpfe.1: DaVinci v4l2 capture driver V1.0 loaded
Trying to register davinci display video device.
layer=c08eb800,layer->video_dev=c08eb960
Trying to register davinci display video device.
layer=c08eb600,layer->video_dev=c08eb760
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
ipipe major#: 254, minor# 0
ipipe driver registered
af major#: 253, minor# 0
aew major#: 252, minor# 0
i2c /dev entries driver
nand_davinci nand_davinci.0: Using 4-bit hardware ECC
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xd3 (Micron NAND 1GiB 3,3V 8-bit)
2 NAND chips detected
Bad block table not found for chip 0
Bad block table not found for chip 1
Bad block table not found for chip 0
Bad block table not found for chip 1
Scanning device for bad blocks
Scanning device for bad blocks
Creating 5 MTD partitions on "nand_davinci.0":
0x00000000-0x003c0000 : "bootloader"
0x003c0000-0x00400000 : "params"
0x00400000-0x00800000 : "kernel"
0x00800000-0x20800000 : "filesystem1"
0x20800000-0x80000000 : "filesystem2"
nand_davinci nand_davinci.0: hardware revision: 2.3
dm_spi.0: davinci SPI Controller driver at 0xc7864000 (irq = 42) use_dma=0
Initializing USB Mass Storage driver...
usbcore: registered new driver usb-storage
USB Mass Storage support registered.
usbcore: registered new driver usbhid
drivers/usb/input/hid-core.c: v2.6:USB HID core driver
musb_hdrc: version 6.0, cppi-dma, host, debug=0
musb_hdrc musb_hdrc: No DMA interrupt line
musb_hdrc: USB Host mode controller at c7866000 using DMA, IRQ 12
musb_hdrc musb_hdrc: MUSB HDRC host driver
musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1
usb usb1: configuration #1 chosen from 1 choice
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
mice: PS/2 mouse device common for all mice
davinci-mmc davinci-mmc.0: Supporting 4-bit mode
davinci-mmc davinci-mmc.0: Using DMA mode
davinci-mmc davinci-mmc.1: Supporting 4-bit mode
davinci-mmc davinci-mmc.1: Using DMA mode
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50
2006 UTC).
ASoC version 0.13.1
AIC3X Audio Codec 0.1
asoc: aic3x <-> davinci-i2s mapping ok
ALSA device list:
#0: DaVinci DM355 EVM (aic3x)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
mmcblk0: mmc1:8fe4 SD02G 1931264KiB
mmcblk0: p1
eth0: link down
Sending DHCP requests .<6>eth0: link up, 100Mbps, full-duplex, lpa 0xCDE1
., OK
IP-Config: Got DHCP answer from 192.168.2.2, my address is 192.168.2.229
IP-Config: Complete:
device=eth0, addr=192.168.2.229, mask=255.255.255.0, gw=192.168.2.1,
host=192.168.2.229, domain=example.org, nis-domain=(none),
bootserver=192.168.2.2, rootserver=192.168.2.2, rootpath=
Looking up port of RPC 100003/2 on 192.168.2.2
Looking up port of RPC 100005/1 on 192.168.2.2
VFS: Mounted root (nfs filesystem).
Freeing init memory: 168K
INIT: version 2.86 booting
Starting the hotplug events dispatcher: udevd.
Synthesizing the initial hotplug events...done.
Waiting for /dev to be fully populated...done.
Activating swap...done.
Remounting root filesystem...done.
Calculating module dependencies
WARNING: Couldn't open directory /lib/modules/2.6.18_pro500-davinci_evm-arm_v5t_
le: No such file or directory
FATAL: Could not open /lib/modules/2.6.18_pro500-davinci_evm-arm_v5t_le/modules.
dep.temp for writing: No such file or directory
Loading modules:
Checking all file systems: fsck
fsck 1.40 (29-Jun-2007)
Mounting local filesystems: mount nothing was mounted
umount.nfs: /dev/root: not found or not mounted
Setting up networking ....
/etc/network/options is deprecated.
Setting up IP spoofing protection: rp_filter done.
Disabling IPv4 packet forwarding: done.
Disabling TCP/IP Explicit Congestion Notification: done.
Starting network interfaces: done.
Starting hotplug subsystem:
pci
pci [success]
usb
usb [success]
isapnp
isapnp [success]
ide
ide [success]
input
input [success]
scsi
scsi [success]
done.
Starting portmap daemon....
Cleaning: /tmp /var/lock /var/run done.
Updating /etc/motd...done.
INIT: Entering runlevel: 3
Starting system log daemon: syslogd klogd.
Starting NFS common utilities: statd.
Starting internet superserver: inetd.
Generating public/private rsa1 key pair.
Your identification has been saved in /etc/ssh/ssh_host_key.
Your public key has been saved in /etc/ssh/ssh_host_key.pub.
The key fingerprint is:
ec:be:64:ae:d3:16:37:ff:79:3b:82:29:99:03:ad:8e root@192.168.2.229
Generating public/private rsa key pair.
Your identification has been saved in /etc/ssh/ssh_host_rsa_key.
Your public key has been saved in /etc/ssh/ssh_host_rsa_key.pub.
The key fingerprint is:
76:ab:0a:f6:e5:87:be:60:df:e4:82:15:54:3c:81:d1 root@192.168.2.229
Generating public/private dsa key pair.
Your identification has been saved in /etc/ssh/ssh_host_dsa_key.
Your public key has been saved in /etc/ssh/ssh_host_dsa_key.pub.
The key fingerprint is:
6a:51:20:8c:17:f8:47:5d:c3:08:45:a1:8f:a5:e0:04 root@192.168.2.229
Starting OpenBSD Secure Shell server: sshd/var/empty/sshd must be owned by root
and not group or world-writable.
failed (255: ).
MontaVista(R) Linux(R) Professional Edition 5.0.0 (0801921)
192.168.2.229 login: root
Login incorrect
192.168.2.229 login:
Login incorrect
192.168.2.229 login:
Login timed out after 60 seconds.
MontaVista(R) Linux(R) Professional Edition 5.0.0 (0801921)
192.168.2.229 login: root
/**************************************************************************************************************************************************************************
I am not getting these last few lines , AS they werent appearing before :((