Because of the holidays, TI E2E™ design support forum responses will be delayed from Dec. 25 through Jan. 2. Thank you for your patience.

This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

'TTK Reference Designs' for Audio Converters

Other Parts Discussed in Thread: PCM1808, PCM1754, PCM1789, DIR9001, DIT4192, PCM1753

What is TTK?

Tiny Tool Kits are reference designs for the fundamental devices of TI’s audio converter portfolio. These kits are low-cost development tools for the PCM1808, PCM1754, PCM1789, DIR9001, DIT4192 and a USB to I2C/I2S dongle. All of these board designs are very tiny and easy to use and evaluate. Below are basic guides to the 5 current TTK designs. Each guide has 8 parts:

  1. Part Description
  2. Board Description
  3. Inputs
  4. Outputs
  5. Control
  6. Basic Application
  7. More Information
  8. Schematic

The TTK designs can be built into one package to evaluate all of the devices:

Four of the TTK designs can be connected together to create an audio system, for more information read:

3583.AudioSystem_TTK_Guide.docx


PCM1808 TTK Guide

Single-ended, Analog-input 24-bit, 96-kHz Stereo A/D Converter

1.     Part Description

The PCM1808 is high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 supports master and slave mode and two data formats in serial audio interface.  

2.     Board Description

The PCM1808 Tiny Tool Kit (TTK) contains the basic components necessary for converting single-ended analog audio into digital audio. In addition to the PCM1808 IC, the board has two voltage regulators (3.3V and 5V), a 12.288 MHz crystal and driver, as well as the necessary resistors and capacitors for operation (see schematic). Also on this board are junctions for header pins to test and evaluate the device.  

3.     Inputs

Name Junction Pin # Description
VIN VIN 1 Input DC voltage   (+5 to +24V)
GND VIN 2 Ground
SCKI J1 4 Digital audio,   system clock
VINR J2 1 Analog audio, right   channel
VINL J2 2 Analog audio, left   channel

 

 

 


4.     Outputs

Name Junction Pin # Description
VREF J1 1 Voltage reference
LRCK J1 4 Digital audio,   left/right (frame) clock
DOUT J2 6 Digital audio   signal
BCK J2 7 Digital audio, bit   clock
+5V VOUT 1 +5V DC output from   LDO
GND VOUT J1 2 2 Ground
+3.3V VOUT 3 +3.3V DC output   from LDO

 

 

 

 

5.     Control

Name Junction Pin # Preset Description
FMT J2 3 Low Audio interface format select
MD1 J2 4 Low Audio interface mode select 1
MD0 J2 5 Low Audio interface mode select 0
R2     1-2 When connecting   1-2, the PCM1808 uses an external system clock, provided through the CKI pin;   when connecting 2-3, the PCM1808 uses the onboard 12.288 MHz crystal   oscillator.

 

 

 

 

WARNING: The FMT, MD1, or MD0 pins are all shorted to ground. The surface mount jumper must be removed before changing the setting on these control pins.  

6.     Basic Application

  The PCM1808 TTK is setup to be in slave mode with an I2S 24-bit output and a 256x, 384x, 512x system clock auto detect. Converting single-ended analog audio into digital audio can be done in 3 steps:  

  1. Connect single-ended analog audio input and system clock into the board
  2. Connect the I2S digital audio into the appropriate device for the application
  3. Power the device using a power supply or other DC source

  For additional functionality, the control settings can be changed for different applications. One example is the R2 resistor can be modified to position 2-3. This changes the system clock input of the PCM1808 from using an external clock to the onboard 12.288MHz crystal. For a full list of control settings look at the PCM1808 datasheet.  

7.     More information

To get more information about the PCM1808 please look at the datasheet (PCM1808).

8.     Schematic

1134.TTK-PCM1808PW_RevC-Schematic.pdf


PCM1754 TTK Guide

24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Stereo, Audio Digital-to-Analog Converter  

1.     Part Description

 The PCM1753/54/55 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI’s enhanced multilevel delta-sigma architecture, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1753/54/55 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port, which supports register write functions.

2.     Board Description

The PCM1754 Tiny Tool Kit (TTK) contains the basic components necessary for converting digital audio into analog audio. In addition to the PCM1754 IC, the board has two voltage regulators (3.3V and 5V) as well as the necessary resistors and capacitors for operation (see schematic). Also on this board are junctions for header pins to test and evaluate the device.  

3.     Inputs

Name Junction Pin # Description
+ PS-IN 1 Input DC voltage   (+5 to +24V)
GND PS-IN 2 Ground
SCK J1 6 Digital audio,   system clock
BCK J1 7 Digital audio, bit   clock
DATA J1 8 Digital audio   signal
LRCK J1 9 Digital audio,   left/right (frame) clock

 

 

 

 

4.     Outputs

Name Junction Pin # Description
ZEROA J1 1 Zero flag output   for L/R channels
VCOM J2 1 Common voltage   decoupling
VOUTL J2 2 Analog audio, left   channel
VOUTR J2 3 Analog audio, right   channel
+5V PS-OUT 1 +5V DC output from   LDO
GND PS-OUT J1 J2 2 5 4 Ground
+3.3V PS-OUT 3 +3.3V DC output   from LDO

 

 

 

 

 

5.     Control

Name Junction Pin # Preset Description
DEMP J1 2 Low De-emphasis control
MUTE J1 3 Low Analog mixing   control
FMT J1 4 Low Data format select

   

 

 

WARNING: The DEMP, MUTE, and FMT pins are shorted to ground. The surface mount jumper must be removed before changing the setting on these control pins.  

6.     Basic Application

  The PCM1754 TTK is setup with a 16-24 bit I2S signal as the output with de-emphasis off. Converting digital audio to analog audio can be done in 3 steps:  

  1. Connect I2S digital audio input into the board
  2. Connect the output analog audio into an amplifier
  3. Power the device using a power supply or other DC source

  For additional functionality, the control settings can be changed for different applications. One example is the MUTE pin can be used to mute the output. However, this requires removing the onboard jumper. For a full list of control settings look at the PCM1754 datasheet. Furthermore, the ZEROA pin can be used to verify that there is a non-zero analog audio signal at the left and right channel outputs.  

7.     More information

To get more information about the PCM1754 please look at the datasheet (PCM1754).

8.     Schematic

6607.TTK-PCM1754DBQ_RevC-Schematic.pdf


PCM1789 TTK Guide

24-Bit, 192-kHz Sampling, Enhanced Multi-Level ΔΣ, Stereo, Audio Digital-to-Analog Converter    

1.     Part Description

The PCM1789 is a high-performance, single-chip, 24-bit, stereo, audio digital-to-analog converter (DAC) with differential outputs. The two-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma (ΔΣ) modulator, and supports 8 kHz to 192 kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of PCM1789 supports a 24-bit, DSP format in addition to I2S, left-justified, and right-justified formats.  

2.     Board Description

The PCM1789 Tiny Tool Kit (TTK) contains the basic components for converting digital audio into differential analog audio. In addition to the PCM1789 IC, the board has two voltage regulators (3.3V and 5V) as well as the necessary resistors and capacitors for operation (see schematic). Also on this board are junctions for header pins to test and evaluate the device.  

3.     Inputs

Name Junction Pin # Description
+ J4 1 Input DC voltage   (+5 to +24V)
GND J4 2 Ground
SCKI J1 4 Digital audio,   system clock
DIN J1 5 Digital audio   signal
BCK J1 6 Digital audio, bit   clock
LRCK J1 7 Digital audio,   left/right (frame) clock

 

 

 

 

4.     Outputs

Name Junction Pin # Description
OUTR+ J3 1 Analog audio,   positive right channel
OUTR- J3 2 Analog audio,   negative right channel
ZERO2 J3 4 Zero detect flag   output 1
ZERO1 J3 5 Zero detect flag   output 2
OUTL- J3 7 Analog audio,   negative left channel
OUTL+ J3 8 Analog audio,   positive left channel
3.3V J1 1 +3.3V DC output   from LDO
5V J1 2 +5V DC output from   LDO
GND J1 J3 3 3,6 Ground

 

 

 

 

 

 

5.     Control

Name Junction Pin # Preset Description
RST J1 8 High Reset and   power-down, active low
AMUTE1 J2 1 High Analog mute   control, active low
MODE J2 2 Low Control port mode   selection
DEMP J2 3 Low De-emphasis control   (H/W mode)
FMT J2 4 Low Format select (H/W   mode)
RSV0 J2 5 Low Reserved (H/W mode)
RSV1 J2 6 Low Reserved (H/W mode)

 

 

 

 

 

WARNING: The MODE, DEMP, FMT, RSV0, and RSV1 pins are shorted to ground. The surface mount jumper must be removed before changing the setting on these control pins.  

6.     Basic Application

The PCM1789 TTK is setup in hardware mode with a 16/20/24/32 bit I2S input signal with de-emphasis off. Converting digital audio to analog audio can be done in 3 steps:  

  1. Connect I2S digital audio input into the board
  2. Connect the output audio into an amplifier
  3. Power the device using a power supply or other DC source

For additional functionality, the control pins can be used to mute the output as well as reset and power-down the device. In order to mute or power-down the device, the appropriate pin must be grounded. For a full list of control settings look at the PCM1789 datasheet. Furthermore, the ZERO1 and ZERO2 pins can be used to verify that there is a non-zero analog audio signal at the left and right channel outputs.

7.     More information

To get more information about the PCM1789 please look at the datasheet (PCM1789).

8.     Schematic

4382.TTK-PCM1789PW_RevC-Schematic.pdf


DIR9001 TTK Guide

96-kHz, 24-Bit Digital Audio Interface Receiver

1.     Part Description

The DIR9001 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling-frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.   The DIR9001 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, etc.  

2.     Board Description

The DIR9001 Tiny Tool Kit (TTK) contains the basic components necessary for receiving digital audio interface signals. In addition to the DIR9001 IC, the board has a junction for an optical receiver, a 24.576MHz crystal, and the necessary resistors and capacitors for operation (see schematic). There is an indicator LED on this TTK to indicate a lock on the interface audio signal. Also on this board are junctions for header pins to test and evaluate the device.  

3.     Inputs

Name Junction Pin # Description
+5V J5 1 Input DC voltage,   +5V
GND J5 2 Ground
RXIN J6 2 Digital audio   interface receive signal

 

 


NOTE: The audio input for the DIR9001 TTK can also come through the optic port, if installed.  

4.     Outputs

Name Junction Pin #  Description
FSOUT1 J1 1 Actual sampling   frequency calculated result 0
FSOUT0 J1 2 Actual sampling   frequency calculated result 1
AUDIO J1 3 Channel-status data   information of non-audio sample word, active low
SCKO J1 4 Digital audio,   system clock
LRCKO J2 2 Digital audio   signal
BCKO J2 3 Digital audio, bit   clock
DOUT J2 4 Digital audio,   left/right (frame) clock
CLKST J3 1 Clock   change/transition signal
ERROR J4 2 Indication of   internal PLL or data parity error
BFRAME J4 7 Indication of top   block of biphase input signal       
EMPH J4 8 Channel-status data   information of pre-emphasis
UOUT J4 9 User data serial   output synchronized with LRCKO
COUT J4 10 Channel-status data   serial output synchronized with LRCKO
+3.3V J6 4 +3.3V DC output   from LDO

 

 

 

 

 

 

 

 

 

5.     Control

Name Junction Pin # Preset Description
PSCK0 J3 2 Low PLL source SCKO   output frequency selection 0
PSCK1 J3 3 High PLL source SCKO   output frequency selection 1
CKSEL J4 1 NC Selection of system   clock source
FMT1 J4 3 High Decoded serial   digital audio data output format selection 1
FMT0 J4 4 High Decoded serial   digital audio data output format selection 0
RST J4 6 High Reset control   input, active low

   

 

 

 

WARNING: The PSCK0 pin is shorted to ground. The surface mount jumper must be removed before changing the setting on this control pin.  

6.     Basic Application

The DIR9001PW TTK is setup for hardware control with a 24-bit I2S digital output and a system clock rate (SCKO) of 256 Fs. Converting a digital audio interface signal to an I2S digital audio signal can be done in 3 steps:  

  1. Connect the digital audio interface input into the board
  2. Connect the I2S digital audio into the appropriate device for the application
  3. Power the device using a power supply or other DC source

For additional functionality, the control pins can be used to reset as well as change the system clock output frequency and the digital audio format. For a full list of control settings look at the DIR9001 datasheet.  

7.     More information

To get more information about the DIR9001 please look at the datasheet (DIR9001).

8.     Schematic

2620.TTK-DIR9001PW_RevC-Schematic.pdf


DIT4192 TTK Guide

192kHz Digital Audio Transmitter

1.     Part Description

The DIT4192 is a digital audio transmitter designed for use in both professional and consumer audio applications. Transmit data rates up to 192kHz are supported. The DIT4192 supports both software and hardware operation, which makes it suitable for applications with or without a microcontroller. A flexible serial audio interface is provided, supporting standard audio data formats and easy interfacing to audio DSP serial ports.  

2.     Board Description

  The DIT4192 Tiny Tool Kit (TTK) contains the basic components necessary for transmitting digital audio. In addition to the DIT4192 IC, the board has two voltage regulators (3.3V and 5V), a 12.288MHz crystal and driver, as well as the necessary resistors and capacitors for operation (see schematic). Also on this board are junctions for header pins to test and evaluate the device.  

3.     Inputs

Name Junction Pin # Description
+ PS-IN 1 Input DC voltage   (+5 to +24V)
GND PS-IN 2 Ground
SCKI J1 4 Digital audio,   system clock
DIN J1 5 Digital audio   signal
BCK J1 6 Digital audio, bit   clock
LRCK J1 7 Digital audio,   left/right (frame) clock

 

 

 

 

4.     Outputs

Name Junction Pin # Description
TX- J2 11 Transmit negative
TX+ J2 12 Transmit positive
+5V PS-OUT 1 +5V DC output from   LDO
GND PS-OUT 2 Ground
+3.3V PS-OUT 3 +3.3V DC output   from LDO

 

 

 

5.     Control

Name Junction Pin # Preset Description
U J2 1 NC User data input
V J2 2 NC Validity data input
BLS J2 3 NC Block start I/O
BLSM J2 4 High Block start mode control
EMPH J2 5 NC Pre-emphasis status,   active low
AUDIO J2 6 NC Audio data valid control,   active low
MONO J2 7 Low Mono mode enable
MDAT J2 8 Low Mono mode channel data   selection
RST J2 9 High Reset, active low
CSS J1 1 NC Channel status data   mode
COPY/C J1 2 NC Copy protect or channel   status serial
L J1 3 NC Generation status
CLK1 J1 4 Low Master clock rate selection   1
CLK0 J1 5 High Master clock rate selection   0
FMT0 J1 6 High Audio data format 0
FMT1 J1 7 Low Audio data format 1
M/S J1 12 High Audio serial port master/slave   control

   

 

 

 

 

 

 

 

 

 

 

WARNING: The MONO, MDAT, and CLK1 pins are all shorted to ground. The surface mount jumper must be removed before changing the setting on these control pins.  

6.     Basic Application

The DIT4192 TTK is setup for hardware control in master mode. This means that the device will use the onboard crystal for its system clock (MCLK). In order to send audio data over a coaxial cable, the TX+ and TX- must be connected to the appropriate lines on the cable. Converting an I2S digital audio signal into a digital audio interface signal to can be done in 3 steps:  

  1. Connect the I2S digital audio input into the board
  2. Connect the digital audio interface into the appropriate device for the application
  3. Power the device using a power supply or other DC source

For additional functionality, the control settings can be changed for a wide array of applications. One example is if the M/S pin is grounded the device switches from master mode to slave mode. For a full list of control settings look at the DIT4192 datasheet.  

7.     More information

To get more information about the DIT4192 please look at the datasheet (DIT4192).

8.     Schematic

2772.TTK-DIT4192PW_RevC-Schematic.pdf


USB to I2S/I2C TTK Guide

Stereo USB Audio Interface  

1.     Part Description

  The TAS1020B integrated circuit (IC) is a universal serial bus (USB) peripheral interface device designed specifically for applications that require isochronous data streaming. Applications include digital speakers, which require the streaming of digital audio data between the host PC and the speaker system via the USB connection. The TAS1020B device is fully compatible with the USB Specification Version 1.1 and the USB Audio Class 1.0 Specification.  

2.     Board Description

The USB to I2X Tiny Tool Kit (TTK) contains the basic components necessary for converting audio from USB into a digital audio signal (I2S) for the DAC TTKs. In addition to the TAS1020B IC, the board has a 3.3V voltage regulator, a serial I2C 256k EEPROM, as well as the necessary resistors and capacitors for operation (see schematic). There are two indicator LEDs on this TTK, one to indicate a USB lock and one to indicate +3.3V. Also on this board is a junction for header pins to test and evaluate the device.  

3.     Inputs

Name Junction Pin # Description
USB USB   Micro-USB port
SDIN J2 9 Digital audio   signal

 

 

4.     Outputs

Name Junction Pin # Description
SCL J2 1 I2C, clock line
SDA J2 2 I2C, data line
MCKL J2 3 Digital audio,   system clock
SDOUT J2 5 Digital audio   signal
SCLK J2 7 Digital audio, bit   clock
LRCK J2 11 Digital audio,   left/right (frame) clock
+5V J2 13,14 +5V output
+3.3V J2 15,16 +3.3V output
GND J2 4,6,8,10,12 Ground

 

 

 

 

 

 

5.     Control

There are no control pins on this TTK, the device is setup using the I2C EEPROM and can be controlled over USB.    

6.     Basic Application

The USB to I2X TTK is setup to connect to a PC as a USB audio device. Converting PC audio into an I2S audio signal can be done in 3 simple steps:  

  1. Connect the I2S digital audio outputs to a DAC
  2. Connect the TTK to a computer using a micro-USB cable
  3. Play music on the PC

For additional functionality, I2C can also be sent over USB to other devices.  

7.     More information

To get more information about the TAS1020B please look at the datasheet (TAS1020B).

8.     Schematic

3704.TTK_USB-to-I2X_RevC-Schematic.pdf