Hi all,
we want to evaluate the Jpeg performace of DM8127. From the document of MJPEG_Encoder_HDVICP2_Datasheet, we only see the following table.
We also see the the HD-VICP V2.1 of DM8127
HD-VICP v2.1
– Up to H.264 1080p @ 60fps + D1 @30fps video processing
– 1080p30 + D1 30fps (A8 600MHz)
– 1080p at 66fps (A8 720MHz)
– 1080p at 70fps or 1080p30+D1 30fps (A8 1GHz)
– Noise filter ON on all use cases
– Flexibility / multi-streaming
– Hi Megapixel @ 120Mp/s
– 10Mp @12fps / 12Mp @ 10 fps
– Multiple video codec capable: MJPEG, MPEG4, MPEG2, VC1 & others
If we only use DM8127 to encode JPEG(5M Pixel), what's the FPS?
Thanks a lot!