All-
We're currently in the evaluation & planning phase of a new project, and are looking at which of these two development kits will most closely meet our needs.
Quick system overview-
- PCI-based card, with both DM8165 and DM8147 behind a PCIe switch / PCIe --> PCI bridge combo.
- Need to be able to encode single HD (1080p30 max) on 8165 and transfer to host via PCI bus, H.264 or MPEG-2.
- Need to be able to transfer from host via PCI bus and decode single HD (1080p30 max) on 8165, H.264 or MPEG-2.
- Both encode and decode need to be running simultaneously.
- Need to be able to encode up to four SD (480i/p, 576i/p) on 8147 and transfer to host via PCI bus, H.264 or MPEG-2.
- Need to be able to transfer from host via PCI bus and decode single SD (480i/p, 576i/p) on 8147, H.264 or MPEG-2.
- Both encodes and decode need to be running simultaneously.
Based on my reading here, the EZSDK doesn't support multi-channel encode, but RDK does. Is this correct?