Hi,
The OMAP-L138 DS (sprs586b) shows the SATA interface schematic at section 6.14.2.1, figure 6-30. There are no termination resistors (external or internal) shown at both differential data and clock signals.
However the TI EVM and Hawkboard schematics both have the 100 Ohm parallel termination resistor at the SATA_REFCLK input.
So does the OMAP-L138 have internal termination resistors at the SATA clock and/or data inputs?