I'm trying to U-boot using tftp: Environment Settings for NFS Filesystem. My ethernet connection says it was unplugged and the board never gets past loading.
Below is the environment settings and Boot script results.
---------------------------------------------------------------------------------------------------------------------------------
TI8168_EVM#printenv
verify=yes
ramdisk_file=ramdisk.gz
loadaddr=0x81000000
script_addr=0x80900000
loadbootscript=fatload mmc 1 ${script_addr} boot.scr
bootscript= echo Running bootscript from MMC/SD to set the ENV...; source ${script_addr}
ethact=DaVinci EMAC
bootdelay=4
baudrate=115200
dnsip=8.8.8.8
dnsip2=4.2.2.2
rootpath=/home/cornet/targetfs
nfs=tftpboot 0x81000000 uImage;bootm 0x81000000
bocmd=nfsboot;tftp 81000000 u1000000
seerip=172.17.1.16
hostname=dm8168
nfsserver=172.17.1.16
nfsboot=tftpboot 0x81000000 uImage;bootm 0x81000000
filesize=24BC84
fileaddr=81000000
bootfile=uImage
autoload=no
ethaddr=08:00:27:3D:F4:9A
ipaddr=192.168.2.100
gatewayip=192.169.2.1
netmask=255.255.255.0
serverip=192.168.2.56
nfsserverip=192.168.2.56
addip=setenv bootargs console=ttyo2,115200n8 root=/dev/nfs nfsroot=192.168.2.56:/home/cornet/targetfs, nolock rw mem=128M ip=192.168.2.100:192.168.2.255:192.168.2.1:255.255.255.0:eth0:off
bootargs=console=ttyo2,115200n8 root=/dev/nfs nfsroot=192.168.2.56:/home/cornet/targetfs, nolock rw mem=128M
bootcmd=nfsboot;tftp 81000000 uImage;bootm
stdin=serial
stdout=serial
stderr=serial
ver=U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
Environment size: 1271/8188 bytes
TI8168_EVM#
-------------------------------------------------------------------------------------------------------
U-Boot 2010.06 (Jun 01 2011 - 15:00:16)
DRAM: 2 GiB
Using default environment
Hit any key to stop autoboot: 0
mmc1 is available
reading u-boot.bin
179256 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06 (Jun 01 2011 - 12:30:57)
TI8168-GP rev 1.1
ARM clk: 987MHz
DDR clk: 796MHz
I2C: ready
DRAM: 2 GiB
NAND: HW ECC Hamming Code selected
256 MiB
:,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;:
;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;:
;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;;
;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:;
;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;:
r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:,
;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii
r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi
r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs
r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5
rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi
;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi
;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;;
r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,:
;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:,
;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;::::
:,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,,
;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..:
:.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:,
:.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;:
,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,,
: ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,:
,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,,
Net: Detected MACID:8:0:27:3d:f4:9a
Ethernet PHY: GENERIC @ 0x01
DaVinci EMAC
Hit any key to stop autoboot: 0
Unknown command 'nfsboot' - try 'help'
Using DaVinci EMAC device
TFTP from server 192.168.2.56; our IP address is 192.168.2.100
Filename 'uImage'.
Load address: 0x81000000
Loading: T T
--------------------------------