hi all:
I worked on omap4430 blaze tablet using the kernel 3.0.8, and i used the chimei lcd to display. I registered on platform as showed:
struct omap_dss_device omap4_lcd_device = {
.type = OMAP_DISPLAY_TYPE_DPI,
.name = "lcd",
.driver_name = "chimei_lcd_panel",
.data = &omap4_lcd_panel,
.phy.dpi.data_lines = 24,
//.reset_gpio = PANDA_DVI_TFP410_POWER_DOWN_GPIO,
.channel = OMAP_DSS_CHANNEL_LCD2,
};
I use the type DPI and want to the pclk is 103MHZ,tht default clk used the dispc clk but the max clk is 93 Mhz.So i modified the dss clk range to 206MHZ .
static const struct dss_param_range omap4_dss_param_range[] = {
/* [FEAT_PARAM_DSS_FCK] = { 0, 186000000 },struct omap_dss_device*/
[FEAT_PARAM_DSS_FCK] = { 0, 206000000 },struct omap_dss_device
{
{
.x_res = 1024,
.y_res = 768,
.pixel_clock = 103000,
.hfp = 180,/*no sure */
.hsw = 240,
.hbp = 400,
.vfp = 1,
.vsw = 3,
.vbp = 4,
},
.acbi = 0x0,
.acb = 0x0,
.config = OMAP_DSS_LCD_TFT,
.power_on_delay = 60,
.power_off_delay = 30,
.name = "chimei_lcd",
},
and boot kernel the log as showed :
[ 6.284545] omapdss DISPC: context restored
[ 6.289123] omapdss DISPC: onoff 0 rf 0 ieo 0 ipc 0 ihs 0 ivs 0 acbi 0 acb 0
[ 6.296661] omapdss DSS: dpll4_m4 = 1536000000
[ 6.301483] omapdss DSS: fck = 307200000 (5)
[ 6.306060] omapdss DISPC: lck = 307200000 (1)
[ 6.310882] omapdss DISPC: pck = 102400000 (3)
[ 6.315643] omapdss DPI: Could not find exact pixel clock. Requested 103000 kHz, got 102400 kHz
[ 6.324951] omapdss DISPC: channel 2 xres 1024 yres 768
[ 6.330566] omapdss DISPC: pck 102400
[ 6.334564] omapdss DISPC: hsw 240 hfp 180 hbp 400 vsw 3 vfp 1 vbp 4
[ 6.341339] omapdss DISPC: hsync 55531Hz, vsync 71Hz
[ 6.466644] (stk) :ldisc installation timeout
[ 6.471405] (stk) :ldisc_install = 0
[ 6.524444] omaplfb OMAPLFBInitFBDev: Device 0: Requesting 5 TILER 2D framebuffers
[ 6.535552] twl_rtc twl_rtc: setting system clock to 2000-01-01 01:37:56 UTC (946690676)
[ 6.545654] Freeing init memory: 272K
[ 6.552764] init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
[ 6.638488] sr_class1p5_calib_work: core: Calibration complete: Voltage Nominal=1127000Calib=1038160 margin=0
[ 6.649200] sr_class1p5_calib_work: mpu: Calibration complete: Voltage Nominal=1388000Calib=1215400 margin=0
[ 6.672760] omapdss OVERLAY: check_overlay 0: (0,0 1024x768 -> 1024x768) disp (1024x768)
[ 6.672790] omapdss MANAGER: omap_dss_mgr_apply(lcd2)
[ 6.672790] omapdss OVERLAY: check_overlay 0: (0,0 1024x768 -> 1024x768) disp (1024x768)
[ 6.672821] omapdss MANAGER: configure_overlay(0)
[ 6.672851] omapdss DISPC: dispc_setup_plane 0, pa aca00000, sw 1024, 0,0, 1024/1x768/1 -> 1024x768, ilace 0, cmode 800, rot 0, mir 0 chan 2 3tap
[ 6.672882] omapdss DISPC: calc_rot(0): scrw 1024, 1024x768
[ 6.672882] omapdss DISPC: offset0 0, offset1 0, row_inc 1, pix_inc 1
[ 6.672882] omapdss DISPC: 0,0 1024*1x768*1 -> 1024x768
[ 6.672912] omapdss DISPC: fifo(0) low/high old 1272/1279, new 560/1279
[ 6.672912] omapdss DISPC: dispc_enable_plane 0, 1
[ 6.672943] omapdss MANAGER: configure_manager(2)
[ 6.672943] omapdss DISPC: GO LCD2
[ 6.753875] sr_class1p5_calib_work: mpu: Calibration complete: Voltage Nominal=1325000Calib=1101460 margin=0
[ 6.795257] DISPC IRQ: 0x12d640: GFX_FIFO_UNDERFLOW OCP_ERR VID1_FIFO_UNDERFLOW VID2_FIFO_UNDERFLOW VID3_FIFO_UNDERFLOW SYNC_LOST SYNC_LOST_DIGIT SYNC_LOST2
[ 6.812866] omapdss DISPC error: GFX_FIFO_UNDERFLOW, disabling GFX
[ 6.819976] omapdss DISPC: dispc_enable_plane 0, 0
[ 6.825347] omapdss DISPC: GO LCD2
[ 6.850708] EXT4-fs (mmcblk0p8): mounted filesystem with ordered data mode. Opts: (null)
[ 6.882324] omapdss DISPC error: VID1_FIFO_UNDERFLOW, disabling VID1
[ 6.889190] omapdss DISPC: dispc_enable_plane 1, 0
[ 6.894317] omapdss DISPC: GO LCD2
[ 6.898162] EXT4-fs (mmcblk0p10): recovery complete
[ 6.903411] EXT4-fs (mmcblk0p10): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
[ 6.933746] EXT4-fs (mmcblk0p9): recovery complete
[ 6.938903] EXT4-fs (mmcblk0p9): mounted filesystem with ordered data mode. Opts: nomblk_io_submit
[ 6.949584] omapdss DISPC error: VID2_FIFO_UNDERFLOW, disabling VID2
[ 6.956604] omapdss DISPC: dispc_enable_plane 2, 0
[ 6.961914] omapdss DISPC: GO LCD2
[ 6.974212] EXT4-fs (mmcblk0p4): mounted filesystem with ordered data mode. Opts: (null)
[ 6.990966] Invalid Device Structure
[ 7.023864] omapdss DISPC error: VID3_FIFO_UNDERFLOW, disabling VID3
[ 7.031799] omapdss DISPC: dispc_enable_plane 3, 0
[ 7.038024] omapdss DISPC: GO LCD2
[ 7.102478] omapdss DISPC error: SYNC_LOST, disabling LCD
[ 7.109374] Unable to handle kernel NULL pointer dereference at virtual address 00000198
[ 7.119110] pgd = c0004000
[ 7.122070] [00000198] *pgd=00000000
[ 7.127075] Internal error: Oops: 17 [#1] PREEMPT SMP
[ 7.132537] Modules linked in:
[ 7.135894] CPU: 0 Not tainted (3.0.8-gef8c8fc-dirty #12)
[ 7.142120] PC is at dispc_error_worker+0x218/0x648
[ 7.147338] LR is at dispc_error_worker+0x204/0x648
[ 7.152526] pc : [<c028aa78>] lr : [<c028aa64>] psr: 60000113
[ 7.152557] sp : c7bc9f00 ip : c7bc9f00 fp : c7bc9f24
[ 7.164855] r10: c1839605 r9 : c08520dc r8 : 00000001
[ 7.170501] r7 : 00000000 r6 : c0852000 r5 : 0012d640 r4 : c79fccc0
[ 7.177520] r3 : 00000000 r2 : c79fccc0 r1 : 00000000 r0 : c79fccc0
[ 7.184478] Flags: nZCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment kernel
[ 7.192321] Control: 10c5387d Table: 8715404a DAC: 00000015
[ 7.198455]
[ 7.198455] PC: 0xc028a9f8:
[ 7.203155] a9f8 e3020330 e3400831 ebff113f e3740001 1afffff5 e3580001 1affffac e59a32f4
[ 7.212524] aa18 e1a0000a e5931040 e12fff31 eaffffa7 e30c05c4 e34c0073 eb0d9e93 e5973044
[ 7.221954] aa38 eaffffc6 e30c0534 e34c0073 eb0d9e8e e3a08000 eb000fa9 e1580000 e1a00008
[ 7.231384] aa58 e2888001 aaffff97 eb000fab e5907030 e1a04000 e3570000 1afffff5 e5903044
[ 7.240814] aa78 e5d3e198 e35e0000 0a00004c e59312f4 e1a00003 e593a304 e591c044 e12fff3c
[ 7.250183] aa98 e3540000 15948044 0affff86 eb002327 e1570000 e1a00007 e2877001 aa00002b
[ 7.259613] aab8 eb002329 e1a03000 e5900038 e3100002 0afffff5 e5930030 e3500000 0afffff2
[ 7.268981] aad8 e593303c e1540003 1affffef e3a01000 ebffe59c eaffffec e30c04f4 e34c0073
[ 7.278320]
[ 7.278320] LR: 0xc028a9e4:
[ 7.283050] a9e4 e244c001 e3020330 e3400831 e24c4001 ebff1142 e3020330 e3400831 ebff113f
[ 7.292449] aa04 e3740001 1afffff5 e3580001 1affffac e59a32f4 e1a0000a e5931040 e12fff31
[ 7.301818] aa24 eaffffa7 e30c05c4 e34c0073 eb0d9e93 e5973044 eaffffc6 e30c0534 e34c0073
[ 7.311248] aa44 eb0d9e8e e3a08000 eb000fa9 e1580000 e1a00008 e2888001 aaffff97 eb000fab
[ 7.320617] aa64 e5907030 e1a04000 e3570000 1afffff5 e5903044 e5d3e198 e35e0000 0a00004c
[ 7.329986] aa84 e59312f4 e1a00003 e593a304 e591c044 e12fff3c e3540000 15948044 0affff86
[ 7.339416] aaa4 eb002327 e1570000 e1a00007 e2877001 aa00002b eb002329 e1a03000 e5900038
[ 7.348846] aac4 e3100002 0afffff5 e5930030 e3500000 0afffff2 e593303c e1540003 1affffef
[ 7.358245]
[ 7.358245] SP: 0xc7bc9e80:
[ 7.362915] 9e80 c07cc588 c004aeb0 c7bc9eb4 c7bc9e98 c004c45c c0058728 ffffffff c7bc9eec
[ 7.372253] 9ea0 c0852000 00000000 c7bc9f24 c7bc9eb8 c005296c c004c528 c79fccc0 00000000
[ 7.381622] 9ec0 c79fccc0 00000000 c79fccc0 0012d640 c0852000 00000000 00000001 c08520dc
[ 7.391052] 9ee0 c1839605 c7bc9f24 c7bc9f00 c7bc9f00 c028aa64 c028aa78 60000113 ffffffff
[ 7.400482] 9f00 c7abcec0 c18355c0 c1839600 00000000 c028a860 c1839605 c7bc9f5c c7bc9f28
[ 7.409912] 9f20 c00b5630 c028a86c c05f5d44 c0262edc c7abcec0 c7abcec0 c18355c0 c07cc588
[ 7.419281] 9f40 c18355d4 c7abced0 00000009 c7bc8000 c7bc9fac c7bc9f60 c00b5cd4 c00b5528
[ 7.428710] 9f60 c004b500 c004a0a4 c004ba40 c004ba40 c004ba40 c7abced0 c004ba40 c004ba40
[ 7.438140]
[ 7.438140] IP: 0xc7bc9e80:
[ 7.442779] 9e80 c07cc588 c004aeb0 c7bc9eb4 c7bc9e98 c004c45c c0058728 ffffffff c7bc9eec
[ 7.452209] 9ea0 c0852000 00000000 c7bc9f24 c7bc9eb8 c005296c c004c528 c79fccc0 00000000
[ 7.461608] 9ec0 c79fccc0 00000000 c79fccc0 0012d640 c0852000 00000000 00000001 c08520dc
[ 7.470977] 9ee0 c1839605 c7bc9f24 c7bc9f00 c7bc9f00 c028aa64 c028aa78 60000113 ffffffff
[ 7.480407] 9f00 c7abcec0 c18355c0 c1839600 00000000 c028a860 c1839605 c7bc9f5c c7bc9f28
[ 7.489837] 9f20 c00b5630 c028a86c c05f5d44 c0262edc c7abcec0 c7abcec0 c18355c0 c07cc588
[ 7.499267] 9f40 c18355d4 c7abced0 00000009 c7bc8000 c7bc9fac c7bc9f60 c00b5cd4 c00b5528
[ 7.508636] 9f60 c004b500 c004a0a4 c004ba40 c004ba40 c004ba40 c7abced0 c004ba40 c004ba40
[ 7.518066]
[ 7.518066] FP: 0xc7bc9ea4:
[ 7.522705] 9ea4 00000000 c7bc9f24 c7bc9eb8 c005296c c004c528 c79fccc0 00000000 c79fccc0
[ 7.532104] 9ec4 00000000 c79fccc0 0012d640 c0852000 00000000 00000001 c08520dc c1839605
[ 7.541534] 9ee4 c7bc9f24 c7bc9f00 c7bc9f00 c028aa64 c028aa78 60000113 ffffffff c7abcec0
[ 7.550964] 9f04 c18355c0 c1839600 00000000 c028a860 c1839605 c7bc9f5c c7bc9f28 c00b5630
[ 7.560302] 9f24 c028a86c c05f5d44 c0262edc c7abcec0 c7abcec0 c18355c0 c07cc588 c18355d4
[ 7.569732] 9f44 c7abced0 00000009 c7bc8000 c7bc9fac c7bc9f60 c00b5cd4 c00b5528 c004b500
[ 7.579162] 9f64 c004a0a4 c004ba40 c004ba40 c004ba40 c7abced0 c004ba40 c004ba40 c00b5b2c
[ 7.588531] 9f84 c783be94 00000002 c7abcec0 c00b5b2c 00000000 00000000 00000000 c7bc9ff4
[ 7.597961]
[ 7.597961] R0: 0xc79fcc40:
[ 7.602661] cc40 00000030 c07ebdb8 00000000 00000000 00000000 00000100 00000000 00000000
[ 7.612030] cc60 00000000 00000000 00000000 00000000 00000000 00000000 00000001 c02935c4
[ 7.621429] cc80 c028ea20 c028f7e4 c028e8c0 c0293014 c0292a78 c0292900 c02904a4 c028f694
[ 7.630676] (stk) : timed out waiting for ldisc to be un-installedcca0 c028f5e0 c028f5b8 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.645233] ccc0 c7a19ae0 c79fccc4 c79fccc4 c07ec428 00000000 c07f7c18 c7a1e9c0 00000001
[ 7.654632] cce0 00000003 c79fcc24 c0853100 c07776f8 00000000 00000001 00000004 c08534ac
[ 7.664001] cd00 0000000a 00000000 00000000 00000000 00000000 00000100 00000000 00000000
[ 7.673431] cd20 00000000 00000000 00000000 00000000 00000000 00000000 00000000 c02935c4
[ 7.682861]
[ 7.682861] R2: 0xc79fcc40:
[ 7.687499] cc40 00000030 c07ebdb8 00000000 00000000 00000000 00000100 00000000 00000000
[ 7.696838] cc60 00000000 00000000 00000000 00000000 00000000 00000000 00000001 c02935c4
[ 7.706268] cc80 c028ea20 c028f7e4 c028e8c0 c0293014 c0292a78 c0292900 c02904a4 c028f694
[ 7.715637] cca0 c028f5e0 c028f5b8 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.725067] ccc0 c7a19ae0 c79fccc4 c79fccc4 c07ec428 00000000 c07f7c18 c7a1e9c0 00000001
[ 7.734497] cce0
[ 7.735290] (stk) :ldisc_install = 1 00000003 c79fcc24 c0853100 c07776f8 00000000 00000001 00000004 c08534ac
[ 7.747802] cd00 0000000a 00000000 00000000 00000000 00000000 00000100 00000000 00000000
[ 7.757232] cd20 00000000 00000000 00000000 00000000 00000000 00000000 00000000 c02935c4
[ 7.766601]
[ 7.766601] R4: 0xc79fcc40:
[ 7.771301] cc40 00000030 c07ebdb8 00000000 00000000 00000000 00000100 00000000 00000000
[ 7.780670] cc60 00000000 00000000 00000000 00000000 00000000 00000000 00000001 c02935c4
[ 7.790100] cc80 c028ea20 c028f7e4 c028e8c0 c0293014 c0292a78 c0292900 c02904a4 c028f694
[ 7.799499] cca0 c028f5e0 c028f5b8 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.808929] ccc0 c7a19ae0 c79fccc4 c79fccc4 c07ec428 00000000 c07f7c18 c7a1e9c0 00000001
[ 7.818298] cce0 00000003 c79fcc24 c0853100 c07776f8 00000000 00000001 00000004 c08534ac
[ 7.827728] cd00 0000000a 00000000 00000000 00000000 00000000 00000100 00000000 00000000
[ 7.837127] cd20 00000000 00000000 00000000 00000000 00000000 00000000 00000000 c02935c4
[ 7.846496]
[ 7.846496] R6: 0xc0851f80:
[ 7.851196] 1f80 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.860626] 1fa0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.869995] 1fc0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.879425] 1fe0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 c0617fd0
[ 7.888824] 2000 c7884e00 c884a000 fffffffe 00000001 00000000 00000000 dead4ead ffffffff
[ 7.898193] 2020 ffffffff c0852024 c0852024 00000000 00000000 c085200c 00000002 00000039
[ 7.907623] 2040 c07e1710 00000500 00000800 00000800 00000800 00000000 00000001 00400000
[ 7.917053] 2060 00000000 00000000 dead4ead ffffffff ffffffff 00000000 00000000 00000000
[ 7.926452]
[ 7.926452] R9: 0xc085205c:
[ 7.931091] 205c 00400000 00000000 00000000 dead4ead ffffffff ffffffff 00000000 00000000
[ 7.940521] 207c 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.949890] 209c 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.959320] 20bc 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 7.968749] 20dc 00000000 c08520e0 c08520e0 c028a860 00000001 00000000 00000000 00000000
[ 7.978179] 20fc 00000000 00000000 00000000 00000000 0012d640 00000000 00000000 00000000
[ 7.987518] 211c 00000000 00000000 00000000 00000000 00000000 00000000 00020004 00000000
[ 7.996887] 213c 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 8.006317]
[ 8.006317] R10: 0xc1839585:
[ 8.011047] 9584 00000024 c1114080 00000000 00000002 00000000 c1839598 c1839598 00000000
[ 8.020477] 95a4 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 8.029907] 95c4 00000000 00000000 00000000 00000000 00000000 c78c1800 00000004 c111b800
[ 8.039276] 95e4 00000000 c78b3050 00000002 c111b660 00000000 00000007 00000000 c18355c0
[ 8.048675] 9604 c7822600 00000000 ffffffff 00000002 00000000 00000000 00000000 00000000
[ 8.058105] 9624 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 8.067535] 9644 00000000 00000000 00000002 00000100 c1839654 c1839654 00000000 00000000
[ 8.076904] 9664 00000000 00000000 00000000 c7bdaa20 00000048 c1121b40 00000000 c7a83810
[ 8.086303] 9684 00000038 c111f000 00000000 00000000 00000000 00000000 00000000 00000000
[ 8.095733] Process kworker/0:2 (pid: 72, stack limit = 0xc7bc82f8)
[ 8.102416] Stack: (0xc7bc9f00 to 0xc7bca000)
[ 8.107147] 9f00: c7abcec0 c18355c0 c1839600 00000000 c028a860 c1839605 c7bc9f5c c7bc9f28
[ 8.115875] 9f20: c00b5630 c028a86c c05f5d44 c0262edc c7abcec0 c7abcec0 c18355c0 c07cc588
[ 8.124633] 9f40: c18355d4 c7abced0 00000009 c7bc8000 c7bc9fac c7bc9f60 c00b5cd4 c00b5528
[ 8.133392] 9f60: c004b500 c004a0a4 c004ba40 c004ba40 c004ba40 c7abced0 c004ba40 c004ba40
[ 8.142150] 9f80: c00b5b2c c783be94 00000002 c7abcec0 c00b5b2c 00000000 00000000 00000000
[ 8.150848] 9fa0: c7bc9ff4 c7bc9fb0 c00bc910 c00b5b38 00000000 c7abcec0 00000000 00000000
[ 8.159606] 9fc0: c783be94 dead4ead ffffffff ffffffff c7bc9fd0 c7bc9fd0 c783be94 c00bc87c
[ 8.168395] 9fe0: c00a2c2c 00000013 00000000 c7bc9ff8 c00a2c2c c00bc888 45515541 55515155
[ 8.177093] Backtrace:
[ 8.179870] [<c028a860>] (dispc_error_worker+0x0/0x648) from [<c00b5630>] (process_one_work+0x114/0x410)
[ 8.190002] [<c00b551c>] (process_one_work+0x0/0x410) from [<c00b5cd4>] (worker_thread+0x1a8/0x490)
[ 8.199645] [<c00b5b2c>] (worker_thread+0x0/0x490) from [<c00bc910>] (kthread+0x94/0x98)
[ 8.208312] [<c00bc87c>] (kthread+0x0/0x98) from [<c00a2c2c>] (do_exit+0x0/0x720)
[ 8.216339] r7:00000013 r6:c00a2c2c r5:c00bc87c r4:c783be94
[ 8.222686] Code: e1a04000 e3570000 1afffff5 e5903044 (e5d3e198)
[ 8.230499] ---[ end trace 63d1730962bdecfd ]---
[ 8.235473] Kernel panic - not syncing: Fatal exception
[ 8.241119] Backtrace:
[ 8.244323] [<c0057224>] (dump_backtrace+0x0/0x110) from [<c05f22c4>] (dump_stack+0x18/0x1c)
[ 8.253387] r6:c7bc8010 r5:00000000 r4:c0824ce8 r3:c7bc8000
[ 8.259735] [<c05f22ac>] (dump_stack+0x0/0x1c) from [<c05f2358>] (panic+0x90/0x1bc)
[ 8.267944] [<c05f22c8>] (panic+0x0/0x1bc) from [<c005778c>] (die+0x1c4/0x1d4)
[ 8.275665] r3:00000000 r2:c0824cf8 r1:c7bc8000 r0:c07108d4
[ 8.282073] r7:00000017
[ 8.284881] [<c00575c8>] (die+0x0/0x1d4) from [<c005ba4c>] (__do_kernel_fault+0x7c/0x8c)
[ 8.293548] r8:00000000 r7:00000017 r6:00000000 r5:00000198 r4:c7bc9eb8
[ 8.301086] [<c005b9d0>] (__do_kernel_fault+0x0/0x8c) from [<c005bb9c>] (do_page_fault+0x140/0x1f4)
[ 8.310791] r8:c7bc9eb8 r7:00000017 r6:00000001 r5:00000198 r4:00000000
[ 8.318115] r3:c7bc9eb8
[ 8.321075] [<c005ba5c>] (do_page_fault+0x0/0x1f4) from [<c004c558>] (do_DataAbort+0x3c/0xa4)
[ 8.330230] [<c004c51c>] (do_DataAbort+0x0/0xa4) from [<c005296c>] (__dabt_svc+0x4c/0x60)
[ 8.338989] Exception stack(0xc7bc9eb8 to 0xc7bc9f00)
[ 8.344421] 9ea0: c79fccc0 00000000
[ 8.353179] 9ec0: c79fccc0 00000000 c79fccc0 0012d640 c0852000 00000000 00000001 c08520dc
[ 8.361907] 9ee0: c1839605 c7bc9f24 c7bc9f00 c7bc9f00 c028aa64 c028aa78 60000113 ffffffff
[ 8.370666] r7:00000000 r6:c0852000 r5:c7bc9eec r4:ffffffff
[ 8.377075] [<c028a860>] (dispc_error_worker+0x0/0x648) from [<c00b5630>] (process_one_work+0x114/0x410)
[ 8.387176] [<c00b551c>] (process_one_work+0x0/0x410) from [<c00b5cd4>] (worker_thread+0x1a8/0x490)
[ 8.396881] [<c00b5b2c>] (worker_thread+0x0/0x490) from [<c00bc910>] (kthread+0x94/0x98)
[ 8.405548] [<c00bc87c>] (kthread+0x0/0x98) from [<c00a2c2c>] (do_exit+0x0/0x720)
[ 8.413604] r7:00000013 r6:c00a2c2c r5:c00bc87c r4:c783be94
[ 8.419952] CPU1: stopping
[ 8.422882] Backtrace:
[ 8.425659] [<c0057224>] (dump_backtrace+0x0/0x110) from [<c05f22c4>] (dump_stack+0x18/0x1c)
[ 8.434631] r6:c784e000 r5:c004aeb0 r4:c07cc280 r3:c784e000
[ 8.441040] [<c05f22ac>] (dump_stack+0x0/0x1c) from [<c004c3dc>] (do_IPI+0x180/0x198)
[ 8.449432] [<c004c25c>] (do_IPI+0x0/0x198) from [<c00529c8>] (__irq_svc+0x48/0xe0)
[ 8.457580] Exception stack(0xc784ff10 to 0xc784ff58)
[ 8.463043] ff00: c784ff58 00000000 f5890fbf 00000001
[ 8.471771] ff20: c183d100 c784ff58 ea47910b 00000001 f5890fbf 00000001 00000000 c784ff8c
[ 8.480529] ff40: 18b2bfbf c784ff58 00000000 c006f740 80000113 ffffffff
[ 8.487670] [<c006f700>] (omap4_enter_idle_wfi+0x0/0x108) from [<c03eb6f4>] (cpuidle_idle_call+0xb0/0x128)
[ 8.497985] r9:c006f700 r8:8000406a r7:c07d4604 r6:c183d110 r5:c089d80c
[ 8.505218] r4:c183d100
[ 8.508209] [<c03eb644>] (cpuidle_idle_call+0x0/0x128) from [<c00547ec>] (cpu_idle+0xd0/0x104)
[ 8.517425] r9:411fc093 r8:8000406a r6:c05fc19c r5:c0822024 r4:c784e000
[ 8.524749] r3:00000001
[ 8.527709] [<c005471c>] (cpu_idle+0x0/0x104) from [<c05ef41c>] (secondary_start_kernel+0x164/0x168)
[ 8.537475] r7:c0822140 r6:600001d3 r5:00000001 r4:00000002
[ 8.543823] [<c05ef2b8>] (secondary_start_kernel+0x0/0x168) from [<805eef94>] (0x805eef94)
[ 8.552673] r6:10c0387d r5:00000015 r4:8785806a r3:c05eef7c
[ 8.559020] Rebooting in 5 seconds..
thanks
Johnny.yu
best wishes
.clocks = {