Hi
I want to Torch mode LED Driver?
Required spec as below :
Input range : 2.5V ~ 5V
Output : 5V/600mA(min) ~ above.
Miniumum current : 600mA
LED Spec : 1W LED will be used with one or two pcs
LED Application : 1W LED or 1W LED x 2 string(parallel)
How about TPS61054 or TPS61055?
Do TI has the solution?
best regards,
eric