Part Number: SN75DP139
Hi team,
Our customers want a bridge to support HDMI to DVP. The more details are shown below. I could not find a device to meet the customer need. Could you please recommend a device?
| 信号传输方向[Signal Transmission Direction] | HDMI to parallel port |
| 协议版本[Protocol Version] | HDMI1.4 (need to be certified) |
| 其他特性[Other Features] | The signal type supports HDMI 1.4 input and parallel DVP output; Support RGB444 and YUV422 output in video format; Support audio input and output; can meet HDMI1.4b sink certification; The ambient temperature supports -20°C~85°C. |
| 最低工作温度[Ta(Min.)] | -20℃ |
| 最高工作温度[Ta(Max.)] | 85℃ |
YOURS
NAN