Part Number: DP83TG720S-Q1 Tool/software: Section 7.3.1.4 of the datasheet outlines the procedure to use the inbuilt temperature sensor in the DP83TG720 PHY.
In order to maximize accuracy, please ensure the following:
Sample "temperature_output_code…
Part Number: C2000WARE
Tool/software:
When sharing, exporting, or migrating CCS projects there may be issues with building the same project due to paths being incorrect.
The error below is an example
or the following
gmake: Target 'all' not…
Part Number: DP83867E
Tool/software:
For DP83867, and all RGMII PHYs within our portfolio, all pins marked with TX prefix (TX_D0-3, TX_EN, TX_CLK) are inputs to the PHY when operating in RGMII. The only timing specifications that are required for…
FAQ: Logic and Voltage Translation > IxC >> What I2C IO Expanders Support Automotive Grade 1?
There are a total of 3 to date.
TCAL9539-Q1 - 16-bit, 1.08V to 3.6V I2C IO Expander, single supply, interrupt, reset, Agile I/O Configuration
TCA6408A…
Part Number: ISOUSB211 Tool/software: I hear a whine, whistle or hum in my audio application. Does TI have a device that can isolate the USB port and remove noise?
Part Number: TDA4VM Tool/software: When using OSPI as a boot media, I cannot use the uEnv.txt loaded in OSPI. It always uses the default what should I do to use the uEnv.txt loaded in OSPI?
Overview:
In many applications the recommended Semitec 103AT-2 thermistor can be used, or a thermistor with the same specifications may be used. When the 103AT-2 is used or other thermistor with the same specifications, the temperature ranges…
Other Parts Discussed in Thread: TCA6424A FAQ: Logic and Voltage Translation > IxC >> What is the Auto Increment Feature in I2C IO Expanders?
The auto-increment feature of I2C IO Expanders is when the registers of the device automatically increment…
Part Number: DRV8714-Q1 Other Parts Discussed in Thread: DRV8718-Q1 Tool/software: Gate driver (e.g DRV8714-Q1) has VDS over current protection. One of common debug work of gate driver is false VDS over current fault. Even if motor current is not high…