Part Number: BQ25172
When no battery is connected, the BQ2517x family does not have a battery detection feature. Instead, the IC charges the output capacitor toward the BAT OVP threshold, then shuts off. The output capacitor discharges back through…
Part Number: BQ25172
The STAT pin blinks at 1Hz to indicate a fault condition. Fault conditions that trigger 1Hz blinking include: VIN OVP, BAT OVP, BAT OCP, and Open/Short on VSET, ISET, or TMR pins. When no battery is connected, the output capacitor…
Part Number: AM62x Other Parts Discussed in Thread: UNIFLASH , AM62P
The UART UNIFLASH tool provided in the MCU+SDK will only work for TI EVMs out of the box as it is configured according to Flash and DDR part used in a particular EVM, this FAQ provides…
[Click here to return to the INT-TXP USB Homepage]
Welcome to the USB3.x E2E Page
Listed below are a variety of resources to assist with the implementation of USB3.x!
USB3.x Training:
USB3.x Linear Redriver Signal Conditioning Theory
High…
[Click here to return to the INT-TXP USB Homepage]
Welcome to the USB2.0 E2E Page
Listed below are a variety of resources to assist with the implementation of USB2.0 & eUSB2!
USB2.0 Training:
What is a USB Redriver?
Layout Basics for USB…
[Click here to return to the INT-TXP USB Homepage]
Welcome to the USB Hubs E2E Page
Listed below are a variety of resources to assist with the implementation USB Hubs!
USB Hubs Training:
USB Hubs in an a USB Type-C Application
Enabling USB…
[Click here to return to the INT-TXP USB Homepage]
Welcome to the USB Type-C E2E Page
Listed below are a variety of resources to assist with the implementation USB Type-C!
USB Type-C Training:
USB Type-C handbook
Demystifying the power and…
Welcome to the Interface TXP-USB E2E Page
Here you will find training/ design resources/ support for our USB devices.
Select an icon below to find a relevant collection of FAQ's, Applications Notes, Training Videos and more!
USB Type…
Part Number: AM62P Other Parts Discussed in Thread: UNIFLASH
Default MCU+SDK SBL examples only support booting from a single boot media (SBL OSPI/SBL EMMC), this FAQ demonstrates how to modify the SBL example to support booting from different boot medias…