Part Number: BQ25172
Reduced charge current is most commonly caused by thermal regulation (TREG) limiting output current to protect the die. Other causes include:
A current meter (ammeter) placed in series with the output — even a low-resistance…
Part Number: BQ25172
Because the BQ2517x ICs are linear regulators, thermal PCB layout is critical:
Exposed thermal pad: Must be soldered to GND with good coverage.
Thermal vias: Use multiple vias near/under the IC to connect top-side copper…
Part Number: BQ25172
The BQ2517x family are linear (LDO) chargers . Power dissipation = (VIN − VOUT) × IOUT. When this dissipation causes the die temperature to reach ~125°C (TREG threshold), the device automatically reduces output current to prevent…
Part Number: BQ25172
STAT pin states (open-drain, active low):
Charging in progress: STAT pulled LOW (LED on if pull-up connected)
Charge complete / Standby: STAT HIGH (LED off)
Fault (VIN OVP, BAT OVP, BAT OCP): STAT blinks at 1Hz
Thermal…
Part Number: BQ25172
When no battery is connected, the BQ2517x family does not have a battery detection feature. Instead, the IC charges the output capacitor toward the BAT OVP threshold, then shuts off. The output capacitor discharges back through…
Part Number: BQ25172
The STAT pin blinks at 1Hz to indicate a fault condition. Fault conditions that trigger 1Hz blinking include: VIN OVP, BAT OVP, BAT OCP, and Open/Short on VSET, ISET, or TMR pins. When no battery is connected, the output capacitor…
Part Number: AM62x Other Parts Discussed in Thread: UNIFLASH , AM62P
The UART UNIFLASH tool provided in the MCU+SDK will only work for TI EVMs out of the box as it is configured according to Flash and DDR part used in a particular EVM, this FAQ provides…
[Click here to return to the INT-TXP USB Homepage]
Welcome to the USB3.x E2E Page
Listed below are a variety of resources to assist with the implementation of USB3.x!
USB3.x Training:
USB3.x Linear Redriver Signal Conditioning Theory
High…
[Click here to return to the INT-TXP USB Homepage]
Welcome to the USB2.0 E2E Page
Listed below are a variety of resources to assist with the implementation of USB2.0 & eUSB2!
USB2.0 Training:
What is a USB Redriver?
Layout Basics for USB…