Part Number: TDA4VH-Q1 Other Parts Discussed in Thread: MATHLIB , FFTLIB
Tool/software:
Hi Team,
How can I build and execute Mathlib,FFTlib and DSPlib kernels on baremetal?
Part Number: AM625 Other Parts Discussed in Thread: BQ32000 , AM62A7 , AM62A3 , SYSCONFIG , , AM62P , AM62L , , AM62D-Q1
Tool/software:
Hi TI experts,
I see that there is a RTC module instance.
Do you have any guidance on the usage of the RTC
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
The maximum trace length that ground-level translators (as well as logic devices) can drive is 60 mm. This is a safe trace length for most devices to drive across the majority…
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
Ground shifting requires the voltage supplies to be separated and to remain within the recommended operating conditions.
In the image below, GNDB shifts by -5V due to parasitic…
Other Parts Discussed in Thread: TXG8041
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
A negative PWM signal can be generated using a ground-level translator if the system includes a negative supply rail. To prevent…
FAQ: Logic and Voltage Translation > > Current FAQ
[FAQ] What are the differences between Ground-Level Translators and Digital Isolators?
[FAQ] Can I generate a negative PWM signal from a positive PWM signal?
[FAQ] Is DC ground shifting possible…
FAQ: Logic and Voltage Translation > Ground-Level Translators >> Current FAQ
Ground-level translators and digital isolators serve different purposes depending on system requirements like isolation, size, speed and leakage performance. The table below…
Part Number: TDA4AEN-Q1
Tool/software:
Yocto build requires good internet connection, large storage space, large ddr memory on host pc and strong CPU. For small groups without a strong server, building yocto on a portable device like a removable disk…