Part Number: AMC3311 Hi,
We're using the AMC3311 in a new design to measure a 100 V DC bus, and the device isn't behaving as expected.
With VIN = 0 V:
OUTN = 1.4 V, which matches the expected common-mode output.
OUTP = 0.7 V, well below the expected…
Part Number: AMC3311
Hi team,
Our customer is currently undergoing a safety certification review for an RF power supply that uses AMC3311.
As part of the review, reinforced isolation is required between the primary side and secondary side of…
Part Number: AMC3311-Q1 Other Parts Discussed in Thread: TMS320F28386D , AMC3311 Hello Experts,
Posting on behlaf of my customer:
We are using the AMC3311QDWERQ1 isolated amplifier for DC-link/battery voltage sensing in a battery charger application…
Part Number: AMC3311-Q1 Dear TI Support Team,
We are currently developing a high-voltage board using the AMC3311-Q1. We need a TI engineer's layout review and technical advice regarding the isolation slot design and creepage distance.
Due to our company…
Part Number: AMC3311 Hi Team,
Customer used AMC3311 with EMC issue due to long sensing cable on the input(6/7 pin, up to 12m).
Currently, they would like to put divider in the middle of the series, instead of connecting it directly to GND.
Will…
Part Number: AMC3311-Q1 Other Parts Discussed in Thread: AMC3311 Tool/software: We have questions regarding the clearance setting conditions for the AMC3311-Q1.
Are the values specified in the datasheet based on basic insulation or reinforced insulation…
Part Number: AMC3311-Q1 Other Parts Discussed in Thread: AMC3311 Dear Sir/Madam,
We use AMC3311QDWERQ1 Isolated Amplifier in our unit. This chip has Operating ambient Temperature range -40C...125C and Storage Temperature range -65C...150C. Our unit…
Part Number: AMC3311-Q1 Other Parts Discussed in Thread: TINA-TI Tool/software: In the simulation, I am providing input around 2V (1.96V). But output i am getting 2.59V. Since it is unity gain, the same output is supposed to generate. Why is it happening…
Part Number: AMC3311 Tool/software: Hello,
I have a question regarding the thermal dissipation and current consumption of the AMC3311. According to the datasheet, the maximum current is specified as 41 mA with no external load on HLDO. However, the…