I tried one unit in the lab just now and found that with 5V supply and nothing on the inputs, I measured roughly 1.6V on VIN+ and VIN-. I swept the Vs around from 3 to 7 and saw the voltage on the inputs change from roughly 1.5V to 1.7V. Also, there was…
Yoshihiro-san,
Unfortunately we are unable to provide data like that to a customer without an NDA. I can confirm that the data sheet parameters are an accurate representation of the data. The offset voltage is better than ±3mV over 25°C to 125°C, and…