Part Number: LMK62A2-200M Other Parts Discussed in Thread: LMK62E2-156M25EVM LMK62E2-156M25EVM User's Guide
When OUTPUT FORMAT is LVPECL , C5 and C10 are 0.01 uF in the Table 4(Output Termination Schemes).
But in the 7.3 Bill of Materials, C5 and C10…
Part Number: LMK62A2-200M Other Parts Discussed in Thread: LMK61E2 Dear TI Support,
does TI offer LMK62xx High-Performance Low Jitter Oscillator with customized frequencies?
We would have total need of 2500 pieces of LMK62A2-180M00SIAT (180 Mhz, LVDS…
Part Number: LMK62A2-200M dimension:
on data sheet pad layout dimensions are < than pin max dimensions (0.9 x 0.64 vs 0.93 x 0.61)
is correct?
Do I have problem if I use a pad layout of 1.41 x 0.89?
Angelo
Part Number: LMK62A2-200M In the LMK62A2 datasheet the RMS phase jitter is given as measured from 12 kHz – 20 MHz. I'm interested in knowing the phase noise characteristics beyond 20 MHz. Are there power spectral density plots available for…
Part Number: LMK62A2-200M Hi all
Referring to below feedback from a customer it seems the Datasheet is somewhat misleading:
OE 1 LVCMOS Output enable (internal pullup). When set to low, output pair is disabled and set at high impedance.
Should this read…
Part Number: LMK62A2-200M Other Parts Discussed in Thread: LMK00306 I'm using the LMK62A2-200M in a product design to drive the LMK00306. The LMK00306 says the clock inputs require a driving clock signal with a 3V/ns slew rate (section 9.1). In the datasheet…
Part Number: LMK62A2-200M Hi team,
Do you have the detail phase noise test result for the LMK62A2? such as the phase noise curve.
Except for the LMK62A2, do we have the 200Mhz output frequency device with better phase noise performance than LMK62A2? or…
I would recommend TI's LMK62A2-200M (200 MHz LVDS, +/-50 ppm, 3.3V, 5x3.2mm) oscillator, which has phase jitter of 150 fs RMS (12 kHz to 20 MHz). This is better than the Abracon part has 220 fs RMS jitter over the same integration bandwidth.
To…
Part Number: LMK00306 Other Parts Discussed in Thread: LMK62A2-200M , I have a general question regarding ac coupling your clock chips and clock buffer ICs. Using this part number for example (LMK62A2-200M to drive this part).
1. When should you ac couple…