Tool/software:
Tool/software:
Hi Team,
Our customer would like to confirm if the OP07DP and OP-07DP are the same. The Packaging Information screenshot below shows these two orderable part numbers.
The Ordering & Quality section of the product page below also shows…
Hello,
My customer would like to know the following parameters for OP07D.
Are these values available?
1.
TYP for Common mode input resistance
2.
MAX for equivalent input noise voltage
3.
Max for equivalent input noise current
4.
MAX and…
Hi Carlo,
The functional block diagrams shown in OP07C/OP07D Fig. 9.2 and UA741 Fig. 7.2 are the same; however, the diagrams are general purpose in nature and don't necessarily show all the circuit details. Certainly, the OP07C/OP07D much higher electrical…
Hi Udhay,
I do not think the OP07D is a good choice to replace the RRIO CMOS operational amplifiers used in the DAS/ECG demo application. The OP07D is intended for a minimum supply of +/-3 V (6 V) and +/-15 V typical. The DAS/ECG amplifiers are powered…