Part Number: INA233
I used a DC Electronic Load mechine to change sensor current from 100mA to 3.0A and fixed R=0.225, voltage=3.3V and MFR CALIBRATION register value = 0x3FF.
1) Does the current sensor have a rang when MFR CALIBRATION = 0x3FF (from 1.5A~3A)?
If I changed load's current to 100mA, 200mA, 300mA, 400mA, 500mA, 1A, 2A, 3A.
The MFR CALIBRATION need to set different value for different current.
- if the MFR_CALIBRATION = 0x3FF , the current rang are from 1000mA~3500mA.
- if the MFR_CALIBRATION = 0x3FFF , the current rang are from 100mA~500mA.
2) MCU used READ_IN command when MFR CALIBRATION = 0x3FFF, R=0.225, voltage=3.3V , the current LSB cannot be fixed.
For example, DC Electronic Load set current are 400mA and 500mA. The current LSB does not the same.
3) For my application, i want to set sensor current from 100mA to 3000mA.
Do I need to adjust different MFR_CALIBRATION value for different current , right?
Can MFR_CALIBRATION value fixed when i used READ_IN command(89h) for sensor current from 100mA to 3000mA.?