Part Number: OPA4277
Other Parts Discussed in Thread: OPA4196
Dear Sir, please answer
I need to pick up a replacement of OP747AR amplifier. The case may be different, it is important that the parameters are close.
Important: power supply +/- 15 V, rail-to-rail output, short sircuit current 30 mA, output are stable with cap load of over 500 pF, frequency range 1 kHz.
Circuit application, please see in attach.
TIA
Sincerely,
Vladimir Naumenkov