The THS4524 data sheet refers only to gains of 1, 2, 5, and 10. Can we use this amplifier for a gain of 50 or 100? Note, we only need frequencies up to about 20kHz.
What values of resistors (Reference Table 1) should we use for a gain of 50 or 100?
We need a differential input and single ended output. Can we just leave one of the SMA connectors open on the amplifier output for single ended output?
Ben Sternberg
University of Arizona