Part Number: DRA752
Other Parts Discussed in Thread: DRA742, , TVP5158, PMP
Tool/software: Linux
Dear all,
1. I now face a issue with eMMC interface cannot work (error code -110, timeout)
I use SD card, that is, mmcblk0, to boot my develop board, in DTS, it config as &mmc1
I want to access eMMC in my develop board, in DTS, it config as &mmc2
2. Log information as follow:
=================================================================
Booting from mmc0 ...
Kernel image @ 0x82000000 [ 0x000000 - 0x390fe8 ]
## Flattened Device Tree blob at 88000000
Booting using the fdt blob at 0x88000000
Loading Device Tree to 8ffe2000, end 8ffff66c ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpuset
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.14 (root@louis-VirtualBox) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #12 SMP PREEMPT Thu Apr 6 15:46:48 CST 2017
[ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
[ 0.000000] Machine model: TI DRA742
[ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 56 MiB
[ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 64 MiB
[ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 32 MiB
[ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool
[ 0.000000] Reserved memory: created CMA memory pool at 0x000000009f000000, size 8 MiB
[ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool
[ 0.000000] cma: Reserved 24 MiB at 0x00000000de400000
[ 0.000000] Forcing write-allocate cache policy for SMP
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] OMAP4: Map 0x00000000dfd00000 to fe600000 for dram barrier
[ 0.000000] DRA752 ES2.0
[ 0.000000] PERCPU: Embedded 12 pages/cpu @ef1ad000 s19008 r8192 d21952 u49152
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 389440
[ 0.000000] Kernel command line: console=ttyO2,115200n8 root=PARTUUID=caf011ff-02 rw rootfstype=ext4 rootwait
[ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Memory: 1350508K/1564672K available (6667K kernel code, 364K rwdata, 2516K rodata, 356K init, 293K bss, 25748K reserved, 188416K cma-reserved, 757760K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xf0800000 - 0xff800000 ( 240 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xf0000000 ( 768 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc0900084 (9185 kB)
[ 0.000000] .init : 0xc0901000 - 0xc095a000 ( 356 kB)
[ 0.000000] .data : 0xc095a000 - 0xc09b5150 ( 365 kB)
[ 0.000000] .bss : 0xc09b7000 - 0xc0a00618 ( 294 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] Build-time adjustment of leaf fanout to 32.
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] OMAP clockevent source: timer1 at 31475 Hz
[ 0.000000] Architected cp15 timer(s) running at 5.90MHz (virt).
[ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x15c70fb29, max_idle_ns: 440795202138 ns
[ 0.000004] sched_clock: 56 bits at 5MHz, resolution 169ns, wraps every 4398046511093ns
[ 0.000015] Switching to timer-based delay loop, resolution 169ns
[ 0.000336] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[ 0.000344] OMAP clocksource: 32k_counter at 32768 Hz
[ 0.000787] Console: colour dummy device 80x30
[ 0.000802] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2'
[ 0.000809] This ensures that you still see kernel messages. Please
[ 0.000815] update your kernel commandline.
[ 0.000829] Calibrating delay loop (skipped), value calculated using timer frequency.. 11.80 BogoMIPS (lpj=59016)
[ 0.000842] pid_max: default: 32768 minimum: 301
[ 0.000936] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000948] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.001472] Initializing cgroup subsys io
[ 0.001490] Initializing cgroup subsys memory
[ 0.001512] Initializing cgroup subsys devices
[ 0.001523] Initializing cgroup subsys freezer
[ 0.001535] Initializing cgroup subsys perf_event
[ 0.001547] Initializing cgroup subsys pids
[ 0.001569] CPU: Testing write buffer coherency: ok
[ 0.001774] /cpus/cpu@0 missing clock-frequency property
[ 0.001790] /cpus/cpu@1 missing clock-frequency property
[ 0.001801] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.001837] Setting up static identity map for 0x80008380 - 0x800083d8
[ 0.080047] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.080109] Brought up 2 CPUs
[ 0.080121] SMP: Total of 2 processors activated (23.60 BogoMIPS).
[ 0.080128] CPU: All CPU(s) started in SVC mode.
[ 0.080511] devtmpfs: initialized
[ 0.107261] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
[ 0.108184] omap_hwmod: l3_main_2 using broken dt data from ocp
[ 0.300301] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.304059] pinctrl core: initialized pinctrl subsystem
[ 0.304922] NET: Registered protocol family 16
[ 0.305859] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.330221] cpuidle: using governor ladder
[ 0.360245] cpuidle: using governor menu
[ 0.368770] OMAP GPIO hardware version 0.1
[ 0.372762] GPIO line 161 (radio_rst) hogged as output/low
[ 0.400302] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.400313] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.400694] omap4_sram_init:Unable to allocate sram needed to handle errata I688
[ 0.400704] omap4_sram_init:Unable to get sram pool needed to handle errata I688
[ 0.401286] OMAP DMA hardware revision 0.0
[ 0.434537] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver
[ 0.435665] edma 43300000.edma: memcpy is disabled
[ 0.440430] edma 43300000.edma: TI EDMA DMA engine driver
[ 0.444455] omap-iommu 40d01000.mmu: 40d01000.mmu registered
[ 0.444628] omap-iommu 40d02000.mmu: 40d02000.mmu registered
[ 0.444781] omap-iommu 58882000.mmu: 58882000.mmu registered
[ 0.444941] omap-iommu 55082000.mmu: 55082000.mmu registered
[ 0.445220] omap-iommu 41501000.mmu: 41501000.mmu registered
[ 0.445408] omap-iommu 41502000.mmu: 41502000.mmu registered
[ 0.447503] SCSI subsystem initialized
[ 0.447891] usbcore: registered new interface driver usbfs
[ 0.447947] usbcore: registered new interface driver hub
[ 0.448019] usbcore: registered new device driver usb
[ 0.449340] palmas 0-0058: IRQ missing: skipping irq request
[ 0.460694] palmas 0-0058: Muxing GPIO a, PWM 0, LED 0
[ 0.532390] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz
[ 0.550584] pcf857x: probe of 1-0026 failed with error -121
[ 0.550844] omap_i2c 48072000.i2c: bus 1 rev0.12 at 400 kHz
[ 0.551211] omap_i2c 48060000.i2c: bus 2 rev0.12 at 1 kHz
[ 0.590569] pcf857x: probe of 3-0021 failed with error -121
[ 0.590607] omap_i2c 4807a000.i2c: bus 3 rev0.12 at 1 kHz
[ 0.590968] omap_i2c 4807c000.i2c: bus 4 rev0.12 at 1 kHz
[ 0.591166] media: Linux media interface: v0.10
[ 0.591219] Linux video capture interface: v2.00
[ 0.591259] pps_core: LinuxPPS API ver. 1 registered
[ 0.591266] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.591294] PTP clock support registered
[ 0.591322] EDAC MC: Ver: 3.0.0
[ 0.592089] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400
[ 0.592375] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400
[ 0.593482] clocksource: Switched to clocksource arch_sys_counter
[ 0.604121] NET: Registered protocol family 2
[ 0.604622] TCP established hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.604694] TCP bind hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.604826] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.604876] UDP hash table entries: 512 (order: 2, 16384 bytes)
[ 0.604907] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
[ 0.605097] NET: Registered protocol family 1
[ 0.605369] RPC: Registered named UNIX socket transport module.
[ 0.605378] RPC: Registered udp transport module.
[ 0.605385] RPC: Registered tcp transport module.
[ 0.605391] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.606403] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available
[ 0.608507] futex hash table entries: 512 (order: 3, 32768 bytes)
[ 0.616333] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.616996] NFS: Registering the id_resolver key type
[ 0.617022] Key type id_resolver registered
[ 0.617030] Key type id_legacy registered
[ 0.617103] ntfs: driver 2.1.32 [Flags: R/O].
[ 0.619125] bounce: pool size: 64 pages
[ 0.619276] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248)
[ 0.619289] io scheduler noop registered
[ 0.619300] io scheduler deadline registered
[ 0.619330] io scheduler cfq registered (default)
[ 0.624407] pinctrl-single 4a003400.pinmux: 282 pins at pa fc003400 size 1128
[ 0.627514] PCI host bridge /ocp/axi@0/pcie@51000000 ranges:
[ 0.627526] No bus range found for /ocp/axi@0/pcie@51000000, using [bus 00-ff]
[ 0.627559] IO 0x20003000..0x20012fff -> 0x00000000
[ 0.627580] MEM 0x20013000..0x2fffffff -> 0x20013000
[ 0.640311] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00
[ 0.640324] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 0.640335] pci_bus 0000:00: root bus resource [io 0x0000-0xffff]
[ 0.640345] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff]
[ 0.640756] PCI: bus0: Fast back to back transfers disabled
[ 0.653584] PCI: bus1: Fast back to back transfers disabled
[ 0.653633] irq: no irq domain found for /ocp/axi@0/pcie@51000000/interrupt-controller !
[ 0.653676] irq: no irq domain found for /ocp/axi@0/pcie@51000000/interrupt-controller !
[ 0.653715] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff]
[ 0.653730] pci 0000:00:00.0: BAR 8: assigned [mem 0x20200000-0x202fffff]
[ 0.653742] pci 0000:00:00.0: BAR 9: assigned [mem 0x20300000-0x203fffff pref]
[ 0.653753] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff]
[ 0.653766] pci 0000:00:00.0: BAR 7: assigned [io 0x1000-0x1fff]
[ 0.653781] pci 0000:01:00.0: BAR 6: assigned [mem 0x20300000-0x2033ffff pref]
[ 0.653791] pci 0000:01:00.0: BAR 0: assigned [mem 0x20200000-0x2021ffff]
[ 0.653812] pci 0000:01:00.0: BAR 1: assigned [mem 0x20220000-0x2022ffff]
[ 0.653832] pci 0000:01:00.0: BAR 3: assigned [mem 0x20230000-0x20233fff]
[ 0.653852] pci 0000:01:00.0: BAR 2: assigned [io 0x1000-0x101f]
[ 0.653873] pci 0000:00:00.0: PCI bridge to [bus 01]
[ 0.653883] pci 0000:00:00.0: bridge window [io 0x1000-0x1fff]
[ 0.653894] pci 0000:00:00.0: bridge window [mem 0x20200000-0x202fffff]
[ 0.653904] pci 0000:00:00.0: bridge window [mem 0x20300000-0x203fffff pref]
[ 0.654122] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt
[ 0.654131] pci 0000:01:00.0: Signaling PME through PCIe PME interrupt
[ 0.715873] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.719487] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 301, base_baud = 3000000) is a 8250
[ 0.720362] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 302, base_baud = 3000000) is a 8250
[ 0.721228] console [ttyS2] disabled
[ 0.721273] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 303, base_baud = 3000000) is a 8250
[ 1.798601] console [ttyS2] enabled
[ 1.802987] 48066000.serial: ttyS4 at MMIO 0x48066000 (irq = 304, base_baud = 3000000) is a 8250
[ 1.812713] 48068000.serial: ttyS5 at MMIO 0x48068000 (irq = 305, base_baud = 3000000) is a 8250
[ 1.822399] 48424000.serial: ttyS8 at MMIO 0x48424000 (irq = 306, base_baud = 3000000) is a 8250
[ 1.832078] 4ae2b000.serial: ttyS9 at MMIO 0x4ae2b000 (irq = 307, base_baud = 3000000) is a 8250
[ 1.842121] [drm] Initialized drm 1.1.0 20060810
[ 1.848858] OMAP DSS rev 6.1
[ 1.852643] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops)
[ 1.861135] omapdss_dss 58000000.dss: bound 58040000.encoder (ops hdmi5_component_ops)
[ 1.870395] connector-hdmi connector@1: failed to find video source
[ 1.887484] brd: module loaded
[ 1.895752] loop: module loaded
[ 1.905336] libphy: Fixed MDIO Bus: probed
[ 1.953509] davinci_mdio 48485000.mdio: davinci mdio revision 1.6
[ 1.959632] davinci_mdio 48485000.mdio: detected phy mask 0
[ 2.063485] davinci_mdio 48485000.mdio: timed out waiting for user access
[ 2.163485] davinci_mdio 48485000.mdio: timed out waiting for idle
[ 2.169715] davinci_mdio: probe of 48485000.mdio failed with error -5
[ 2.176824] cpsw 48484000.ethernet: Detected MACID = a4:d5:78:9e:a0:9a
[ 2.184104] cpsw 48484000.ethernet: cpsw: Detected MACID = a4:d5:78:9e:a0:9b
[ 2.192427] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 2.199009] ehci-pci: EHCI PCI platform driver
[ 2.203543] ehci-omap: OMAP-EHCI Host Controller driver
[ 2.209135] usbcore: registered new interface driver usbserial
[ 2.215343] mousedev: PS/2 mouse device common for all mice
[ 2.221533] i2c /dev entries driver
[ 2.225834] tvp5158 1-0058: Camera sensor driver registered
[ 2.232298] vpe 489d0000.vpe: loading firmware vpdma-1b8.bin
[ 2.239392] vip 48990000.vip: loading firmware vpdma-1b8.bin
[ 2.253698] vpe 489d0000.vpe: Device registered as /dev/video0
[ 2.263508] vip 48990000.vip: VPDMA firmware loaded
[ 2.268524] vip2-s1: Port B: Using subdev tvp5158 1-0058 for capture
[ 2.275091] vip2-s1: device registered as video1
[ 2.284175] evm_3v3_sw: supplied by sysen1
[ 2.364271] ledtrig-cpu: registered to indicate activity on CPUs
[ 2.370488] usbcore: registered new interface driver usbhid
[ 2.376104] usbhid: USB HID core driver
[ 2.382983] omap_hwmod: atl: _wait_target_ready failed: -16
[ 2.388609] ------------[ cut here ]------------
[ 2.390088] hwspinlock_user gatemp: requested 10 hwspinlocks
[ 2.391761] NET: Registered protocol family 10
[ 2.402641] sit: IPv6 over IPv4 tunneling driver
[ 2.403208] NET: Registered protocol family 17
[ 2.403441] Key type dns_resolver registered
[ 2.403564] omap_voltage_late_init: Voltage driver support not added
[ 2.404103] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 2.404108] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 2.404155] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 2.404296] Power Management for TI OMAP4+ devices.
[ 2.404561] Registering SWP/SWPB emulation handler
[ 2.451689] WARNING: CPU: 0 PID: 6 at drivers/bus/omap_l3_noc.c:147 l3_interrupt_handler+0x23c/0x368()
[ 2.461036] 44000000.ocp:L3 Custom Error: MASTER MPU TARGET L4_PER2_P3 (Idle): Data Access in Supervisor mode during Functional access
[ 2.473172] Modules linked in:
[ 2.476250] CPU: 0 PID: 6 Comm: kworker/u4:0 Not tainted 4.4.14 #12
[ 2.482544] Hardware name: Generic DRA74X (Flattened Device Tree)
[ 2.488668] Workqueue: kmmcd mmc_rescan
[ 2.492525] Backtrace:
[ 2.494999] [<c0012ba0>] (dump_backtrace) from [<c0012d3c>] (show_stack+0x18/0x1c)
[ 2.502601] r6:c0861904 r5:00000000 r4:20000193 r3:eecac000
[ 2.508329] [<c0012d24>] (show_stack) from [<c02a5fac>] (dump_stack+0x88/0xa8)
[ 2.515586] [<c02a5f24>] (dump_stack) from [<c00345f0>] (warn_slowpath_common+0x7c/0xb8)
[ 2.523708] r5:00000093 r4:eecadb70
[ 2.527314] [<c0034574>] (warn_slowpath_common) from [<c00346d0>] (warn_slowpath_fmt+0x38/0x40)
[ 2.536047] r8:c06c452c r7:eedb4810 r6:c08617f4 r5:c0861860 r4:80080003
[ 2.542823] [<c003469c>] (warn_slowpath_fmt) from [<c02d263c>] (l3_interrupt_handler+0x23c/0x368)
[ 2.551731] r3:eedb4680 r2:c0861920
[ 2.555343] [<c02d2400>] (l3_interrupt_handler) from [<c007cc14>] (handle_irq_event_percpu+0x64/0x164)
[ 2.564686] r10:eedaf840 r9:c09b440b r8:00000017 r7:00000000 r6:00000000 r5:eedaf8a0
[ 2.572587] r4:eedb4b80
[ 2.575142] [<c007cbb0>] (handle_irq_event_percpu) from [<c007cd54>] (handle_irq_event+0x40/0x64)
[ 2.584047] r10:00000000 r9:eeca4000 r8:eec08000 r7:00000000 r6:c0961e44 r5:eedaf8a0
[ 2.591950] r4:eedaf840
[ 2.594505] [<c007cd14>] (handle_irq_event) from [<c007ffec>] (handle_fasteoi_irq+0xbc/0x194)
[ 2.603063] r6:c0961e44 r5:eedaf8a0 r4:eedaf840 r3:00000000
[ 2.608784] [<c007ff30>] (handle_fasteoi_irq) from [<c007c4a4>] (generic_handle_irq+0x20/0x30)
[ 2.617429] r7:00000000 r6:00000000 r5:c0955424 r4:00000017
[ 2.623150] [<c007c484>] (generic_handle_irq) from [<c007c5d0>] (__handle_domain_irq+0x5c/0xbc)
[ 2.631887] [<c007c574>] (__handle_domain_irq) from [<c000945c>] (gic_handle_irq+0x3c/0x7c)
[ 2.640270] r8:fa213000 r7:fa212000 r6:eecadd18 r5:c095c8d8 r4:fa21200c r3:eecadd18
[ 2.648092] [<c0009420>] (gic_handle_irq) from [<c0013800>] (__irq_svc+0x40/0x74)
[ 2.655606] Exception stack(0xeecadd18 to 0xeecadd60)
[ 2.660677] dd00: 0e2c9233 00000000
[ 2.668891] dd20: 65c22580 c0016814 c09ea4a0 0000170d 0e2c91c9 eecaddf8 c07057c4 eeca4000
[ 2.677102] dd40: 00000000 eecadd84 eecadd58 eecadd68 c02a3e14 c0016814 a0000013 ffffffff
[ 2.685312] r8:c07057c4 r7:eecadd4c r6:ffffffff r5:a0000013 r4:c0016814 r3:c02a3e14
[ 2.693133] [<c02a3dc4>] (__timer_delay) from [<c02a3e50>] (__timer_const_udelay+0x28/0x2c)
[ 2.701516] r6:c0986e74 r5:eecf8400 r4:0000018a r3:000005c3
[ 2.707233] [<c02a3e28>] (__timer_const_udelay) from [<c051a260>] (__mmc_start_request+0x80/0xd8)
[ 2.716145] [<c051a1e0>] (__mmc_start_request) from [<c051a3b0>] (mmc_start_request+0xf8/0x120)
[ 2.724877] r7:eecade08 r6:eecaddf8 r5:eecf8400 r4:eecaddf8
[ 2.730593] [<c051a2b8>] (mmc_start_request) from [<c051a41c>] (mmc_wait_for_req+0x44/0x15c)
[ 2.739064] r5:eecf8400 r4:eecade44
[ 2.742672] [<c051a3d8>] (mmc_wait_for_req) from [<c051a5b0>] (mmc_wait_for_cmd+0x7c/0x9c)
[ 2.750969] r8:c07057c4 r7:00061a80 r6:00000000 r5:eecf8400 r4:eecade44 r3:00000000
[ 2.758792] [<c051a534>] (mmc_wait_for_cmd) from [<c05252d0>] (mmc_io_rw_direct_host+0xa4/0x114)
[ 2.767610] r6:00000001 r5:eecadea7 r4:eecf8400
[ 2.772274] [<c052522c>] (mmc_io_rw_direct_host) from [<c05257fc>] (sdio_reset+0x34/0x6c)
[ 2.780483] r6:eecf8400 r5:c07057b8 r4:eecf8400
[ 2.785149] [<c05257c8>] (sdio_reset) from [<c051c890>] (mmc_rescan+0x25c/0x2ec)
[ 2.792572] r4:eecf8658
[ 2.795128] [<c051c634>] (mmc_rescan) from [<c0048ac4>] (process_one_work+0x128/0x330)
[ 2.803075] r8:00000000 r7:eeeaf800 r6:eeca4000 r5:eecf8658 r4:eec5f000 r3:c051c634
[ 2.810901] [<c004899c>] (process_one_work) from [<c0048d3c>] (worker_thread+0x34/0x4b0)
[ 2.819023] r10:eeca4000 r9:eeca4000 r8:00000088 r7:eec5f018 r6:eec5f000 r5:00000001
[ 2.826925] r4:eeca4014
[ 2.829480] [<c0048d08>] (worker_thread) from [<c004e4a0>] (kthread+0xe0/0xfc)
[ 2.836730] r10:00000000 r9:00000000 r8:00000000 r7:c0048d08 r6:eec5f000 r5:00000000
[ 2.844630] r4:eec5e1c0
[ 2.847184] [<c004e3c0>] (kthread) from [<c000fd08>] (ret_from_fork+0x14/0x2c)
[ 2.854434] r7:00000000 r6:00000000 r5:c004e3c0 r4:eec5e1c0
[ 2.860149] ---[ end trace 9953e47ab65d0278 ]---
[ 2.865336] dmm 4e000000.dmm: initialized all PAT entries
[ 2.881543] connector-hdmi connector@1: failed to find video source
[ 2.888220] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 2.894448] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 2.900697] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 2.907711] hctosys: unable to open rtc device (rtc0)
[ 2.908887] mmc0: host does not support reading read-only switch, assuming write-enable
[ 2.908967] mmc0: new SDHC card at address 0001
[ 2.935677] mmcblk0: mmc0:0001 SD4GB 3.64 GiB
[ 2.938209] aic_dvdd: disabling
[ 2.943441] ldousb: disabling
[ 2.947515] mmcblk0: p1 p2
[ 2.951260] connector-hdmi connector@1: failed to find video source
[ 2.957998] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 2.958203] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 195]
[ 2.958515] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 206]
[ 2.958518] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 232] err: 0
[ 2.961701] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 195]
[ 2.962009] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 223]
[ 2.973825] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 218]
[ 2.973829] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 232] err: 0
[ 2.986652] mmc1: MAN_BKOPS_EN bit is not set
[ 2.986658] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 505]
[ 2.987842] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 572]
[ 2.987845] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 505]
[ 2.988484] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 572]
[ 2.988522] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 505]
[ 2.988584] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 572]
[ 2.989109] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 505]
[ 2.989169] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 572]
[ 2.989251] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 505]
[ 2.989861] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 572]
[ 2.989864] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 505]
[ 3.073069] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 3.079346] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 3.339495] [drivers/mmc/core/mmc_ops.c, __mmc_switch, 540]
[ 3.345213] [drivers/mmc/core/mmc.c, mmc_init_card, 1661]
[ 3.350645] [drivers/mmc/core/mmc.c, mmc_init_card, 1710]
[ 3.356173] [drivers/mmc/core/mmc.c, mmc_init_card, 1714]
[ 3.361603] [drivers/mmc/core/mmc.c, mmc_attach_mmc, 2101]
[ 3.367212] mmc1: error -110 whilst initialising MMC card
[ 3.380839] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 195]
[ 3.387178] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 200]
[ 3.393237] [drivers/mmc/core/mmc_ops.c, mmc_send_op_cond, 232] err: -110
[ 3.400082] [drivers/mmc/core/mmc.c, mmc_attach_mmc, 2066]
[ 3.510629] EXT4-fs (mmcblk0p2): recovery complete
[ 3.517316] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 3.525493] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 3.534104] devtmpfs: mounted
[ 3.537301] Freeing unused kernel memory: 356K (c0901000 - c095a000)
[ 3.543702] This architecture does not have kernel memory protection.
INIT: version 2.88 booting
Starting udev
[ 4.159932] udevd[106]: starting version 182
[ 4.491211] omap-rproc 58820000.ipu: assigned reserved memory node ipu1_cma@9d000000
[ 4.540758] remoteproc0: 58820000.ipu is available
[ 4.583749] remoteproc0: Note: remoteproc is still under development and considered experimental.
[ 4.623408] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 4.658223] omap-rproc 55020000.ipu: assigned reserved memory node ipu2_cma@95800000
[ 4.658355] connector-hdmi connector@1: failed to find video source
[ 4.658852] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 4.658856] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 4.658912] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 4.691408] remoteproc0: Direct firmware load for dra7-ipu1-fw.xem4 failed with error -2
[ 4.710873] remoteproc0: failed to load dra7-ipu1-fw.xem4
[ 4.717635] remoteproc1: 55020000.ipu is available
[ 4.743699] remoteproc1: Note: remoteproc is still under development and considered experimental.
[ 4.819190] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 4.880219] connector-hdmi connector@1: failed to find video source
[ 4.886763] omap-rproc 40800000.dsp: assigned reserved memory node dsp1_cma@99000000
[ 4.904134] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 4.918779] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 4.931442] remoteproc2: 40800000.dsp is available
[ 4.939885] remoteproc2: Note: remoteproc is still under development and considered experimental.
[ 4.960566] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 4.982152] remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 4.995061] connector-hdmi connector@1: failed to find video source
[ 5.004548] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 5.014172] omap-rproc 41000000.dsp: assigned reserved memory node dsp2_cma@9f000000
[ 5.094483] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 5.102690] remoteproc3: 41000000.dsp is available
[ 5.102921] CAN device driver interface
[ 5.160724] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 5.184201] remoteproc3: Note: remoteproc is still under development and considered experimental.
[ 5.193230] remoteproc3: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
[ 5.212307] remoteproc3: Direct firmware load for dra7-dsp2-fw.xe66 failed with error -2
[ 5.222264] connector-hdmi connector@1: failed to find video source
[ 5.229171] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2
[ 5.234462] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 5.234466] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 5.234522] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 5.234708] remoteproc3: failed to load dra7-dsp2-fw.xe66
[ 5.260549] alg: skcipher: setkey failed on test 5 for ecb-des-omap: flags=100
[ 5.268254] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
[ 5.276297] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
[ 5.288261] connector-hdmi connector@1: failed to find video source
[ 5.289248] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20
[ 5.290298] omap-sham 4b101000.sham: hw accel on OMAP rev 4.3
[ 5.335528] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 5.341741] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 5.354765] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 5.362297] connector-hdmi connector@1: failed to find video source
[ 5.641337] remoteproc1: registered virtio0 (type 7)
[ 5.851737] remoteproc2: registered virtio1 (type 7)
[ 5.883978] e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k
[ 5.889840] e1000e: Copyright(c) 1999 - 2015 Intel Corporation.
[ 5.896033] e1000e 0000:01:00.0: enabling device (0140 -> 0142)
[ 5.903538] e1000e 0000:01:00.0: Interrupt Throttling Rate (ints/sec) set to dynamic conservative mode
[ 5.914061] remoteproc1: powering up 55020000.ipu
[ 5.914332] e1000e 0000:01:00.0 0000:01:00.0 (uninitialized): Failed to initialize MSI-X interrupts. Falling back to MSI interrupts.
[ 5.935257] remoteproc1: Booting fw image dra7-ipu2-fw.xem4, size 3484972
[ 5.942248] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1
[ 6.010132] remoteproc1: remote processor 55020000.ipu is now up
[ 6.017199] virtio_rpmsg_bus virtio0: rpmsg host is online
[ 6.020335] virtio_rpmsg_bus virtio0: creating channel rpmsg-rpc addr 0x3b
[ 6.030111] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.040148] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.047643] remoteproc2: powering up 40800000.dsp
[ 6.047936] e1000e 0000:01:00.0 eth2: registered PHC clock
[ 6.047944] e1000e 0000:01:00.0 eth2: (PCI Express:2.5GT/s:Width x1) 88:88:88:88:87:88
[ 6.047950] e1000e 0000:01:00.0 eth2: Intel(R) PRO/1000 Network Connection
[ 6.047968] e1000e 0000:01:00.0 eth2: MAC: 3, PHY: 8, PBA No: FFFFFF-0FF
[ 6.049619] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.050097] connector-hdmi connector@1: failed to find video source
[ 6.050541] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.050545] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.050591] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.112534] remoteproc2: Booting fw image dra7-dsp1-fw.xe66, size 929770
[ 6.125848] omap_hwmod: mmu0_dsp1: _wait_target_disable failed
[ 6.131753] omap-iommu 40d01000.mmu: 40d01000.mmu: version 3.0
[ 6.137679] omap-iommu 40d02000.mmu: 40d02000.mmu: version 3.0
[ 6.199382] remoteproc2: remote processor 40800000.dsp is now up
[ 6.206042] virtio_rpmsg_bus virtio1: rpmsg host is online
[ 6.206782] virtio_rpmsg_bus virtio1: creating channel rpmsg-client-sample addr 0x36
[ 6.206970] virtio_rpmsg_bus virtio1: creating channel rpmsg-client-sample addr 0x37
[ 6.207115] virtio_rpmsg_bus virtio1: creating channel rpmsg-rpc addr 0x3b
[ 6.234632] connector-hdmi connector@1: failed to find video source
[ 6.241512] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.252329] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.258771] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.461766] connector-hdmi connector@1: failed to find video source
[ 6.469431] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 6.469737] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.469742] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.469800] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.477976] rpmsg_rpc rpmsg0: probing service rpmsg-dce with src 1024 dst 59
[ 6.479453] rpmsg_rpc rpmsg3: probing service rpmsg-dce-dsp with src 1024 dst 59
[ 6.480546] rpmsg_rpc rpmsg0: published functions = 8
[ 6.480580] rpmsg_rpc rpmsg3: published functions = 8
[ 6.483253] connector-hdmi connector@1: failed to find video source
[ 6.484086] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.484090] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.484142] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.545790] connector-hdmi connector@1: failed to find video source
[ 6.552249] omap_rtc 48838000.rtc: rtc core: registered 48838000.rtc as rtc0
[ 6.554042] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.554046] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.554100] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.578890] connector-hdmi connector@1: failed to find video source
[ 6.584894] pinctrl-single 4a003400.pinmux: pin 4a0037d0.0 already requested by 4806a000.serial; cannot claim for 4ae3c000.can
[ 6.584901] pinctrl-single 4a003400.pinmux: pin-244 (4ae3c000.can) status -22
udevd[416]: failed to execute '/etc/udev/scripts/mount.sh' '/etc/udev/scripts/mount.sh': No such file or directory[ 6.584909] pinctrl-single 4a003400.pinmux: could not request pin 244 (4a0037d0.0) from group dcan1_pins_sleep on device pinctrl-single
[ 6.584914] c_can_platform 4ae3c000.can: Error applying setting, reverse things back
[ 6.585754] c_can_platform 4ae3c000.can: c_can_platform device registered (regs=fce3c000, irq=356)
[ 6.586914] ahci 4a140000.sata: SSS flag set, parallel bus scan disabled
[ 6.586942] ahci 4a140000.sata: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode
[ 6.586951] ahci 4a140000.sata: flags: 64bit ncq sntf stag pm led clo only pmp pio slum part ccc apst
[ 6.668981] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.669664] scsi host0: ahci
[ 6.670012] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a1410ff] port 0x100 irq 346
[ 6.686391] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3
[ 6.693652] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.701574] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.709251] connector-hdmi connector@1: failed to find video source
[ 6.716255] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.722912] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.729354] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.769788] omap-aes 4b700000.aes: OMAP AES hw accel rev: 3.3
[ 6.776016] connector-hdmi connector@1: failed to find video source
[ 6.782710] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.790353] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.790913] [drm] Initialized pvr 1.14.3699939 20110701 on minor 0
[ 6.805068] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 6.813029] connector-hdmi connector@1: failed to find video source
[ 6.820345] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 6.826629] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 6.832883] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
duevd[438]: failed to execute '/etc/udev/scripts/mount.sh' '/etc/dev/scripts/mount.sh': No such file or directory
[ 7.082403] connector-hdmi connector@1: failed to find video source
[ 7.089128] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 7.095349] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 7.101599] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 7.283285] connector-hdmi connector@1: failed to find video source
[ 7.283616] dwc3 48910000.usb: failed to register ULPI interface
[ 7.283648] dwc3: probe of 48910000.usb failed with error -110
[ 7.307677] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 7.313979] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 7.320264] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 7.335964] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller
[ 7.341494] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 1
[ 7.350179] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00010010
[ 7.358988] xhci-hcd xhci-hcd.1.auto: irq 467, io mem 0x48890000
[ 7.366004] hub 1-0:1.0: USB hub found
[ 7.369803] hub 1-0:1.0: 1 port detected
[ 7.375305] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller
[ 7.375498] connector-hdmi connector@1: failed to find video source
[ 7.375963] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 7.375968] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 7.376018] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 7.406056] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 2
[ 7.413844] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[ 7.422869] hub 2-0:1.0: USB hub found
[ 7.426690] hub 2-0:1.0: 1 port detected
[ 7.431058] xhci-hcd xhci-hcd.2.auto: xHCI Host Controller
[ 7.431121] connector-hdmi connector@1: failed to find video source
[ 7.431521] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 7.431525] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 7.431570] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 7.461818] xhci-hcd xhci-hcd.2.auto: new USB bus registered, assigned bus number 3
[ 7.469801] xhci-hcd xhci-hcd.2.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00010010
[ 7.478706] xhci-hcd xhci-hcd.2.auto: irq 468, io mem 0x488d0000
[ 7.485658] hub 3-0:1.0: USB hub found
[ 7.489455] hub 3-0:1.0: 1 port detected
[ 7.493770] connector-hdmi connector@1: failed to find video source
[ 7.493779] xhci-hcd xhci-hcd.2.auto: xHCI Host Controller
[ 7.493794] xhci-hcd xhci-hcd.2.auto: new USB bus registered, assigned bus number 4
[ 7.493883] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM.
[ 7.521864] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 7.522003] hub 4-0:1.0: USB hub found
[ 7.522039] hub 4-0:1.0: 1 port detected
[ 7.544707] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 7.551014] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 7.558139] connector-hdmi connector@1: failed to find video source
[ 7.564899] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.oppdm
[ 7.571107] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.oppdm
[ 7.577404] ti_oppdm 4a003b20.oppdm: Unable to get vdd regulator:-517
[ 16.673509] ata1: softreset failed (1st FIS failed)
[ 26.683506] ata1: softreset failed (1st FIS failed)
udevd[106]: worker [131] timeout, kill it
udevd[106]: seq 1880 '/devices/platform/44000000.ocp/4a140000.sata' killed
[ 37.617806] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
Starting Bootlog daemon: bootlogd.
[ 37.701184] random: dd urandom read with 49 bits of entropy available
ALSA: Restoring mixer settings...
/usr/sbin/alsactl: load_state:1729: No soundcards found...
Thu Sep 3 18:41:00 UTC 2015
/etc/rcS.d/S98_AB_auto_execution.sh: line 17: /proc/irq/301/smp_affinity: No such file or directory
2017.03.03 12:00 PM
This version is for J6
[AB_server.c, AB_boot_finish, 130] AB boot success, pull high GPIO
[AB_server.c, AB_boot_finish, 150] AB boot success, pull high GPIO finished
[AB_server.c, get_CB_hardware_version, 174] Wait for CB send HW version
[AB_server.c, get_CB_hardware_version, 178] Read CB HW version (1) Bytes
_version[0]: 0
_version[1]: 0
_version[2]: 0
_version[3]: 0
_version[4]: 0
_version[5]: 0
_version[6]: 0
_version[7]: 0
_version[8]: 0
_version[9]: 0
_version[10]: 0
_version[11]: 0
_version[12]: 0
_version[13]: 0
_version[14]: 0
_version[15]: 0
[AB_server.c, main, 304] AB_server: version
[AB_server.c, main, 310] ______ERROR______ AB verify CB HW ver failed
/usr/local/bin/set_unused_gpio_input: line 14: echo: write error: Device or resource busy
/usr/local/bin/set_unused_gpio_input: line 15: /sys/class/gpio/gpio161/direction: No such file or directory
INIT: Entering runlevel: 5
Configuring network interfaces... [ 54.670940] net eth0: initializing cpsw version 1.15 (0)
[ 54.676333] net eth0: initialized cpsw ale version 1.4
[ 54.684545] libphy: PHY 48485000.mdio:02 not found
[ 54.689362] net eth0: phy "48485000.mdio:02" not found on slave 0, err -19
[ 54.702838] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
udhcpc (v1.22.1) started
Sending discover...
Sending discover...
Sending discover...
[ 61.693512] ata1: softreset failed (1st FIS failed)
[ 61.698418] ata1: limiting SATA link speed to 1.5 Gbps
No lease, forking to background
done.
Starting system message bus: dbus.
UIM SYSFS Node Not Found
Starting telnet daemon.
Starting tiipclad daemon
GateMP support enabled on host
Opened log file: lad.txt
numProcessors = 5 id = 0 baseId = 0
Spawned daemon: /usr/bin/lad_dra7xx
.
Starting rpcbind daemon...done.
creating NFS state directory: done
starting statd: done
NFS daemon support not enabled in kernel
Starting syslogd/klogd: done
Starting thttpd.
Enabling thermal zones...
Stopping Bootlog daemon: bootlogd.
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~# [ 66.913507] ata1: softreset failed (device not ready)
[ 66.918591] ata1: reset failed, giving up
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~# cat /proc/partitions
major minor #blocks name
1 0 4096 ram0
1 1 4096 ram1
1 2 4096 ram2
1 3 4096 ram3
1 4 4096 ram4
1 5 4096 ram5
1 6 4096 ram6
1 7 4096 ram7
1 8 4096 ram8
1 9 4096 ram9
1 10 4096 ram10
1 11 4096 ram11
1 12 4096 ram12
1 13 4096 ram13
1 14 4096 ram14
1 15 4096 ram15
179 0 3817472 mmcblk0
179 1 63488 mmcblk0p1
179 2 3752960 mmcblk0p2
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~#
root@wnc-j6:~# cat /sys/kernel/debug/mmc1/ios
clock: 0 Hz
vdd: 0 (invalid)
bus mode: 2 (push-pull)
chip select: 0 (don't care)
power mode: 0 (off)
bus width: 0 (1 bits)
timing spec: 0 (legacy)
signal voltage: 0 (1.80 V)
driver type: 0 (driver type B)
root@wnc-j6:~#
=================================================================
3. DTS configuration:
=================================================================
&mmc2 {
status = "okay";
vmmc-supply = <&evm_3v3_sw>;
bus-width = <8>;
// pinctrl-names = "default", "hs", "ddr_3_3v";
pinctrl-names = "default";
pinctrl-0 = <&mmc2_pins_default>;
#if 0
pinctrl-1 = <&mmc2_pins_hs>;
pinctrl-2 = <&mmc2_pins_ddr_3_3v &mmc2_iodelay_ddr_3_3v_conf>;
#endif
mmc-ddr-1_8v;
};
=================================================================
Could you give me some debug way? Thank you for considering my request.