Part Number: TDA3MV
I am planning to use the TDA#X for Automotive design and require H.264,H.265 Encoder. In the datasheet it is mentioned
TDA3X has the following
Up to 2 C66x Floating-Point VLIW DSP
– Fully Object-Code Compatible With C67x and
C64x+
– Up to Thirty-two 16 × 16-Bit Fixed-Point
Multiplies per Cycle
Can we use the above to generate H.264,H.265 Encoding.