Part Number: TDA2
Tool/software: TI-RTOS
Hello,
I am running standard network use case using RVP TDA2X board.
Following command of the network use case are working:
./network_ctrl.out --ipaddr 192.168.1.201 --port 5000 --cmd echo "HELLO WORLD 1" => able to see print on console of RVP TDA2X
./network_ctrl.out --ipaddr 192.168.1.201 --port 5000 --cmd sys_reset => board resets
Problem:
Receive data and display:
Target RVP TDA2X side:
IPU1-0] Select use-case,
[IPU1-0] ----------------
[IPU1-0] 1: Network RX + Display
...
[IPU1-1] 2941.901390 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-1] 2941.901512 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 643296 B (628 KB)
[HOST ] 2940.339870 s: ===RxLink_tsk.c tskMain:1518 cmd:0
[HOST ] 2940.343012 s: NETWORK_RX: NETWORK_RX: Server listening (port=29171) !!!
[HOST ] 2940.343134 s: IPC_OUT_0 : Create in progress !!!
[HOST ] 2940.343195 s: IPC_OUT_0 : Create Done !!!
[HOST ] 2941.901909 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[HOST ] 2941.901939 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6257664 B (6111 KB)
[HOST ] 2942.024431 s: ===RxLink_tsk.c tskRun:1398 cmd:4
[HOST ] 2942.034435 s: ===RxLink_drv.c drvFillData:456 state:1
On Host side tool command:
./network_tx.out --host_ip 192.168.1.101 --target_ip 192.168.1.201 --port 29171 --usetfdtp --verbose --files /c/prj/videos/tulips_yuv420_inter_planar_qcif.yuv
Target shows
[HOST ] 3547.180229 s: NETWORK_RX: NETWORK_RX: Connected to client (port=29171) !!!
On the host, the command is looping,
On Target there is not display.
I analyzed the code with the debug prints and found that :
links_fw/src/rtos/utils_common/src/network_api.c
73 Int32 Network_read(Network_SockObj *pObj, UInt8 *dataBuf, UInt32 *dataSize)
74 {
75 Int32 status = NETWORK_SUCCESS // without semicolon, here error reported.
76
77 #if (( defined(NDK_PROC_TO_USE_IPU1_0) && defined(BUILD_M4_0) ) || \
78 ( defined(NDK_PROC_TO_USE_IPU1_1) && defined(BUILD_M4_1) ) || \
79 ( defined(NDK_PROC_TO_USE_IPU2) && defined(BUILD_M4_2) ) || \
80 ( defined(NDK_PROC_TO_USE_A15_0) && defined(BUILD_A15) ))
81
82 UInt32 tmpDataSize // without semicolon, there is not error reported. Not sure why control is not going inside this block?, is this expected, if not how to fix it. Showconfig show " NDK_PROC_TO_USE=a15_0", attached showconfig output file
83 Int32 actDataSize = 0;
84
85 tmpDataSize = *dataSize;
86
87 while(tmpDataSize > 0U)
88 {
95 Vps_printf("===network_api.c Network_read:%d datasize:%d buf:0x%x\n",
96 __LINE__, tmpdataSize, dataBuf); // This print is not getting printed.
97
98 actDataSize = recv(pObj->connectedSockFd, (void *)dataBuf, tmpDataSize, 0)
99
100 Vps_printf("===network_api.c Network_read:%d datasize:%d buf:0x%x actDataSize:%d \n",
114}
116 #endif
117
118 return status;
119 }
Please support in executing the "[IPU1-0] 1: Network RX + Display", let me know if further details required.
Regards,
KK
# # Build Config is [ tda2xx_rvp_bios_all ] # Build Config file is @ C:/rvp/vsdk33rvp/vision_sdk/configs/tda2xx_rvp_bios_all/cfg.mk # Build Config .h file is @ C:/rvp/vsdk33rvp/vision_sdk/links_fw/include/config/apps/tda2xx_rvp_bios_all/system_cfg.h # Build CPUs is @ ipu1_0 ipu1_1 ipu2 a15_0 dsp1 dsp2 eve1 eve2 eve3 eve4 # # CPUs included in application, # PROC_IPU1_0_INCLUDE=yes # PROC_IPU1_1_INCLUDE=yes # PROC_IPU2_INCLUDE=yes # PROC_DSP1_INCLUDE=yes # PROC_DSP2_INCLUDE=yes # PROC_EVE1_INCLUDE=yes # PROC_EVE2_INCLUDE=yes # PROC_EVE3_INCLUDE=yes # PROC_EVE4_INCLUDE=yes # PROC_A15_0_INCLUDE=yes # # Platform config, # VSDK_BOARD_TYPE=TDA2XX_RVP [options: TDA2XX_EVM TDA2EX_EVM TDA3XX_EVM TDA3XX_RVP TDA2XX_RVP] # PLATFORM=tda2xx-rvp # DUAL_A15_SMP_BIOS=no # DDR_MEM=DDR_MEM_1024M [options: DDR_MEM_128M DDR_MEM_512M DDR_MEM_1024M] # NDK_PROC_TO_USE=a15_0 [options: a15_0 ipu1_0 ipu1_1 ipu2 none] # NSP_TFDTP_INCLUDE=no [options: yes no] # TDA2EX_ETHSRV_BOARD=no [options: yes no] # FATFS_PROC_TO_USE=ipu1_0 [options: ipu1_0 none] # RADAR_BOARD=none [options: TDA3XX_AR12_ALPS TDA3XX_AR12_VIB_DAB_BOOSTER TDA3XX_RADAR_RVP none] # # Build config, # BUILD_OS=Windows_NT [options: Windows_NT Linux] # BUILD_DEPENDENCY_ALWAYS=no # BUILD_ALGORITHMS=no # BUILD_INFOADAS=no # PROFILE=release [options: debug release] # KW_BUILD=no # CPLUSPLUS_BUILD=no # IPU_PRIMARY_CORE=ipu1_0 [options: ipu1_0 ipu2] # IPU_SECONDARY_CORE=ipu2 [options: ipu1_0 ipu2] # A15_TARGET_OS=Bios [options: Bios Linux Qnx] # BSP_STW_PACKAGE_SELECT=all [options: all vps-iss-dss-only vps-vip-vpe] # # Safety Module config, # RTI_INCLUDE=no # ECC_FFI_INCLUDE=no # DCC_ESM_INCLUDE=no # # Video Module config, # IVAHD_INCLUDE=yes # VPE_INCLUDE=yes # CAL_INCLUDE=no # ISS_INCLUDE=no # ISS_ENABLE_DEBUG_TAPS=no # WDR_LDC_INCLUDE=no # DSS_INCLUDE=yes # # Open Compute config, # OPENCL_INCLUDE=no # TARGET_ROOTDIR=C:/rvp/vsdk33rvp/vision_sdk/apps/src/rtos/opencl # ENABLE_OPENCV=no # ENABLE_OPENCV_TESTS=no # OPENVX_INCLUDE=no # # Log config, # ENABLE_UART_LOG=yes # ENABLE_NETWORK_LOG=no # ENABLE_CCS_LOG=no # CIO_REDIRECT=no # # IPC config, # WORKQ_INCLUDE=no # IPC_LIB_INCLUDE=no # # Surround View config, # SRV_FAST_BOOT_INCLUDE=no # # Other Module config, # AVB_INCLUDE=no # DCAN_INCLUDE=yes # RADAR_INCLUDE=no # CPU_IDLE_ENABLED=yes # FAST_BOOT_INCLUDE=no # DATA_VIS_INCLUDE=no # HS_DEVICE=no # ULTRASONIC_INCLUDE=no # # Linux config, # DEFAULT_UBOOT_CONFIG=dra7xx_evm_vision_config # DEFAULT_KERNEL_CONFIG=ti_sdk_dra7x_release_defconfig # DEFAULT_DTB=dra7-evm-infoadas.dtb # CMEM_INCLUDE=no # IPUMM_INCLUDE=no # IPU1_EVELOADER_INCLUDE=no # ROBUST_RVC_INCLUDE=no # BUILD_ADAM_CAR=no # # Alg plugins included in build, # ALG_autocalibration ALG_dmaSwMs ALG_vpeSwMs ALG_surroundview # # Use-cases included in build, # UC_srv_calibration UC_lvds_vip_single_cam_view UC_lvds_vip_multi_cam_view UC_lvds_vip_8_cam_view UC_lvds_vip_sv_standalone UC_network_rx_tx UC_saveDisFrame # # # CPUs that are NOT required but included in config [ tda2xx_rvp_bios_all ], # # WARNING: IPU1_1 can be excluded from application # WARNING: IPU2 can be excluded from application # WARNING: DSP2 can be excluded from application # WARNING: EVE1 can be excluded from application # WARNING: EVE2 can be excluded from application # WARNING: EVE3 can be excluded from application # WARNING: EVE4 can be excluded from application # # CPUs that are required but not included in config [ tda2xx_rvp_bios_all ], # # # Edit C:/rvp/vsdk33rvp/vision_sdk/build/configs/tda2xx_rvp_bios_all/cfg.mk to include or exclude CPUs in an application #