Other Parts Discussed in Thread: ADS1299
The test signal amplitude options are listed as +/- 1mv or +/- 2mV. When configured for +/- 1mV the ADC produces a digital output of about 7000 counts peak to peak over time. When configured for +/- 2mV the output is about 14000 peak to peak. Are the output codes based on full scale of 4.5V VRef or 9V of -VRef to +VRef?